Oversigt over specifikationer
-
Measurement range
0.000 to 4000 FNU
-
Process temperature
Stainless steel version: -20 to 85 °C (0 to 185 °F)
Plastic version: -20 to 60°C (-4 to 140 °F) -
Process pressure
Stainles steel version: 0.5 to 10 bar abs
(7.3 to 145 psi abs)
Plastic version: 0.5 to 6 bar abs
(7.3 to 87 psi abs)
Anvendelsesområde
Turbimax CUS52D is a smart sensor with lab accuracy that allows unattended operation of all turbidity measuring points in drinking water production and many other applications with fresh, process or salt water. You can mount it directly into your pipeline, thus saving costly bypass installations and avoiding product losses. Thanks to Memosens digital technology, the Turbimax CUS52D offers maximum process and data integrity, simple operation and allows predictive maintenance.
Turbimax CUS52D measures turbidity in:
Drinking and process water:
- From inlet to outlet in water plants
- Raw water abstraction and control
- Distribution networks
- All quality control points in water productionSaline water:
- Desalination plants
- Marine applications (e.g. monitoring of exhaust gas cleaning on ships)Wastewater treatment plants:
- Reuse of outlet water (e.g. 4th cleaning step)Utilities in all industries:
- From inlet to outlet in water production
- Distribution networks
Fordele
-
Measuring results like in the lab: Highly accurate and reliable monitoring of your water quality – even at the lowest turbidity.
-
Turbidity measurement without product loss: Hygienic inline measurement preserves each drop of water in the process.
-
Unattended operation: Intelligent design and practical accessories enable sophisticated self-cleaning capabilities and minimize maintenance.
-
Smart verification and calibration: Absolutely safe, liquid-free, without Formazin.
-
Great flexibility, simple handling: One sensor for all measuring points and all installation environments (inline or immersion).
-
Improved process control: Individually adaptable sensor response time.
-
Fast commissioning: Factory calibration and Memosens technology allow plug & play integration into your process.
Videoer
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
Forgænger
-
-
Tekniske oplysninger (TI)
TI Turbimax CUS52D
Engelsk version - 01/2024
Turbidity sensor
EN DA 11/01/202422/06/202031/03/202009/08/201816/07/2018Sprog:
Engelsk
Version:
11/01/2024
Filstørrelse:
1.1 MB
Filnavn:
TI01136CEN_0723-00.pdf
-
-
-
Betjeningsvejledning (BA)
BA Turbimax CUS52D
Dansk version - 08/2023
Turbiditetssensor
EN DA 02/08/202322/06/202031/03/202024/07/201813/07/2018Sprog:
Dansk
Version:
02/08/2023
Filstørrelse:
1.1 MB
Filnavn:
BA01275CDA_0823-00.pdf
-
-
-
Tekniske oplysninger (TI)
TI Turbimax CUS52D
Turbidity sensor
EN DA 11/01/202422/06/202031/03/202009/08/201816/07/2018Sprog:
Engelsk
Version:
11/01/2024
Filstørrelse:
1.1 MB
Filnavn:
TI01136CEN_0723-00.pdf
-
-
-
Betjeningsvejledning (BA)
BA Turbimax CUS52D
Turbiditetssensor
EN DA 02/08/202322/06/202031/03/202024/07/201813/07/2018Sprog:
Dansk
Version:
02/08/2023
Filstørrelse:
1.1 MB
Filnavn:
BA01275CDA_0823-00.pdf
-
-
-
Aktivitetsfelter (FA)
Sıvı analizinde uzmanlık
Sensörlerden komple anahtar teslim çözümlere
Sprog:
Tyrkisk
Version:
23/11/2023
Filstørrelse:
7.2 MB
Filnavn:
FA01088C56TR01.23.pdf
-
-
-
Aktivitetsfelter (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Sprog:
Tysk
Version:
21/09/2022
Filstørrelse:
1.3 MB
Filnavn:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
-
-
-
Aktivitetsfelter (FA)
Catálogo Portfolio Analítica
Desde sensores hasta soluciones completas
Sprog:
Spansk
Version:
12/01/2017
Filstørrelse:
1.5 MB
Filnavn:
FA01018CES_Portfolio_Analitica_0216.pdf
-
-
-
Aktivitetsfelter (FA)
Jistota v analýze kapalin
Od senzorů po kompletní dodávku na klíč
Sprog:
Tjekkisk
Version:
12/01/2017
Filstørrelse:
740.3 KB
Filnavn:
Analyza_FA01018Ccs_0216.pdf
-
-
-
Aktivitetsfelter (FA)
Expertise in liquid analysis
From sensors to complete turnkey solutions
Sprog:
Engelsk
Version:
21/09/2022
Filstørrelse:
1.2 MB
Filnavn:
FA01018CEN_0422_Analysis_Portfolio_lowres.pdf
-
-
-
Aktivitetsfelter (FA)
Esperti nell’analisi dei liquidi
Dai sensori singoli a soluzioni
complete “chiavi in mano”Sprog:
Italiensk
Version:
12/01/2017
Filstørrelse:
3.9 MB
Filnavn:
FA01018CIT_02.16.pdf
-
-
-
Kompetencebrochure (CP)
Aus Freude an gutem Wasser
Frische Ideen für Wasserwerke, Verteilernetze, Oberflächenwasser und
IndustrieanlagenSprog:
Tysk
Version:
14/07/2023
Filstørrelse:
2.1 MB
Filnavn:
CP01335CDE_0223_Kompetenz in Wasser.pdf
-
-
-
Kompetencebrochure (CP)
L’eau potable : un enjeu vital
Contrôle périodique de fonctionnement pour garantir la qualité d’eau
Sprog:
French
Version:
02/08/2023
Filstørrelse:
186.9 KB
Filnavn:
CP01446XFR0223_Funktionskontrolle.pdf
-