Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Level switch - Soliswitch FTE30

Point level switch
Soliswitch FTE30
rotary paddle switch

Simple mechanical mechanism, extremely robust and cost-effective point level switch for bulk solids

FTE30
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-

Oversigt over specifikationer

  • Process temperature

    -20 °C ... 80 °C (-4 °F ... 170 °F)

  • Process pressure / max. overpressure limit

    0.5 bar to 1.5 bar (7 psi to 22 psi)

  • Min. density of medium

    >= 100 g/l

Anvendelsesområde

The economical Soliswitch FTE30 is a paddle switch for point level detection in bulk materials. Its robust polymer housing and compact design makes it an ideal sensor for full, empty and demand alarm in applications with bulk solids. The optimized materials make the unit outstandingly robust and therefore suitable for use in dust explosive areas.

  • Process connections: G 1½", PBT; G 1½", 1.4305; Reinforced shaft G 1½", 1.4305

  • Sensor length: Different standard lengths between 100 mm (4") and 600 mm (24"), additional rope length of 2,000 mm (80") (can be shortened)

  • Temperature: -20 to +80 °C (-4 to +170 °F)

  • Pressure: 0.5 to 1.8 bar (7 to 25 psi)

Fordele

  • Reliable and economical paddle switch

  • Highest safety standard

  • Diverse instrument designs for use under different application conditions

  • Slip clutch prevents impact on paddle

  • Ingress protection to IP65 for optimum safety in the process

Fundamental

  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

FLEX: Fundamental ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Forgænger