Oversigt over specifikationer
-
Accuracy
+/- 5 mm (0,2")
-
Process temperature
-40…+60°C
(-40…+140°F) -
Process pressure / max. overpressure limit
-1…3 bar (-14,50…43 psi)
-
Max. measurement distance
Standard: 8 m (26.2 ft)
With flooding protection tube: 12 m (39.4 ft) -
Main wetted parts
PVDF, PBT
Anvendelsesområde
Micropilot FMR10 offers continuous non-contact level measurement and is a perfect application fit for the water & wastewater industry and utilities across all industries. FMR10 belongs to the first radars with Bluetooth® commissioning, operation and maintenance app. Signal curves can be shown via app on every Bluetooth®-enabled smartphone or tablet (iOS, Android). With the compact design, thanks to unique chip, the device is ideal for limited space applications.
Radar for continuous level measurement in liquids. For use in storage tanks, open basins, pump/lift stations or sewer management.
Process connections: Threads
Process temperature: -40 to +60°C (-40 to +140°F)
Process pressure: -1 to +3bar (-14.5 to +43psi)
Maximum measuring range: up to 12m (39ft) with mounted flooding tube protection
Accuracy: ±5mm (0.2")
Measuring frequency: 26GHz
Fordele
Non-contact radar with Bluetooth® commissioning, operation and maintenance app
Most compact radar due to unique radar chip design offering perfect fit in limited space applications
Best price-performance-ratio radar
Perfect application fit for water & wastewater and utilities in all industries (IP66, IP68 / NEMA4x /6P)
Full PVDF body to resist outdoor conditions, sealed wiring and fully potted electronics eliminates water ingress and allows operation under harsh environmental conditions
Easy setup with three main parameters suits for most applications
Simple, safe and secure wireless remote access via Bluetooth®
Videoer
Fundamental
-
Enkle produkter
- Nemme at vælge, installere og betjene
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
Micropilot FMR10
Engelsk version - 08/2020
Free space radar
EN DA 13/12/202217/08/202031/03/202001/07/201908/03/2017Sprog:
Engelsk
Version:
17/08/2020
Filstørrelse:
1.1 MB
Filnavn:
TI01266FEN_0820.pdf
-
-
-
Kort instruktion (KA)
Micropilot FMR10
Dansk version - 03/2020
Fritrumsradar
EN DA 30/03/202027/06/2016Sprog:
Dansk
Version:
30/03/2020
Filstørrelse:
752.3 KB
Filnavn:
KA01247FDA_0216.pdf
-
-
-
Teknisk information (TI)
Micropilot FMR10
Free space radar
EN DA 13/12/202217/08/202031/03/202001/07/201908/03/2017Sprog:
Engelsk
Version:
13/12/2022
Filstørrelse:
1.3 MB
Filnavn:
TI01266FEN_0922-00.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR10
Free space radar
EN DA 30/03/202027/06/2016Sprog:
Engelsk
Version:
30/03/2020
Filstørrelse:
1.1 MB
Filnavn:
BA01577FEN_0216.pdf
-
-
-
Kort instruktion (KA)
Micropilot FMR10
Fritrumsradar
EN DA 30/03/202027/06/2016Sprog:
Dansk
Version:
30/03/2020
Filstørrelse:
752.3 KB
Filnavn:
KA01247FDA_0216.pdf
-
-
-
PU (udgivelse)
Guide de sélection de mesure de niveau radar à émission libre
Liquides, solides en vrac, stockage, process et mesure transactionnelle
Sprog:
French
Version:
14/01/2019
Filstørrelse:
3.7 MB
Filnavn:
PU01252F.02.19 - Guide de sélection radar_sscoupe.pdf
-
-
-
Aktivitetsområder (FA)
Level measurement
Product overview for applications in liquids and bulk solids
EN DA 14/10/2022Sprog:
Engelsk
Version:
14/10/2022
Filstørrelse:
30.3 MB
Filnavn:
FA00001F00EN2522.pdf
-
-
-
Kompetence Brochure (CP)
Selection Guide Continuous level measurement in liquids and bulk solids
Selection and engineering guide for the process industry
EN DA 18/10/2022Sprog:
Engelsk
Version:
18/10/2022
Filstørrelse:
18.3 MB
Filnavn:
CP00023F00EN1922.pdf
-
-
-
Kompetence Brochure (CP)
Dielectric constant (DC value) - Compendium
Access to several thousand DCvalues for all kinds of different media. Also via App. See QR-Code in the document.
EN DA 20/12/2022Sprog:
Engelsk
Version:
20/12/2022
Filstørrelse:
4.3 MB
Filnavn:
CP01076F00EN0322.pdf
-
-
-
Case Study (CS)
Monitoring water quality in fish farms
Digitalizing fish farming in the Petite Camargue Alsacienne
Sprog:
Engelsk
Version:
24/09/2021
Filstørrelse:
699.3 KB
Filnavn:
CS01722X_Monitoring water quality in fish farms.pdf
-
-
-
Case Study (CS)
Überwachung der Wasserqualität in Fischzuchtbecken
Digitalisierung der Fischzucht in der Petite Camargue Alsacienne
Sprog:
Tysk
Version:
24/09/2021
Filstørrelse:
706.6 KB
Filnavn:
CS01722X_Ueberwachung der Wasserqualitaet in Fischbecken.pdf
-
-
-
Innovation (IN)
Radar stapt in een nieuwe dimensie
Micropilot FMR10/FMR20 – innovatief enefficiënt
Sprog:
Hollandsk
Version:
09/06/2016
Filstørrelse:
2.2 MB
Filnavn:
IN01025F15NL0116_FMR10-20.pdf
-