Oversigt over specifikationer
-
Accuracy
+/- 2 mm (0,08")
-
Process temperature
-40…+80°C (-40…+176°F)
-
Process pressure / max. overpressure limit
-1…3 bar (-14,5…43 psi)
-
Max. measurement distance
DN40: 15 m (49.2 ft),
DN80: 20 m (65.6 ft) -
Main wetted parts
PVDF, PBT
Anvendelsesområde
Micropilot FMR20 offers continuous non-contact level and flow (via linearization table) measurement and is a perfect application fit for the water & wastewater industry and utilities across all industries. Commissioning is possible via HART or wireless via app using Bluetooth® or with remote display.
Signal curves can be shown via app on every Bluetooth®-enabled smartphone/tablet (iOS, Android). With the compact design, thanks to unique chip, the device is ideal for limited space applications.
Radar for continuous level measurement and flow measurement (with open channels or weirs, via linearization table).
Process connections: Threads, flange versions
Process temperature: -40 to +80°C (-40 to +176°F)
Process pressure: -1 to +3bar (-14.5 to +43psi)
Max. measuring range: Liquids 20m (66ft), Solids 10m (33ft)
Accuracy: Liquids ±2mm (0.08"), Solids ±5mm (0.2")
Measuring frequency: 26GHz
International explosion protection certificates
Fordele
Non-contact radar with commissioning via HART or wireless via Bluetooth® app or with remote display
Most compact radar due to unique radar chip design offering perfect fit in limited space applications
Best price-performance-ratio radar
Perfect application fit for water & wastewater, mining, minerals & metals as well as utilities in all industries (IP66, 68 / NEMA4x, 6P)
Full PVDF body to resist outdoor conditions, sealed wiring and fully potted electronics eliminates water ingress and allows operation under harsh environmental conditions
Easy setup with three main parameters suits for most applications
Simple, safe and secure wireless remote access via Bluetooth® – even in hazardous areas or places difficult to reach
Videoer
Lean
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
Micropilot FMR20 HART
Engelsk version - 08/2020
Free space radar
EN DA 17/08/202031/03/202001/07/201908/03/201714/11/2016Sprog:
Engelsk
Version:
17/08/2020
Filstørrelse:
2 MB
Filnavn:
TI01267FEN_0820.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR20 HART
Engelsk version - 08/2021
Free space radar For bulk solids
EN DA 02/08/2021Sprog:
Engelsk
Version:
02/08/2021
Filstørrelse:
3.5 MB
Filnavn:
BA02096FEN_0221.pdf
-
-
-
Teknisk information (TI)
Micropilot FMR20 Modbus RS485
Free space radar For bulk solids
EN DA 30/08/2021Sprog:
Engelsk
Version:
30/08/2021
Filstørrelse:
2.3 MB
Filnavn:
TI01597FEN_0221.pdf
-
-
-
Teknisk information (TI)
Khafagi-Venturi QV302...QV316
Flow measurement
EN DA 18/05/2022Sprog:
Engelsk
Version:
18/05/2022
Filstørrelse:
496.3 KB
Filnavn:
TI01681FEN_0122-00.pdf
-
-
-
Teknisk information (TI)
Micropilot FMR20 HART
Free space radar
EN DA 17/08/202031/03/202001/07/201908/03/201714/11/2016Sprog:
Engelsk
Version:
17/08/2020
Filstørrelse:
2 MB
Filnavn:
TI01267FEN_0820.pdf
-
-
-
Teknisk information (TI)
Micropilot FMR20 Modbus RS485
Free space radar
EN DA 17/08/202031/03/202001/07/201931/01/2019Sprog:
Engelsk
Version:
17/08/2020
Filstørrelse:
1.3 MB
Filnavn:
TI01437FEN_0520.pdf
-
-
-
Teknisk information (TI)
Micropilot FMR20 HART
Free space radar For bulk solids
EN DA 30/08/2021Sprog:
Engelsk
Version:
30/08/2021
Filstørrelse:
3 MB
Filnavn:
TI01591FEN_0221.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR20 MODBUS RS485
Free space radar For bulk solids
EN DA 30/08/2021Sprog:
Engelsk
Version:
30/08/2021
Filstørrelse:
2.9 MB
Filnavn:
BA02115FEN_0221.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR20 MODBUS RS485
Free space radar
EN DA 30/03/202031/01/2019Sprog:
Engelsk
Version:
30/03/2020
Filstørrelse:
1.6 MB
Filnavn:
BA01931FEN_0320.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR20 HART
Free space radar
EN DA 30/03/202008/04/201927/06/2016Sprog:
Engelsk
Version:
30/03/2020
Filstørrelse:
2.2 MB
Filnavn:
BA01578FEN_0320.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR20 HART
Free space radar For bulk solids
EN DA 02/08/2021Sprog:
Engelsk
Version:
02/08/2021
Filstørrelse:
3.5 MB
Filnavn:
BA02096FEN_0221.pdf
-
-
-
Kort instruktion (KA)
Micropilot FMR20 Modbus RS485
Fritrumsradar Til bulkfaststoffer
EN DA 30/08/2021Sprog:
Dansk
Version:
30/08/2021
Filstørrelse:
2.1 MB
Filnavn:
KA01525FDA_0221.pdf
-