Oversigt over specifikationer
-
Accuracy
+/- 2 mm (0.08 in)
-
Process temperature
XT: -196...+280 °C
(-321...+536 °F)
HT: -196...+450 °C
(-321...+842 °F) -
Process pressure / max. overpressure limit
Vacuum...160 bar
(Vacuum...2320 psi) -
Max. measurement distance
Standard: 40 m (131 ft)
With "Advanced dynamics": 70 m (230 ft) -
Main wetted parts
316L, Alloy C, PTFE, ceramic
Anvendelsesområde
Micropilot FMR51 for level measurement even under extreme process conditions like high temperature and high pressure in the oil & gas and chemical industry. The FMR51 free space radar offers maximum reliability due to an innovative and patented sensor-design. Micropilot is used for continuous, non-contact level measurement of liquids, pastes and slurries. The measurement is not affected by changing media, temperature changes, gas blankets or vapors. Remote access via SmartBlue app is available.
Horn antenna for level measurement even under extreme conditions.
Process connections: Thread, Tri-Clamp or flange
Temperature: -196 to +450°C (-321 to + 842°F)
Pressure: -1 to +160bar (-14.5 to +2,320psi)
Maximum measuring range: 40m (131ft), 70m (230ft) for enhanced dynamics
Accuracy: ±2mm
K-band: 26GHz
International explosion protection certificates, overfill prevention WHG, SIL, marine approvals, 5-point linearity protocol
Remote access with SmartBlue App via Bluetooth® is available
Fordele
Hardware and software developed according to IEC 61508 up to SIL3 (in homogeneous redundancy)
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Highest reliability even in the presence of obstructions in the vessel due to new Multi-Echo Tracking evaluation
Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle
Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)
World's easiest proof test concept for SIL and WHG saves time and cost
Highest safety due to double ceramic coupling and gas-tight feedthrough
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
Micropilot FMR51, FMR52
Engelsk version - 07/2020
Free space radar
EN DA 24/07/202012/04/201801/09/201715/12/201628/04/2016Sprog:
Engelsk
Version:
24/07/2020
Filstørrelse:
3.8 MB
Filnavn:
TI01040FEN_1020.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR51, FMR52 PROFIBUS PA Operating Instructions
Engelsk version - 04/2018
Free space radar
EN DA 12/04/201815/12/201601/12/201415/04/2013Sprog:
Engelsk
Version:
12/04/2018
Filstørrelse:
3.7 MB
Filnavn:
BA01125FEN_0418.pdf
-
-
-
Teknisk information (TI)
Micropilot FMR51, FMR52
Free space radar
EN DA 24/07/202012/04/201801/09/201715/12/201628/04/2016Sprog:
Engelsk
Version:
24/07/2020
Filstørrelse:
3.8 MB
Filnavn:
TI01040FEN_1020.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR51, FMR52 PROFIBUS PA Operating Instructions
Free space radar
EN DA 12/04/201815/12/201601/12/201415/04/2013Sprog:
Engelsk
Version:
12/04/2018
Filstørrelse:
3.7 MB
Filnavn:
BA01125FEN_0418.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR51, FMR52 HART Operating Instructions
Free space radar
EN DA 12/04/201821/09/201715/12/201628/04/201601/12/2014Sprog:
Engelsk
Version:
12/04/2018
Filstørrelse:
4.3 MB
Filnavn:
BA01049FEN_0718.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR51, FMR52 FOUNDATION Fieldbus Operating Instructions
Freespace radar
EN DA 12/04/201815/12/201616/07/201501/07/2013Sprog:
Engelsk
Version:
12/04/2018
Filstørrelse:
4.8 MB
Filnavn:
BA01121FEN_0418.pdf
-
-
-
Instrument parameter(GP)
Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 FOUNDATION Fieldbus Description of Device Parameters
Free space radar
EN DA 16/07/201501/07/2013Sprog:
Engelsk
Version:
16/07/2015
Filstørrelse:
2.8 MB
Filnavn:
GP01017FEN_0215.pdf
-
-
-
Instrument parameter(GP)
Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 PROFIBUS PA Description of Device Parameters
Free space radar
EN DA 30/10/201415/04/2013Sprog:
Engelsk
Version:
30/10/2014
Filstørrelse:
3.9 MB
Filnavn:
GP01018FEN_0214.pdf
-
-
-
Instrument parameter(GP)
Micropilot FMR5x HART Description of Device Parameters
Free space radar
EN DA 28/04/201630/10/201415/04/201330/01/201314/12/2012Sprog:
Engelsk
Version:
28/04/2016
Filstørrelse:
2.5 MB
Filnavn:
GP01014FEN_0516.pdf
-
-
-
Kort instruktion (KA)
Micropilot FMR51, FMR52 PROFIBUS PA
Fritrumsradar
EN DA 01/08/202212/04/201802/02/201515/04/2013Sprog:
Dansk
Version:
01/08/2022
Filstørrelse:
1.3 MB
Filnavn:
KA01129FDA_0422-00.pdf
-
-
-
Kort instruktion (KA)
Micropilot FMR51, FMR52 HART
Fritrumsradar
EN DA 01/08/202212/04/201822/09/201712/02/201515/04/2013Sprog:
Dansk
Version:
01/08/2022
Filstørrelse:
1.5 MB
Filnavn:
KA01100FDA_0622-00.pdf
-
-
-
Kort instruktion (KA)
Micropilot FMR51, FMR52 FOUNDATION Fieldbus
Fritrumsradar
EN DA 01/08/202212/04/201801/07/2013Sprog:
Dansk
Version:
01/08/2022
Filstørrelse:
1.3 MB
Filnavn:
KA01125FDA_0322-00.pdf
-