Oversigt over specifikationer
-
Accuracy
+/- 6 mm (0.24 in)
-
Process temperature
-40...+150 °C
(-40...+302 °F) -
Process pressure / max. overpressure limit
Vacuum...40 bar
(Vacuum...580 psi) -
Max. measurement distance
Standard: 20 m (66 ft)
-
Main wetted parts
PTFE, PVDF
Anvendelsesområde
Micropilot FMR53 for simple level measurement applications in liquids. With its slim rod antenna, FMR53 free space radar is particularly suited for small process connections. The PTFE coating of the rod antenna and flange plating guarantee resistance also in aggressive media. The Micropilot FMR53 is used for continuous, non-contact level measurement of liquids, pastes and slurries. The measurement is not affected by changing media, temperature changes, gas blankets or vapors.
Especially suited for small process connections, PTFE sensors usable in chemically aggressive media.
Process connections: Thread or flange
Temperature: -40 to +150°C (–40 to +302°F)
Pressure range: -1 to +40bar (–14.5 to +580psi)
Maximum measuring range: 20m (66ft)
Accuracy: ±6mm
C-band: 6GHz
International explosion protection certificates, overfill prevention WHG, SIL, 5-point linearity protocol
Fordele
Reliable non-contact measurement even for changing product and process conditions
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Highest reliability even in the presence of obstructions in the vessel due to new Multi-Echo Tracking evaluation
Hardware and software developed according to IEC 61508 up to SIL3 (in homogeneous redundancy)
Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle
Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)
World's easiest proof test concept for SIL and WHG saves time and cost
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
Micropilot FMR53, FMR54
Free space radar
EN DA 24/07/202012/04/201801/09/201715/12/201628/04/2016Sprog:
Engelsk
Version:
24/07/2020
Filstørrelse:
3.4 MB
Filnavn:
TI01041FEN_1020.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR53, FMR54 HART Operating Instructions
Free space radar
EN DA 12/04/201821/09/201715/12/201628/04/201601/12/2014Sprog:
Engelsk
Version:
12/04/2018
Filstørrelse:
4.3 MB
Filnavn:
BA01050FEN_0718.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR53, FMR54 PROFIBUS PA Operating Instructions
Free space radar
EN DA 12/04/201815/12/201601/12/201415/04/2013Sprog:
Engelsk
Version:
12/04/2018
Filstørrelse:
3.7 MB
Filnavn:
BA01126FEN_0418.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR53, FMR54 FOUNDATION Fieldbus Operating Instructions
Freespace radar
EN DA 12/04/201815/12/201616/07/201526/06/2013Sprog:
Engelsk
Version:
12/04/2018
Filstørrelse:
4.8 MB
Filnavn:
BA01122FEN_0418.pdf
-
-
-
Instrument parameter(GP)
Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 FOUNDATION Fieldbus Description of Device Parameters
Free space radar
EN DA 16/07/201501/07/2013Sprog:
Engelsk
Version:
16/07/2015
Filstørrelse:
2.8 MB
Filnavn:
GP01017FEN_0215.pdf
-
-
-
Instrument parameter(GP)
Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 PROFIBUS PA Description of Device Parameters
Free space radar
EN DA 30/10/201415/04/2013Sprog:
Engelsk
Version:
30/10/2014
Filstørrelse:
3.9 MB
Filnavn:
GP01018FEN_0214.pdf
-
-
-
Instrument parameter(GP)
Micropilot FMR5x HART Description of Device Parameters
Free space radar
EN DA 28/04/201630/10/201415/04/201330/01/201314/12/2012Sprog:
Engelsk
Version:
28/04/2016
Filstørrelse:
2.5 MB
Filnavn:
GP01014FEN_0516.pdf
-
-
-
Kort instruktion (KA)
Micropilot FMR53, FMR54 FOUNDATION Fieldbus
Fritrumsradar
EN DA 01/08/202212/04/201801/07/2013Sprog:
Dansk
Version:
01/08/2022
Filstørrelse:
1.4 MB
Filnavn:
KA01126FDA_0322-00.pdf
-
-
-
Kort instruktion (KA)
Micropilot FMR53, FMR54 PROFIBUS PA
Fritrumsradar
EN DA 01/08/202212/04/201812/02/201515/04/2013Sprog:
Dansk
Version:
01/08/2022
Filstørrelse:
1.4 MB
Filnavn:
KA01130FDA_0422-00.pdf
-
-
-
Kort instruktion (KA)
Micropilot FMR53, FMR54 HART
Fritrumsradar
EN DA 01/08/202212/04/201822/09/201712/02/201515/04/2013Sprog:
Dansk
Version:
01/08/2022
Filstørrelse:
1.5 MB
Filnavn:
KA01101FDA_0622-00.pdf
-