Oversigt over specifikationer
-
Accuracy
+/-1 mm (0.04 in)
-
Process temperature
-40 … +200 °C (-40 … +392 °F)
-
Process pressure / max. overpressure limit
Vacuum...20 bar (290 psi)
-
Max. measurement distance
50 m (164 ft)
-
Main wetted parts
PVDF, PTFE or PEEK
Anvendelsesområde
Micropilot FMR60B is part of the new generation of 80 GHz radar sensors. It is used for continuous non-contact level measurement in simple liquid applications with small process connections. Wizards guide users through commissioning, proof tests and verification of the devices and thus guarantee a simple operation. Heartbeat Technology offers verification and monitoring functions to identify anomalies for more safety and increased productivity.
Micropilot FMR60B is suitable for free-space applications up to 50m and offers high beam focusing for vessels with many internal fittings.
Process connections: Threads and flanges
Temperature: –40 to +200 °C (-40 to 392° F)
Pressure: –1 bis +20 bar (-14.5 to +290 psi)
Maximum measuring range: 50 m (164 ft)
Accuracy: ±1 mm (0.04 in)
W-band: 80 GHz
International explosion protection certificates, overfill prevention WHG, SIL, marine approval, 5- or 10-point factory calibration certificate
Fordele
Easy handling through intuitive operation and wizards, for commissioning and verification
Easier troubleshooting through recommended actions shown on the display
Reduction of systematic errors through guided SIL-locking, verification and proof testing
Safety by design: Device development according to IEC 61508
Increased productivity thanks to process monitoring, verification and diagnostics in the running process with Heartbeat Technology
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
Micropilot FMR60B HART
Engelsk version - 06/2022
Free spaceradar
EN DA 01/06/2022Sprog:
Engelsk
Version:
01/06/2022
Filstørrelse:
2 MB
Filnavn:
TI01683FEN_0122-00.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR60B
Engelsk version - 08/2022
Free space radar HART
EN DA 01/08/2022Sprog:
Engelsk
Version:
01/08/2022
Filstørrelse:
2 MB
Filnavn:
BA02247FEN_0122-00.pdf
-
-
-
Teknisk information (TI)
Micropilot FMR60B HART
Free spaceradar
EN DA 01/06/2022Sprog:
Engelsk
Version:
01/06/2022
Filstørrelse:
2 MB
Filnavn:
TI01683FEN_0122-00.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR60B
Free space radar HART
EN DA 01/08/2022Sprog:
Engelsk
Version:
01/08/2022
Filstørrelse:
2 MB
Filnavn:
BA02247FEN_0122-00.pdf
-
-
-
Kort instruktion (KA)
Micropilot FMR60B
Fritrumsradar HART
EN DA 01/08/2022Sprog:
Dansk
Version:
01/08/2022
Filstørrelse:
1.1 MB
Filnavn:
KA01587FDA_0122-00.pdf
-
-
-
Installationsvejledning (EA)
Cable gland M20x1.5
Gammapilot, Liquiphant, Micropilot Cerabar, Deltabar
EN DA 27/01/202225/05/202006/02/202009/08/201922/05/2019Sprog:
Engelsk
Version:
27/01/2022
Filstørrelse:
597 KB
Filnavn:
EA01262FEN_0522-00.pdf
-
-
-
Installationsvejledning (EA)
Replacement of transmitter VU140
FHX50B
EN DA 27/10/2022Sprog:
Engelsk
Version:
27/10/2022
Filstørrelse:
726.9 KB
Filnavn:
EA01452FEN_0122-00.pdf
-
-
-
Installationsvejledning (EA)
Replacement of the sensor electronics
Micropilot
EN DA 27/10/2022Sprog:
Engelsk
Version:
27/10/2022
Filstørrelse:
1.6 MB
Filnavn:
EA01451FEN_0122-00.pdf
-
-
-
Installationsvejledning (EA)
HistoROM
Gammapilot, Liquiphant, Micropilot, Prothermo Cerabar, Deltabar
EN DA 13/01/202227/02/202131/07/2020Sprog:
Engelsk
Version:
13/01/2022
Filstørrelse:
788.3 KB
Filnavn:
EA01314FEN_0322-00.pdf
-
-
-
Installationsvejledning (EA)
Terminal module
Gammapilot, Liquiphant, Micropilot, Prothermo Cerabar, Deltabar
EN DA 27/01/202231/07/202009/08/2019Sprog:
Engelsk
Version:
27/01/2022
Filstørrelse:
498.9 KB
Filnavn:
EA01269FEN_0322-00.pdf
-
-
-
Installationsvejledning (EA)
Dummy plug M20×1.5, dummy plug NPT½
Gammapilot, Liquiphant, Micropilot, Prothermo Cerabar, Deltabar
EN DA 27/01/202231/07/2020Sprog:
Engelsk
Version:
27/01/2022
Filstørrelse:
508 KB
Filnavn:
EA01319FEN_0222-00.pdf
-
-
-
Installationsvejledning (EA)
M12 plug (housing side)
Gammapilot, Liquiphant, Micropilot Cerabar, Deltabar
EN DA 27/01/202225/05/202006/02/202022/05/2019Sprog:
Engelsk
Version:
27/01/2022
Filstørrelse:
593.1 KB
Filnavn:
EA01261FEN_0422-00.pdf
-