Oversigt over specifikationer
-
Accuracy
+/-1 mm (0.04 in)
-
Process temperature
-196 … +450 °C (-321 … +842 °F)
-
Process pressure / max. overpressure limit
Vacuum...160 bar (2320 psi)
-
Max. measurement distance
80 m (262 ft)
-
Main wetted parts
316L or PTFE (clad 316L flanges)
Anvendelsesområde
Micropilot FMR62B is part of the new generation of 80 GHz radar sensors. It is used for continuous non-contact level measurement in challenging liquid applications. It masters process requirements like high temperatures, high process pressure as well as changing media. Testing concepts for SIL-locking and proof tests reduces the risk of systematic errors. Heartbeat Technology offers verification and monitoring functions to identify anomalies for increased safety and productivity.
The Micropilot FMR62B is suitable for free-space applications up to 80m and offers high beam focusing for vessels with many internal fittings.
Process connections: Flanges
Temperature: –196 to +450 °C (-320 to +842°F)
Pressure: –1 bis +160 bar (-14.5 to 2320.6 psi)
Maximum measuring range: 80 m (262.5 ft)
Accuracy: ±1 mm (0.04 in)
W-band: 80 GHz
International explosion protection certificates, overfill prevention WHG, SIL, marine approval, 5- or 10-point factory calibration certificate
Fordele
Increased productivity thanks to process monitoring, verification, and diagnostics in the running process with Heartbeat Technology
Safety by design: Device development according to IEC 61508 for SIL 2 and SIL 3 applications (e.g. in homogeneous redundancy)
Reduction of systematic errors through guided SIL-locking, verification and proof testing
Easy handling through intuitive operation and wizards, for commissioning and verifications
Easier troubleshooting through recommended actions shown on the display
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
Micropilot FMR62B HART
Engelsk version - 06/2022
Free space radar
EN DA 01/06/2022Sprog:
Engelsk
Version:
01/06/2022
Filstørrelse:
1.7 MB
Filnavn:
TI01684FEN_0122-00.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR62B
Engelsk version - 08/2022
Free space radar HART
EN DA 01/08/2022Sprog:
Engelsk
Version:
01/08/2022
Filstørrelse:
1.8 MB
Filnavn:
BA02248FEN_0122-00.pdf
-
-
-
Teknisk information (TI)
Micropilot FMR62B HART
Free space radar
EN DA 01/06/2022Sprog:
Engelsk
Version:
01/06/2022
Filstørrelse:
1.7 MB
Filnavn:
TI01684FEN_0122-00.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR62B
Free space radar HART
EN DA 01/08/2022Sprog:
Engelsk
Version:
01/08/2022
Filstørrelse:
1.8 MB
Filnavn:
BA02248FEN_0122-00.pdf
-
-
-
Kort instruktion (KA)
Micropilot FMR62B
Fritrumsradar HART
EN DA 01/08/2022Sprog:
Dansk
Version:
01/08/2022
Filstørrelse:
1.1 MB
Filnavn:
KA01588FDA_0122-00.pdf
-
-
-
Installationsvejledning (EA)
Cable gland M20x1.5
Gammapilot, Liquiphant, Micropilot Cerabar, Deltabar
EN DA 27/01/202225/05/202006/02/202009/08/201922/05/2019Sprog:
Engelsk
Version:
27/01/2022
Filstørrelse:
597 KB
Filnavn:
EA01262FEN_0522-00.pdf
-
-
-
Installationsvejledning (EA)
Replacement of transmitter VU140
FHX50B
EN DA 27/10/2022Sprog:
Engelsk
Version:
27/10/2022
Filstørrelse:
726.9 KB
Filnavn:
EA01452FEN_0122-00.pdf
-
-
-
Installationsvejledning (EA)
Replacement of the antenna horn
Micropilot
EN DA 27/10/2022Sprog:
Engelsk
Version:
27/10/2022
Filstørrelse:
449.7 KB
Filnavn:
EA01449FEN_0122-00.pdf
-
-
-
Installationsvejledning (EA)
Replacement of the sensor electronics
Micropilot
EN DA 27/10/2022Sprog:
Engelsk
Version:
27/10/2022
Filstørrelse:
1.6 MB
Filnavn:
EA01451FEN_0122-00.pdf
-
-
-
Installationsvejledning (EA)
HistoROM
Gammapilot, Liquiphant, Micropilot, Prothermo Cerabar, Deltabar
EN DA 13/01/202227/02/202131/07/2020Sprog:
Engelsk
Version:
13/01/2022
Filstørrelse:
788.3 KB
Filnavn:
EA01314FEN_0322-00.pdf
-
-
-
Installationsvejledning (EA)
VU100 segment display/with Bluetooth VU101 VU112 graphical display/with Bluetooth VU113
Gammapilot, Liquiphant, Micropilot, Prothermo Cerabar, Deltabar
EN DA 27/01/202202/04/202130/04/202009/08/2019Sprog:
Engelsk
Version:
27/01/2022
Filstørrelse:
436 KB
Filnavn:
EA01267FEN_0422-00.pdf
-
-
-
Installationsvejledning (EA)
Cover, cover seal
Gammapilot, Liquiphant, Micropilot, Prothermo Cerabar,Deltabar
EN DA 27/01/202209/04/202106/02/202031/07/201924/05/2019Sprog:
Engelsk
Version:
27/01/2022
Filstørrelse:
587.7 KB
Filnavn:
EA01265FEN_0522-00.pdf
-