Oversigt over specifikationer
-
Accuracy
+/-1 mm (0.04 in)
-
Process temperature
-40 °C … +200 °C (-40 °F … +392 °F)
-
Process pressure / max. overpressure limit
Vacuum...25 bar (363 psi)
-
Max. measurement distance
80 m (262 ft)
-
Main wetted parts
PEEK or PTFE
Anvendelsesområde
Micropilot FMR63B is part of the new generation of 80 GHz radar sensors. Thanks to hygienic process connections it is suitable for continuous non-contact level measurement in hygienic applications. Wizards guide users through commissioning, proof tests and verification of the devices and thus guarantee a simple operation. Heartbeat Technology offers verification and monitoring functions to identify anomalies for more safety and increased productivity.
The Micropilot FMR63B is for free space applications up to 80m and offers high beam focusing for vessels with many internal fittings.
Process connections: M24 adapters and hygienic process connections
Temperature: –40 to +200 °C (-40 to 392° F)
Pressure: –1 bis +25 bar (-14.5 to +362.6 psi)
Maximum measuring range: 80 m (164 ft)
Accuracy: ±1 mm (0.04 in)
W-band: 80 GHz
International explosion protection certificates, overfill prevention WHG, SIL, 5- or 10-point factory calibration certificate
Fordele
Easy handling through intuitive operation and wizards, for commissioning and verification
Increased productivity thanks to process monitoring, verification and diagnostics in the running process with Heartbeat Technology
Safety by design: Device development according to IEC 61508
Simple Display of device status – A change in the backlighting from green to red highlights errors immediately
Simple device integration into asset management systems through digital communication
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
Micropilot FMR63B HART
Engelsk version - 06/2022
Free space radar
EN DA 01/06/2022Sprog:
Engelsk
Version:
01/06/2022
Filstørrelse:
1.6 MB
Filnavn:
TI01685FEN_0122-00.pdf
-
-
-
Teknisk information (TI)
Micropilot FMR63B HART
Free space radar
EN DA 01/06/2022Sprog:
Engelsk
Version:
01/06/2022
Filstørrelse:
1.6 MB
Filnavn:
TI01685FEN_0122-00.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR63B
Free space radar HART
EN DA 01/08/2022Sprog:
Engelsk
Version:
01/08/2022
Filstørrelse:
1.8 MB
Filnavn:
BA02249FEN_0122-00.pdf
-
-
-
Kort instruktion (KA)
Micropilot FMR63B
Fritrumsradar HART
EN DA 01/08/2022Sprog:
Dansk
Version:
01/08/2022
Filstørrelse:
1.1 MB
Filnavn:
KA01589FDA_0122-00.pdf
-
-
-
Installationsvejledning (EA)
HistoROM
Gammapilot, Liquiphant, Micropilot, Prothermo Cerabar, Deltabar
EN DA 13/01/202227/02/202131/07/2020Sprog:
Engelsk
Version:
13/01/2022
Filstørrelse:
788.3 KB
Filnavn:
EA01314FEN_0322-00.pdf
-
-
-
Installationsvejledning (EA)
Replacement of transmitter VU140
FHX50B
EN DA 27/10/2022Sprog:
Engelsk
Version:
27/10/2022
Filstørrelse:
726.9 KB
Filnavn:
EA01452FEN_0122-00.pdf
-
-
-
Installationsvejledning (EA)
Cable gland M20x1.5
Gammapilot, Liquiphant, Micropilot Cerabar, Deltabar
EN DA 27/01/202225/05/202006/02/202009/08/201922/05/2019Sprog:
Engelsk
Version:
27/01/2022
Filstørrelse:
597 KB
Filnavn:
EA01262FEN_0522-00.pdf
-
-
-
Installationsvejledning (EA)
Replacement of the sensor electronics
Micropilot
EN DA 27/10/2022Sprog:
Engelsk
Version:
27/10/2022
Filstørrelse:
1.6 MB
Filnavn:
EA01451FEN_0122-00.pdf
-
-
-
Installationsvejledning (EA)
Terminal module
Gammapilot, Liquiphant, Micropilot, Prothermo Cerabar, Deltabar
EN DA 27/01/202231/07/202009/08/2019Sprog:
Engelsk
Version:
27/01/2022
Filstørrelse:
498.9 KB
Filnavn:
EA01269FEN_0322-00.pdf
-
-
-
Installationsvejledning (EA)
Replacement of the connecting cables
Micropilot
EN DA 27/10/2022Sprog:
Engelsk
Version:
27/10/2022
Filstørrelse:
1.2 MB
Filnavn:
EA01450FEN_0122-00.pdf
-
-
-
Installationsvejledning (EA)
Replacement of main electronics
Micropilot
EN DA 27/10/2022Sprog:
Engelsk
Version:
27/10/2022
Filstørrelse:
1 MB
Filnavn:
EA01436FEN_0122-00.pdf
-