Oversigt over specifikationer
-
Accuracy
+/- 3 mm (0.12 in)
-
Process temperature
-196 … +450 °C (-321 … +842 °F)
-
Process pressure / max. overpressure limit
Vacuum...160 bar (2320 psi)
-
Max. measurement distance
125 m (410 ft)
-
Main wetted parts
Horn antenna: 316L / 1.4404, Al2O3 (ceramic),
graphite Flush / Drip-off antenna: PTFE
Anvendelsesområde
Micropilot FMR67B is part of the new generation of 80 GHz radar sensors. It is suitable for continuous non-contact level measurement in demanding solid applications – even with extreme process temperatures. Wizards guide users through commissioning, proof tests and verification of the devices and thus guarantee a simple operation. The narrow beam angle is suitable for measurements in narrow silos. Heartbeat Technology identifies anomalies for increased safety and productivity.
The Micropilot FMR67B is suitable for free space applications up to 125m and offers high beam focusing for vessels with many internal fittings.
Process connections: Flanges
Temperature: –40 to +450 °C (-40 to +842° F)
Pressure: –1 to +160 bar (-14.5 to +2320.6 psi)
Maximum measuring range: 125 m (1410 ft)
Accuracy: ±3 mm (0.12 in)
W-Band: 80 GHz
International explosion protection certificates, SIL, 5- or 10-point factory calibration certificate
Fordele
Easy handling through intuitive operation and wizards, for commissioning and verification
Increased productivity thanks to process monitoring, verification, and diagnostics in the running process with Heartbeat Technology
Safety by Design: Device development according to IEC 61508
Simple device integration into asset management systems through digital communication
Highly reliable measurement thanks to narrow beam angle and intelligent evaluation even in vessels with interfering installations
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
Micropilot FMR67B HART
Engelsk version - 06/2022
Free space radar
EN DA 01/06/2022Sprog:
Engelsk
Version:
01/06/2022
Filstørrelse:
2.3 MB
Filnavn:
TI01687FEN_0122-00.pdf
-
-
-
Ex Sikkerheds Brugsanvisning (XA)
Micropilot FMR66B/67B
Engelsk version - 08/2022
ATEX, IECEx: Ex ia IIIC Txxx°C Da/Db Ex ia IIIC Txxx°C Db
EN DA 22/08/2022Sprog:
Engelsk
Version:
22/08/2022
Filstørrelse:
428 KB
Filnavn:
XA02874FEN_0122-00.pdf
-
-
-
Teknisk information (TI)
Micropilot FMR67B HART
Free space radar
EN DA 01/06/2022Sprog:
Engelsk
Version:
01/06/2022
Filstørrelse:
2.3 MB
Filnavn:
TI01687FEN_0122-00.pdf
-
-
-
Betjeningsvejledining (BA)
Micropilot FMR67B
Free space radar HART
EN DA 01/08/2022Sprog:
Engelsk
Version:
01/08/2022
Filstørrelse:
2.1 MB
Filnavn:
BA02251FEN_0122-00.pdf
-
-
-
Kort instruktion (KA)
Micropilot FMR67B
Fritrumsradar HART
EN DA 01/08/2022Sprog:
Dansk
Version:
01/08/2022
Filstørrelse:
1.3 MB
Filnavn:
KA01591FDA_0122-00.pdf
-
-
-
Installationsvejledning (EA)
HistoROM
Gammapilot, Liquiphant, Micropilot, Prothermo Cerabar, Deltabar
EN DA 13/01/202227/02/202131/07/2020Sprog:
Engelsk
Version:
13/01/2022
Filstørrelse:
788.3 KB
Filnavn:
EA01314FEN_0322-00.pdf
-
-
-
Installationsvejledning (EA)
Replacement of the antenna horn
Micropilot
EN DA 27/10/2022Sprog:
Engelsk
Version:
27/10/2022
Filstørrelse:
449.7 KB
Filnavn:
EA01449FEN_0122-00.pdf
-
-
-
Installationsvejledning (EA)
Replacement of the sensor electronics
Micropilot
EN DA 27/10/2022Sprog:
Engelsk
Version:
27/10/2022
Filstørrelse:
1.6 MB
Filnavn:
EA01451FEN_0122-00.pdf
-
-
-
Installationsvejledning (EA)
Replacement of transmitter VU140
FHX50B
EN DA 27/10/2022Sprog:
Engelsk
Version:
27/10/2022
Filstørrelse:
726.9 KB
Filnavn:
EA01452FEN_0122-00.pdf
-
-
-
Installationsvejledning (EA)
Cable gland M20x1.5
Gammapilot, Liquiphant, Micropilot Cerabar, Deltabar
EN DA 27/01/202225/05/202006/02/202009/08/201922/05/2019Sprog:
Engelsk
Version:
27/01/2022
Filstørrelse:
597 KB
Filnavn:
EA01262FEN_0522-00.pdf
-
-
-
Installationsvejledning (EA)
M12 plug (housing side)
Gammapilot, Liquiphant, Micropilot Cerabar, Deltabar
EN DA 27/01/202225/05/202006/02/202022/05/2019Sprog:
Engelsk
Version:
27/01/2022
Filstørrelse:
593.1 KB
Filnavn:
EA01261FEN_0422-00.pdf
-
-
-
Installationsvejledning (EA)
Replacement of the connecting cables
Micropilot
EN DA 27/10/2022Sprog:
Engelsk
Version:
27/10/2022
Filstørrelse:
1.2 MB
Filnavn:
EA01450FEN_0122-00.pdf
-