Oversigt over specifikationer
-
Process pressure / max. overpressure limit
Any
Anvendelsesområde
The Gamma Source FSG60 has a very long lifetime thanks to its long half-life time. Common used standard isotope in the industrial process measurement.
Radioactive isotopes are used as gamma radiation sources for continuous level, density and interface measurement as well as for point level detection. The radioactive source is mounted in a special source container which affords the necessary protection while providing a defined, practically unattenuated, narrow beam in one direction only.
Fordele
Specially constructed source capsule conforms to strictest safety requirements:
Typically class C66646 to ISO 2919Point source in special source container ensures simple handling and easy installation
Choice of activity ensures optimized dosage for your application
High cost-effectiveness due to long half-life time
Xpert
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
Radiation source FSG60 and FSG61
Radiometric level measurement
EN DA 29/07/202229/03/202116/07/202025/11/201505/08/2015Sprog:
Engelsk
Version:
29/07/2022
Filstørrelse:
1.1 MB
Filnavn:
TI00439FEN_2122-00.pdf
-
-
-
Special Dokumentation (SD)
IEC 61406
Automatic identification of physical objects
EN DA 12/01/202324/10/202208/11/2021Sprog:
Engelsk
Version:
12/01/2023
Filstørrelse:
649 KB
Filnavn:
SD02796PEN_0423-00.pdf
-
-
-
Special Dokumentation (SD)
Handling Instructions for Radioactive Sources
Handling Instructions Definitions, Safety and Handling Instructions for Radioactive Sources and Radioactive Solutions
EN DA 29/01/202107/04/2016Sprog:
Engelsk
Version:
29/01/2021
Filstørrelse:
602.8 KB
Filnavn:
SD01739FA2_0221.pdf
-
-
-
Special Dokumentation (SD)
QGx, FQGx, FSG6x
Returns: Source containers, gamma radiation sources
EN DA 19/06/202031/10/2017Sprog:
Engelsk
Version:
19/06/2020
Filstørrelse:
8.3 MB
Filnavn:
SD00309FEN_1520.pdf
-
-
-
Generalieblad
Whitepaper - Radiometric Solutions
Technologies for Desalters
Sprog:
Engelsk
Version:
13/11/2017
Filstørrelse:
1.9 MB
Filnavn:
WP01068F00EN0117.pdf
-
-
-
Beskyttelse Explosion
Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, DELTAPILOT S, Gammapilot, GAMMAPILOTM, Levelflex, Liquicap M, LIQUIPHANT, LIQUIPHANT FAILSAFE, Liquiphant M, Liquiphant S, Micropilot, SOLICAP M, STRAHLENSCHUTZBEHÄLTER, Strahler
Product root: FMB50-, FMB51-, FMB52-, FMB53-, FMB70-, FMD77-, FMD78-, FMG50-, FMG60-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR62-, FMR67-, FQG60-, FQG62-, FSG60-, FSG61-, FTI51-, FTI52-, FTI55-, FTI56-, FTL41-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, PMC51-, PMC71-, PMD55-, PMD75-, PMP51-, PMP55-, PMP71-, PMP75- Region: Europe Approval agency: BV Protection: Ex i
Sprog:
Tysk
Version:
20/10/2020
Filstørrelse:
617.8 KB
Filnavn:
EPS_15_ATEX_1_1011_X_R1.pdf
-
-
-
Beskyttelse Explosion
Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Gammapilot M, Levelflex, Liqui cap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Solicap M, Strahlenschutzbehälter, Strahler
Product root: FMB50-, FMB52-, FMB53-, FMB70-, FMD77-, FMD78-, FMG50-, FMG60-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54- , FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FQG60-, FQG62-, FSG60-, FTG20-, FTI51-, FTI52-, FT I55-, FTI56-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, PMC51-, PMC71-, PMD55-, PM D75-, PMP51-, PMP55-, PMP71-, PMP75- Region: International Approval agency: BV Protection: Ex i
Sprog:
Engelsk
Version:
08/07/2022
Filstørrelse:
5.4 MB
Filnavn:
Smart TEC RIFD_IECEx ATEX UKCA.pdf
-
-
-
Metrologi
Product family: Gammapilot, Strahlenschutzbehälter, Strahler, Accessory radiometry
Product root: FHG65-, FHG66-, FMG50-, FQG60-, FQG61-, FQG62-, FQG63-, FQG66-, FSG60-, FSG61- Region: Kazakhstan Approvalagency: KazStandard Approval number: 1254 Metrology type: Metrology
Sprog:
Russisk
Version:
14/10/2021
Filstørrelse:
12.7 MB
Filnavn:
1254 Gammapilot FMG50 14.10.2021- 14.10.pdf
-
-
-
Metrologi
Product family: Gammapilot, Gammapilot M, Strahlenschutzbehälter, Strahler, Accessory radiometry
Product root: FHG65-, FHG66-, FMG50-, FMG60-, FQG60-, FQG61-, FQG62-,FQG63-, FQG66-, FSG60-, FSG61- Region: Belarus Approval agency: BELST Approval number: 15061 Metrology type: Metrology
Sprog:
Russisk
Version:
13/04/2022
Filstørrelse:
10.9 MB
Filnavn:
15061 Gammapilot.pdf
-