Oversigt over specifikationer
-
Process temperature
Any
-
Process pressure / max. overpressure limit
Any
-
Min. density of medium
Any
-
Min. conductivity of medium
Any
Anvendelsesområde
The Gammapilot FTG20 is the world’s most advanced Geiger-Mueller counter with highest available sensitivity and outstanding features. Even under extreme process conditions like high pressure, high temperature, corrosiveness, toxicity and abrasion, the radiometric measuring principle can be employed without any problems.
For liquids, solids, suspensions and sludges etc. Particularly for applications under extreme measuring conditions, e.g. high pressure, high temperature, corrosiveness, toxicity, abrasion. All kinds of process vessels, e.g. reactors, autoclaves, separators, acid tanks, mixers, cyclones, cupola furnaces.
Temperature: No limitation (non-invasive, extraneous)
Pressure: No limitation (non-invasive, extraneous)
Switch time: Up to 0.4 seconds
International explosion protection certificates
Fordele
Sensor and transmitter: One instrument for all measuring tasks - can be used universally due to numerous certificates and approvals
Highest availability, reliability and safety, even for extreme process and ambient conditions
No recalibration after electronics exchange because of HistoROM data management concept and automatic decay compensation
Optimum adjustment to the respective application via a variety of sensitivity versions
Relay, 8/16mA (passive - two-wire loop powered) or 4 to 20mA output for easy system integration
Aluminum or stainless steel housing for heavy-duty applications
Easy commissioning and fast, on-site operation
Videoer
Lean
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
Gammapilot FTG20
Radiometric measuring technology
EN DA 10/12/2012Sprog:
Engelsk
Version:
10/12/2012
Filstørrelse:
2 MB
Filnavn:
TI01023FEN_0212.pdf
-
-
-
Betjeningsvejledining (BA)
Gammapilot FTG20
Operating Instruction
EN DA 19/12/201210/12/2012Sprog:
Engelsk
Version:
19/12/2012
Filstørrelse:
3.2 MB
Filnavn:
BA01035FEN_0212.pdf
-
-
-
Installationsvejledning (EA)
Electronics sensor Installation instruction
Gammapilot
EN DA 12/03/2013Sprog:
Engelsk
Version:
12/03/2013
Filstørrelse:
728 KB
Filnavn:
EA01074FA2_0113.pdf
-
-
-
Installationsvejledning (EA)
Cover F27/F13 Installation Instruction
Gammapilot
EN DA 12/03/2013Sprog:
Engelsk
Version:
12/03/2013
Filstørrelse:
522.4 KB
Filnavn:
EA01072FA2_0113.pdf
-
-
-
Installationsvejledning (EA)
Cover and gasket connection compartment Installation instruction
Gammapilot
EN DA 12/03/2013Sprog:
Engelsk
Version:
12/03/2013
Filstørrelse:
310.6 KB
Filnavn:
EA01075FA2_0113.pdf
-
-
-
Installationsvejledning (EA)
Transmitter FTG20 Installation instruction
Gammapilot
EN DA 12/03/2013Sprog:
Engelsk
Version:
12/03/2013
Filstørrelse:
661.7 KB
Filnavn:
EA01073FA2_0113.pdf
-
-
-
Ex Sikkerheds Brugsanvisning (XA)
Gammapilot FTG20
II 2 G Ex db ia IIC Gb II 2 G Ex db [ia] IIC Gb II 2 DEx tb ia IIIC Db II 2 D Ex tb [ia] IIIC Db
Sprog:
Engelsk
Version:
06/09/2022
Filstørrelse:
528 KB
Filnavn:
XA02885FEN_0122-00.pdf
-
-
-
Ex Sikkerheds Brugsanvisning (XA)
Safety Instructions Gammapilot FTG20
Ex d ia IIC Txx°C Gb Ex d [ia] IICTxx°C Gb GYJ13.1284X (NEPSI)
EN DA 12/12/2013Sprog:
Engelsk
Version:
12/12/2013
Filstørrelse:
551.2 KB
Filnavn:
XA01138FB2_0113.pdf
-
-
-
Ex Sikkerheds Brugsanvisning (XA)
Safety Instructions Gammapilot FTG20
CSA Control Drawing IS
Sprog:
Engelsk
Version:
02/04/2013
Filstørrelse:
117.7 KB
Filnavn:
XA00674FEN_0112.pdf
-
-
-
Ex Sikkerheds Brugsanvisning (XA)
Safety Instructions Gammapilot FTG20
CSA Control Drawing Explosion proof, DIP
Sprog:
Engelsk
Version:
02/04/2013
Filstørrelse:
120.1 KB
Filnavn:
XA00618FEN_0112.pdf
-