Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Source Container FQG60 - Radiometric measurement

Radiometric
Level/density measurement
Source Container FQG60

Radiation source container with radiation source insert with manual switch-on and switch-off

FQG60
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
from CHF ??.-

Oversigt over specifikationer

  • Process temperature

    Any

  • Process pressure / max. overpressure limit

    Any

  • Main wetted parts

    Non-contact

Anvendelsesområde

The FQG60 source container is designed to hold the radioactive source during radiometric point level detection, continuous level and density measurement. The radiation is emitted almost unattenuated in one direction only, and is damped in all other directions. This guarantees highest safety for the personnel and a reliable measurement.

Designed to hold the radioactive source during radiometric point level detection, level measurement and density measurement. Radiation is emitted almost unattenuated in one direction only, and is damped in all other directions.

  • Activity: 137Cs to 1.1GBq (30mCi)

  • Temperature: No limitation (non-invasive, extraneous)

  • Pressure: No limitation (non-invasive, extraneous)

Fordele

  • High safety level thanks to highest classification for the source supplied (DIN 25426/ISO 2919, typically classification C66646) and safe and easy source replacement

  • Reliable measurement due to small-size, lightweight container which provides optimized screening

  • Compact, easy-to-mount device with the possibility of various angles of emission for optimum adaptation to the application

  • Manual switching on/off and padlock to fix switching positions (on/off), or snap hook to fix switching position; on-switch status easily identified

  • Integrated mounting device for density measurement on pipes

  • Optional: Calibration plate for quick and easy density recalibration

Videoer

Xpert

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

Xpert: Til de mest udfordrende applikationer ©Endress+Hauser
  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel

Please Wait (spinning wheel) Loading alternative products