Oversigt over specifikationer
-
Process temperature
max. 400°C (752°F)
-
Process pressure / max. overpressure limit
Any (diptube)
-
Main wetted parts
Non-contact
Anvendelsesområde
The FQG63 source container is designed to hold the radioactive source during radiometric level, density and interface measurement. The radiation is damped in all directions as long as the source container is switched off. This guarantees highest safety for the personnel and a reliable measurement. If the source is switched on and lowered down into the process tank, it emits the radiation into all directions.
Designed to hold the radioactive source during density and interface measurement.
Off-position: Radioactive source located in the source container and screens off radiation
On-position: Radioactive source with the flexible extension located in the protection pipe inside the process vessel
Activity: 137Cs to 185.0GBq (5000mCi), 60Co to 3.7GBq (100mCi)
Temperature: -52 to +400°C (-62 to +752°F)
Pressure: No limitation (non-invasive, extraneous)
Fordele
Highest safety classification for the source supplied (DIN 25426/ISO 2919, typical classification C66646)
Reliable measurement due to lightweight container and almost spherical design which provides optimized screening
Flexible installation length up to 30m (98ft)
Manually operated and padlock, cylinder lock or locking bolt for fixing the switching position
Switch status easily identified
Compact device that is easy to mount; adapter and centering flange for existing vessel flanges
Videoer
Xpert
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
Technical Information / Operating Instructions Source Container FQG63 Radiometric Level Measurement
Container with with flexible Extension element
EN DA 11/05/202024/02/201605/08/201530/07/201412/05/2014Sprog:
Dansk
Version:
11/05/2020
Filstørrelse:
3.7 MB
Filnavn:
TI00446FDA_1920.pdf
-
-
-
Installationsvejledning (EA)
Locking bolt Installation instruction
Source container FQG63
EN DA 13/04/2012Sprog:
Engelsk
Version:
13/04/2012
Filstørrelse:
331.5 KB
Filnavn:
EA0050FA2_1110.pdf
-
-
-
Installationsvejledning (EA)
Selaing set Installation instruction
FQG63
EN DA 13/04/2012Sprog:
Engelsk
Version:
13/04/2012
Filstørrelse:
286.3 KB
Filnavn:
EA0051FA2_1110.pdf
-
-
-
ZE (certifikat)
RFID TAG Certificate/Declaration of Conformity
ATEX: II 2 G Ex ia IIC T6 Gb II 2 D Ex ia IIIC T80°C Db; IECEx: Ex ia IIC T6 Gb Ex ia IIIC T80°C Db IECEx EPS 15.0042X; EPS 15 ATEX 1 1011 X
EN DA 08/02/201920/06/201607/09/201520/08/2015Sprog:
Engelsk
Version:
08/02/2019
Filstørrelse:
6.1 MB
Filnavn:
ZE01020FA2_0418.pdf
-
-
-
Special Dokumentation (SD)
Radiation Safety and Technical Reference Manual
U.S. Specific Licensees for radiation source containers FQG63
EN DA 23/09/201306/03/201315/12/2010Sprog:
Engelsk
Version:
23/09/2013
Filstørrelse:
557.2 KB
Filnavn:
SD00313FEN_1513.pdf
-
-
-
Special Dokumentation (SD)
RFID TAG Special Documentation
RFID TAG Special Documentation
EN DA 12/08/201511/08/2015Sprog:
Engelsk
Version:
12/08/2015
Filstørrelse:
331 KB
Filnavn:
SD01502FA2_0215.pdf
-
-
-
Special Dokumentation (SD)
FQG63_Safety Advice
FQG63_Safety Advice
EN DA 11/05/2017Sprog:
Engelsk
Version:
11/05/2017
Filstørrelse:
1.5 MB
Filnavn:
SD02051FA2_01.17.pdf
-
-
-
Special Dokumentation (SD)
Transportation cask for shipping radioactive sources Radiometric level measurement Special Documentation
Transportation cask for shipping radioactive sources
EN DA 17/01/201923/11/2015Sprog:
Engelsk
Version:
17/01/2019
Filstørrelse:
799.2 KB
Filnavn:
SD01316FEN_0219.pdf
-
-
-
Special Dokumentation (SD)
Source container FQG60, FQG61, FQG62, FQG63, FQG66 Instructions for loading and changing the source Label set Special Documentation
Radiometric level measurement
EN DA 30/10/2016Sprog:
Engelsk
Version:
30/10/2016
Filstørrelse:
3.4 MB
Filnavn:
SD00297FEN_1616.pdf
-
-
-
Special Dokumentation (SD)
QGx, FQGx, FSG6x
Returns: Source containers, gamma radiation sources
EN DA 19/06/202031/10/2017Sprog:
Engelsk
Version:
19/06/2020
Filstørrelse:
8.3 MB
Filnavn:
SD00309FEN_1520.pdf
-