Oversigt over specifikationer
-
Process temperature
Any
-
Process pressure / max. overpressure limit
Any
-
Main wetted parts
Non-contact
Anvendelsesområde
The FQG66 source container is designed to hold the radioactive source with highest activities during radiometric point level detection, continuous level and density measurement. The radiation is emitted almost unattenuated in one direction only, and is damped in all other directions. This guarantees highest safety for the personnel and a reliable measurement.
Encloses the radioactive source used for radiometric point level detection, level and density measurement. Operating with very high sensitivity rod scintillation detectors, provide lowest possible radiation loads in the surrounding.
Used if the shielding effectiveness of smaller source containers (FQG61/62) are too low
Activity: 137Cs 740GBq (20,000mCi), 60Co to 185GBq (5,000mCi)
Process temperature: No limitation (extraneous)
Process pressure: No limitation (extraneous)
Fordele
High safety level thanks to highest safety classification for the source supplied
(DIN 25426/ISO 2919, typically classification C66646) and simple and easy source replacementExtremely high shielding ensures that no control areas are generally required and that installation in accessed areas is possible
Additional metallic protective capsule with O-ring seal to protect the source against mechanical and chemical influences
Low space requirement and simple mounting and various angles of emission for optimum adaption to the application
Padlock for fixation the on/off switch position and to protect against theft
Easy identification of switch status through sight glasses on the cover or by remote display with proximity switches
Videoer
Xpert
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
Source container FQG66
Radiometric level measurement
EN DA 19/06/202028/02/201925/09/2015Sprog:
Engelsk
Version:
19/06/2020
Filstørrelse:
2.4 MB
Filnavn:
TI01171FEN_0320.pdf
-
-
-
Betjeningsvejledining (BA)
Source container FQG66
Radiometric level measurement
EN DA 19/06/202025/09/2015Sprog:
Engelsk
Version:
19/06/2020
Filstørrelse:
3.3 MB
Filnavn:
BA01327FEN_0220.pdf
-
-
-
Installationsvejledning (EA)
Ball locking bolt Installation instruction
Source container FQG66
EN DA 02/09/2016Sprog:
Engelsk
Version:
02/09/2016
Filstørrelse:
625.6 KB
Filnavn:
EA01182FA2_0116.pdf
-
-
-
Installationsvejledning (EA)
Proximity switch Installation Instruction
Source container FQG61, FQG62,FQG66
EN DA 26/11/2015Sprog:
Engelsk
Version:
26/11/2015
Filstørrelse:
1.6 MB
Filnavn:
EA01139FA2_0115.pdf
-
-
-
Installationsvejledning (EA)
Source holder and gasket set Installation Instruction
Source container FQG66
EN DA 26/11/2015Sprog:
Engelsk
Version:
26/11/2015
Filstørrelse:
435.7 KB
Filnavn:
EA01138FA2_0115.pdf
-
-
-
Installationsvejledning (EA)
Sight glass and vent screw Installation Instruction
Source container FQG66
EN DA 26/11/2015Sprog:
Engelsk
Version:
26/11/2015
Filstørrelse:
361.8 KB
Filnavn:
EA01141FA2_0115.pdf
-
-
-
Installationsvejledning (EA)
O-ring cap Installation Instruction
Source container FQG66
EN DA 26/11/2015Sprog:
Engelsk
Version:
26/11/2015
Filstørrelse:
508.6 KB
Filnavn:
EA01137FA2_0115.pdf
-
-
-
Installationsvejledning (EA)
Terminal box
Source container FQG61, FQG62, FQG66
EN DA 12/11/202102/10/201931/07/201826/11/2015Sprog:
Engelsk
Version:
12/11/2021
Filstørrelse:
680.4 KB
Filnavn:
EA01142FA2_0421.pdf
-
-
-
Installationsvejledning (EA)
Slide bearing set Installation Instruction
Source container FQG66
EN DA 26/11/2015Sprog:
Engelsk
Version:
26/11/2015
Filstørrelse:
815.1 KB
Filnavn:
EA01140FA2_0115.pdf
-
-
-
ZE (certifikat)
RFID TAG Certificate/Declaration of Conformity
ATEX: II 2 G Ex ia IIC T6 Gb II 2 D Ex ia IIIC T80°C Db; IECEx: Ex ia IIC T6 Gb Ex ia IIIC T80°C Db IECEx EPS 15.0042X; EPS 15 ATEX 1 1011 X
EN DA 08/02/201920/06/201607/09/201520/08/2015Sprog:
Engelsk
Version:
08/02/2019
Filstørrelse:
6.1 MB
Filnavn:
ZE01020FA2_0418.pdf
-