Oversigt over specifikationer
-
Process temperature
-50 °C...+150 °C
(-58 °F...+302 °F)
up to 230 °C / 450°F on request -
Process pressure / max. overpressure limit
Vacuum...40 bar
(Vacuum...580 psi) -
Min. density of medium
0.5g/cm³ (0.4g/cm³ optional)
Anvendelsesområde
Liquiphant FTL51C is a point level switch with extension tube and highly corrosion resistant coating. For use in hazardous areas with all international certificates. Useable in all industries. FTL51 offers functional safety SIL2/SIL3. With the second line of defense highest degree of safety and availability of the device can be guaranteed. Reliable measurement values, not affected by: changing media properties, flow, turbulences, gas bubbles, foam, vibrations or build-up.
Point level switch for all liquids with highly corrosion-resistant coating.
Process connections: Flanges and hygienic process connection (FDA conform with PFA)
Temperature: -50 to +150°C (-58 to +302°F)
Pressure: -1 to +40bar (-14.5 to +580psi)
Sensor material: ECTFE, PFA (Edlon, Rubyred, conductive), Enamel
International explosion protection certificates, overfill protection WHG, SIL, hygienic certificates, marine approvals
Fordele
Use in safety systems requiring functional safety to SIL2/SIL3 in accordance with
IEC 61508/IEC 61511-1Different plastic coating (PFA) and enamel coating for applications with aggressive medias
International explosion protection certificates and overfill protection certificate (WHG)
No calibration required, easy to start up
No mechanically moving parts: no maintenance, no wear, long operating life.
Monitoring of fork for damage: guaranteed functionSecond line of defense to protect the environment
Variety of standardized process connections for all applications
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
Forgænger
-
-
Betjeningsvejledning (BA)
Liquiphant M/S FTL50, FTL51, FTL50H, FTL51H, FTL51C, FTL70, FTL71 Electronic insert FEL50A PA
Engelsk version - 08/2004
Vibration Limit Switch Level limit switch for all liquids. Suitable for use in hazardous areas, food and pharmaceuticals
EN DA 10/08/2004Sprog:
Engelsk
Version:
10/08/2004
Filstørrelse:
836 KB
Filnavn:
BA141FEN.pdf
-
-
-
Marinesektoren
Product family: Liquiphant M
Engelsk version - 01/2023
Product root: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H- Region: International Approval agency: DNVGL
Sprog:
Engelsk
Version:
25/01/2023
Filstørrelse:
193.8 KB
Filnavn:
TAA00001N3.pdf
-
-
-
Tekniske oplysninger (TI)
Liquiphant M FTL51C Technical Information
Point level switch for all kinds of liquids
with high corrosion-resistant coatingEN DA 31/08/201813/02/201719/05/201029/11/2007Sprog:
Engelsk
Version:
31/08/2018
Filstørrelse:
2 MB
Filnavn:
TI00347FEN_1418.pdf
-
-
-
Tekniske oplysninger (TI)
Technical Information Liquiphant M Density and Density Computer FML621
Density computer for liquids
Also for use in hazardous areasEN DA 08/10/201212/02/200929/11/2007Sprog:
Engelsk
Version:
08/10/2012
Filstørrelse:
800.4 KB
Filnavn:
TI00420FEN_1312.pdf
-
-
-
Betjeningsvejledning (BA)
Liquiphant M/S FTL50, FTL51, FTL50H, FTL51H, FTL51C, FTL70, FTL71 Electronic insert FEL50A PA
Vibration Limit Switch
Level limit switch for all liquids.
Suitable for use in hazardous areas, food and pharmaceuticalsEN DA 10/08/2004Sprog:
Engelsk
Version:
10/08/2004
Filstørrelse:
836 KB
Filnavn:
BA141FEN.pdf
-
-
-
Kort anvisning (KA)
FTL5x - sealing set
FTL5x - sealing set
EN DA 03/05/2021Sprog:
Engelsk
Version:
03/05/2021
Filstørrelse:
63.3 KB
Filnavn:
KA00609F_A2.pdf
-
-
-
Kort anvisning (KA)
Bedienungsanleitung/ Operating Instuction Liquiphant.
Sliding Sleeve
EN DA 01/05/200801/11/1998Sprog:
Engelsk
Version:
01/05/2008
Filstørrelse:
314.8 KB
Filnavn:
KA100fa6_0308.pdf
-
-
-
Kort anvisning (KA)
Kort brugermanual for Liquiphant M FTL50, FTL51
Niveau switch til alle væsker
EN DA 20/01/201729/06/201618/04/200601/04/2006Sprog:
Dansk
Version:
20/01/2017
Filstørrelse:
1.7 MB
Filnavn:
KA00143FDA_1417.pdf
-
-
-
Kort anvisning (KA)
Liquiphant M Density FTL51C Operating Instructions
Liquiphant M for density and concentration calculation
EN DA 29/06/201615/11/2007Sprog:
Engelsk
Version:
29/06/2016
Filstørrelse:
905.3 KB
Filnavn:
KA00286FA6_1316.pdf
-
-
-
Kort anvisning (KA)
Exchange of sensor on Liquiphant M/S
Exchange of sensor on Liquiphant M/S
EN DA 24/04/2012Sprog:
Engelsk
Version:
24/04/2012
Filstørrelse:
398.2 KB
Filnavn:
KA00529FA2_0908.pdf
-
-
-
Kort anvisning (KA)
FTL5x - Exchange of housing F13
Liquiphant FTL5x - Exchange of housing F13
EN DA 15/04/2021Sprog:
Engelsk
Version:
15/04/2021
Filstørrelse:
232.8 KB
Filnavn:
KA00531F00_A2.pdf
-
-
-
Kort anvisning (KA)
Bedienungsanleitung/ Operating Instuctions Liquiphant M/S + FEL57
Selbsttest
Self testEN DA 27/02/201701/03/2002Sprog:
Engelsk
Version:
27/02/2017
Filstørrelse:
227.1 KB
Filnavn:
KA00147FA6_1316.pdf
-