AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timet90 starting at < 1,5 s iTHERM QuickSens depending on configuration
Max. process pressure (static)depending on the configuration
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timefastest response time with thermowell t90 starting at below 10 s depending on configuration
Max. process pressure (static)depending on the configuration up to 100 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timet90 starting at < 1,5 s iTHERM QuickSens depending on configuration
Max. process pressure (static)depending on the configuration
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 1.500,0 mm (59,06'')
Max. process pressure (static)at 20 °C: 100 bar (1.450 psi)
Operating temperature rangePT 100: -50 °C ...200 °C (-58 °F ...392 °F)
Max. immersion length on requestup to 600,00 mm (23,62'')
Industritermometre
Vores produktfinder hjælper med at søge efter egnede måleinstrumenter, software eller systemkomponenter via produktegenskaber. Applicator viser vej gennem individuelt produktvalg via applikationsparametre.
Den fleksible konfiguration af vores industrielle termofølere omfatter forskellige sensordesigns, termoskåle, tilslutningshuse og den komplette portefølje af temperaturtransmittere. Vores meget tilpasningsdygtige produkter tilbyder en uovertruffen variation og den bedst mulige tilpasning til dine applikationer i industrielle processer. Mange års erfaring og vores brede applikationskendskab sikrer, at vores industrielle temperatursensorer opfylder alle kundernes behov.
Vores store sortiment af temperatursensorer til industriel brug omfatter:
Termofølere med eller uden transmitter
Termofølere med eller uden display
Gevindskårne og klemningsforskruede procesforbindelser samt flangeprocesforbindelser
Bearbejdede termorør med eller uden flange
Termofølere til fastskruning i et eksisterende termorør
Metalbarretermorør
Termofølere uden termorør – til direkte kontakt med mediet
Vores temperatursensorer i høj kvalitet bruges primært i kemikalieindustrien, men de anvendes også inden for andre områder i procesindustrien, både i de primære og perifere processer.
Modulære industrielle termofølere
Vores iTHERM ModuLine-familie er den seneste generation af modulære termofølere til industrielle applikationer. Med et overskueligt antal produkter kan vi opfylde næsten alle proces- og kundekrav. Innovative teknologier giver merværdi som f.eks. forbedret proceseffektivitet eller anlægs- og produktsikkerhed. Eksempler er Dual Seal-funktionen og iTHERM QuickNeck. Certificeringer i henhold til internationale standarder fuldender udbuddet.
Beskrivelse af porteføljen
Forskellige sensordesigns - den bedst mulige måleydelse til enhver applikation
Termofølere med følerlomme - nem og sikker udskiftning/rekalibrering
Termofølere uden følerlomme. Direkte mediekontakt: hurtigste responstid og højeste nøjagtighed
Termofølere med eller uden transmitter
Termofølere med eller uden display
Procestilslutninger med gevind, kompression eller flange
Svejsede følerlommer eller følerlommer af stangmateriale
iTHERM ModuLine - det rigtige valg til enhver industriel applikation
Robust holdbarhed - kraftigt termoføler med baggrundsbelyst display
Standardiseret overensstemmelse - termoføler med termohylster i henhold til DIN43772
Hurtig og minimalt invasiv - termoføler med direkte kontakt
Temperatur enheder til olie og gas, kemi, kraft og energi
iTHERM ModuLine - det rigtige valg til enhver industriel applikation
Robust holdbarhed - kraftigt termoføler med baggrundsbelyst display
Standardiseret overensstemmelse - termoføler med termohylster i henhold til DIN43772
Hurtig og minimalt invasiv - termoføler med direkte kontakt
Temperatur enheder til olie og gas, kemi, kraft og energi
Applikationer
Vores komplette udvalg af industrielle termofølere bruges både i kerneprocesser i kraft- og energiindustrien, den kemiske industri, olie- og gasindustrien og andre industrier samt i perifere processer som vand- og spildevand eller damp.
Temperaturkontrol af produktionsprocesser og reaktorer
Temperaturovervågning i industrielle processer
Temperaturmåling i væsker, gasser eller bulkmateriale
Brug i reaktorer, rør, varmevekslere, tanke og beholdere
Fordele
Den mest komplette portefølje af industrielle temperatursensorer til industrielle applikationer
Modulært design sikrer fleksibelt produktvalg og den bedste løsning til enhver applikation
Valg af kommunikationsprotokoller, der passer til enhver form for integration, f.eks. Profinet, Profibus, Foundation Fieldbus, HART
Forskellige sensordesigns, der passer til de enkelte applikationskrav: iTHERM QuickSens: den hurtigste responstider for optimal processtyring og iTHERM StrongSens: uovertruffen vibrationsmodstand (> 60 g) for ultimativ anlægssikkerhed
Globale godkendelser til brug i kritiske områder, f.eks. SIL, ATEX, IEC, INMETRO, CSA, NEPSI
Modulært design. Tilpasset dine behov.
iTHERM ModuLine tilbyder fuld fleksibilitet til industriel temperaturmåling.
De syv instrumenter kan konfigureres individuelt, fra sensor og termorør til transmitter, for at tilpasse sig behovene på dit industrielle temperaturmålepunkt.
Explore iTHERM ModuLine industrial thermometers and thermowells. Learn more about the technical differences between the different models and discover included Endress+Hauser innovations.
Technology, construction and benefits of thermocouples (TCs) in temperature measurement.
/
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .