Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Colometric analyzer for water hardness

Low range water hardness analyzer
Liquline System CA82HA

Colorimetric system for online monitoring of process water with low limit of detection

CA82HA
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

This product is not available in this region.

Please contact your Endress+Hauser sales partner for any further questions.

Specs at a glance

  • Measuring range

    0 to 2.5 mg/l (ppm) CaCO3
    LOD: 0.02 mg/L CaCO3

  • Process temperature

    10 to 40 °C (50 to 104 °F)

  • Process pressure

    2 to 6 bar (29 to 87 psi)

  • Measuring method

    Comply with standard colorimetric measuring principle

Field of application

Liquiline System CA82HA enables colorimetric online analysis of low range hardness concentration with a limit of detection (LOD) as low as 0.02 mg/l. It helps operators to increase efficiency, e.g. by reducing deposits on heat exchangers. Moreover, Liquiline System CA82HA helps to avoid damage on capital intensive equipment like turbines. The analyzer supports ensuring the quality (e.g. steel, paper, tires) thanks to reliable pure and ultrapure water analysis.

Liquiline System CA82HA supports you in monitoring the total hardness of water with a low limit of detection in the following applications:

  • Monitoring of boiler feed water, condensate, water/steam circuit

  • Pure and ultrapure water analysis

  • Reverse osmosis and desalination plants


For monitoring of drinking water processes or if a wider measuring range is required, please refer to the water hardness analyzer Liquiline System CA80HA.

Benefits

  • Combine different measuring points with only one analyzer thanks to convenient process connection for up to 6 sample channels

  • Flexible timing and prioritization of different sample channels: Individually programmable measuring sequence of the channels regarding your needs to protect your plant and monitor crucial measuring points more closely

  • Upgrade your analyzer to a complete measuring point with connections of up to 4 Memosens sensors (e.g. pH, conductivity) to save space and money

  • Reduced maintenance time and expenses thanks to easy and tool free handling of the regular maintenance tasks

  • Support for predictive maintenance with advanced diagnostic functions

  • Easy and fast commissioning thanks to Memosens technology and true plug-and-play

  • Supports existing infrastructure and digital fieldbus systems (e.g. Modbus RS485, Ethernet) as well as web server

  • Memosens technology
    Memosens 2.0: Cutting-edge sensor technology reloaded

    Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.

  • Liquiline: cutting-edge transmitter platform

    By choosing the Liquiline platform, you’re effectively choosing to spend less money on stock holding, save installation time and gain operational safety!

Please Wait (spinning wheel) Loading alternative products
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable