Specs at a glance
-
Accuracy
0,075% + influence of diaphragm seal
-
Process temperature
-70°C...400°C
(-94°F...752°F) -
Pressure measuring range
400 mbar...400 bar
(6 psi...6000 psi) -
Process pressure / max. overpressure limit
1050bar (15,200psi)
-
Main wetted parts
Alloy C276
316L
Monel
Tantalum
PTFE-Foil -
Max. measurement distance
7000m (22.966ft) H2O
-
Material process membrane
316L, AlloyC,
Tantal
Rhodium> Gold
PTFE -
Measuring cell
400 mbar...400 bar
(6 psi...6000 psi)
relative/ absolute
Field of application
The Cerabar PMP75 digital pressure transmitter with metal diaphragm seal is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. Suitable for high pressure as well as extreme process temperature applications from -70 up to +400°C (-94 to 750°F). Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. Designed according to IEC 61508 for use in SIL2/3 safety applications.
Two chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -70 to +400°C (-94 to +752°F)
Pressure: -1/0 up to 400bar (-15/0 up to +6,000psi)
Accuracy: ±0.075%
International explosion protection certificates, overfill prevention WHG, SIL, hygienic approvals, marine approvals
Benefits
Large variety of different process connections and membrane materials
New TempC Membrane minimizes influences of ambient and process temperature fluctuations
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
Highest safety due to gas tight feedthrough with capabilities up to SIL2/3, certified to IEC 61508
Cost savings with modular concept for easy replacement of sensor, display or electronics
Overload-resistant and function-monitored from the measuring cell to the electronics
Videos
Extended selection
-
High-end products
- Highly functional and convenient
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
Cerabar S PMC71, PMP71, PMP75
English version - 01/2022
Process pressure measurement
EN 13/01/202229/09/202001/04/202016/04/201904/12/2018Language:
English
Version:
13/01/2022
File size:
3.7 MB
File name:
TI00383PEN_3521-00.pdf
-
-
-
General Station Description (GSD)
General Station Description (GSD) - Cerabar S - PROFIBUS PA
Language neutral - 05/2014
Any, PROFIBUSSystem, Any
Language:
Language neutral
Version:
19/05/2014
File size:
14 KB
File name:
EH_PA_PR_CerabarS_0x1541_0x03_0x01_PALIB.zip
-
-
-
Technical Information (TI)
Cerabar S PMC71, PMP71, PMP75
Process pressure measurement
EN 13/01/202229/09/202001/04/202016/04/201904/12/2018Language:
English
Version:
13/01/2022
File size:
3.7 MB
File name:
TI00383PEN_3521-00.pdf
-
-
-
Technical Information (TI)
Weld-in adapter, process adapter and flanges
Level and pressure measurement
EN 28/10/202119/06/202008/11/201917/08/201730/06/2016Language:
English
Version:
28/10/2021
File size:
2.9 MB
File name:
TI00426FEN_2321.pdf
-
-
-
Operating Instruction (BA)
Cerabar S PMC71, PMP71, PMP75 PROFIBUS PA (V 04.01.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors Overload-resistant and function-monitored; Communication via PROFIBUSPA
EN 03/04/201710/12/201407/05/201407/08/201303/02/2012Language:
English
Version:
03/04/2017
File size:
3.3 MB
File name:
BA00295PEN_1816.pdf
-
-
-
Operating Instruction (BA)
Cerabar S /Deltabar S /Deltapilot S Description of device functions PROFIBUS PA V04.01.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter
EN 03/04/201710/12/201407/08/201301/10/201101/05/2010Language:
English
Version:
03/04/2017
File size:
4.8 MB
File name:
BA00296PEN_1616.pdf
-
-
-
Operating Instruction (BA)
Cerabar S / Deltabar S / Deltapilot S, Description of device functions FOUNDATION Fieldbus V 04.00.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter
EN 03/04/201710/12/201407/05/201430/04/201301/10/2011Language:
English
Version:
03/04/2017
File size:
6.3 MB
File name:
BA00303PEN_1716.pdf
-
-
-
Operating Instruction (BA)
Cerabar S PMC71, PMP71, PMP75 FOUNDATION Fieldbus (V 04.00.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors Overload-resistant and function-monitored; Communication via FOUNDATION Fieldbus
EN 03/04/201710/12/201407/05/201430/04/201303/02/2012Language:
English
Version:
03/04/2017
File size:
4.3 MB
File name:
BA00302PEN_1816.pdf
-
-
-
Operating Instruction (BA)
Cerabar S PMC71, PMP71, PMP75 HART V02.30.zz Operating Instructions
Pressure transmitter with ceramic and metal sensors
EN 01/03/201810/12/201401/11/201407/05/201417/01/2013Language:
English
Version:
01/03/2018
File size:
2 MB
File name:
BA00271PEN_1916.pdf
-
-
-
Operating Instruction (BA)
Cerabar S / Deltabar S / Deltapilot S HART V02.30.zz Description of Instrument Functions
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressuretransmitter Deltapilot S FMB70 Hydrostatic pressure transmitter
EN 01/03/201810/12/201401/11/201407/05/201417/01/2013Language:
English
Version:
01/03/2018
File size:
4.8 MB
File name:
BA00274PEN_1816.pdf
-
-
-
Short Instruction (KA)
Cerabar S, Deltabar S, Deltapilot S
Cerabar S, Deltabar S, Deltapilot S Process pressure measurement/differntial pressure measurement/hydrostatic level measurement V 04.00.zz
EN 10/12/201430/04/201301/10/201122/09/200815/05/2008Language:
English
Version:
10/12/2014
File size:
579.8 KB
File name:
KA00252PA2_1514.pdf
-
-
-
Short Instruction (KA)
Cerabar S, Deltabar S, Deltapilot S
Cearabar S - pressure transmitter Deltabar S - differential pressure transmitter Deltapilot S - hydrostatic transmitter
EN 10/12/201407/08/201301/10/201115/05/200801/06/2007Language:
English
Version:
10/12/2014
File size:
580 KB
File name:
KA00244PA2_1514.pdf
-