Specs at a glance
-
Accuracy
0.3%
-
Process temperature
-10…+100°C
(+14…+212°F)
135°C for 1h
(275°F for 1h) -
Pressure measuring range
400 mbar…+40 bar
(6...+600psi) -
Measuring cell
+400 mbar…+40 bar
(+6 psi...+600 psi)
Field of application
The Cerabar PMP23 is a price-attractive and compact absolute or gauge pressure transmitter. The piezo-resistive measuring cell with flush-mounted 316L diaphragm was designed for applications in the hygienic industry. PMP23 offers various EHEDG and 3-A certified hygienic process connections, materials with FDA conformity, EG1935/2004 conformity, IP69 protection, optional IO-Link and hazardous area certificates. The device can be delivered with customized measuring ranges up to 40bar.
Pressure transducer to measure absolute or gauge pressure in gases or liquids.
Process connections: Flush-mounted hygienic connections, flush mounted thread connections
Process temperature: -10°C to +100°C (-40°F to +212°F) and +135°C (+275°F) for max. 1h
Process pressure: 400mbar to +40bar (6 to 600psi)
Accuracy: ±0.3% of span
International explosion protection certificates, hygienic certificates
Benefits
Easy and time-saving installation and set up within the plant due to very compact construction and customizable measuring ranges
IO-Link reduces costs and complexity due to easy configuration via simple configuration tools or through the engineering system
Fully welded process connections maximize process safety by minimizing the use of gaskets
Enhanced process availability is ensured by the stringent use of 316L material and the possibility of IP 69 ingress protection for washdown conditions, as well as the high reproducibility and long-term stability of the product
A high flexibility of use and therefore lower storage costs are guaranteed as the PMP23 is suitable for CIP / SIP cleaning
The PMP23 can support the need for hygienic documentation and traceability in the plant as certification such as EHEDG, 3-A or (EC)1935/2004 are available among other relevant certificates and manufacturing declarations
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
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
Cerabar PMP23
English version - 09/2021
Process pressure measurement
EN 14/09/202128/05/201918/05/201831/10/201731/03/2017Language:
English
Version:
14/09/2021
File size:
922.2 KB
File name:
TI01203PEN_0921.pdf
-
-
-
Installation Instructions (EA)
Installation Instructions
English version - 03/2019
Gasket with metal ring for universal process adapter Deltapilot M FMB50, Deltalpilot S FMB70, Deltabar FMD71, Deltabar S FMD78, Cerabar M PMC51, Cerabar PMP23
EN 31/03/2019Language:
English
Version:
31/03/2019
File size:
183.7 KB
File name:
EA01253PA2_0119.pdf
-
-
-
Technical Information (TI)
Weld-in adapter, process adapter and flanges
Level and pressure measurement
EN 28/10/202119/06/202008/11/201917/08/201730/06/2016Language:
English
Version:
28/10/2021
File size:
2.9 MB
File name:
TI00426FEN_2321.pdf
-
-
-
Technical Information (TI)
Cerabar PMP23
Process pressure measurement
EN 14/09/202128/05/201918/05/201831/10/201731/03/2017Language:
English
Version:
14/09/2021
File size:
922.2 KB
File name:
TI01203PEN_0921.pdf
-
-
-
Technical Information (TI)
Cerabar PMC11, PMC21, PMP11, PMP21
Process pressure measurement
EN 01/04/202118/05/201831/03/201730/09/201630/06/2016Language:
English
Version:
01/04/2021
File size:
1.1 MB
File name:
TI01133PEN_0721.pdf
-
-
-
Operating Instruction (BA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Process pressure measurement
EN 01/04/202118/05/201831/03/201730/09/201630/06/2016Language:
English
Version:
01/04/2021
File size:
1.2 MB
File name:
BA01271PEN_0721.pdf
-
-
-
Operating Instruction (BA)
Cerabar PMP23 IO-Link Operating Instructions
Pressure transducer for safe measurement and monitoring of absolute and gauge pressure
EN 28/05/201931/10/2017Language:
English
Version:
28/05/2019
File size:
850.9 KB
File name:
BA01784PEN_0219.pdf
-
-
-
Short Instruction (KA)
Cerabar PMP23 IO-Link Brief Operating Instructions
Pressure transducer for safe measurement and monitoring of absolute and gauge pressure
EN 28/05/201919/11/2018Language:
English
Version:
28/05/2019
File size:
362 KB
File name:
KA01402PEN_0219.pdf
-
-
-
Short Instruction (KA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Process pressure measurement
EN 01/04/202118/05/201831/03/201730/09/201630/06/2016Language:
English
Version:
01/04/2021
File size:
768.5 KB
File name:
KA01164PEN_0721.pdf
-
-
-
Installation Instructions (EA)
Installation Instructions
Gasket with metal ring for universal process adapter Deltapilot M FMB50, Deltalpilot S FMB70, Deltabar FMD71, Deltabar S FMD78, Cerabar M PMC51, Cerabar PMP23
EN 31/03/2019Language:
English
Version:
31/03/2019
File size:
183.7 KB
File name:
EA01253PA2_0119.pdf
-
-
-
Ex Safety Instruction (XA)
Cerabar PMC21, PMP21, PMP23
Ex ia IIC T4 Ga/Gb Ex ia IIC T4 Gb
EN 23/11/202028/06/2016Language:
English
Version:
23/11/2020
File size:
408.2 KB
File name:
XA01363PEN_0220.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Cerabar PMC21, PMP21, PMP23
CSA Control Drawing 4...20 mA (IS) Cl. I, Div. 1, Groups A, B, C, D; Cl. I, Zone 1, Ex ia IIC T4, AEx ia IIC T4
EN 17/05/201704/04/2016Language:
English
Version:
17/05/2017
File size:
431.7 KB
File name:
XA01322PEN_0217.pdf
-