Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Deltabar PMD55B - differential pressure transmitter

Deltabar PMD55B - differential pressure transmitter

Smart transmitter with metal membrane for differential pressure monitoring in liquids and gases

PMD55B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Differential pressure

  • Characteristic

    Transmitter with metal membrane for differential pressure monitoring in liquids or gases.
    Intuitive and clear wizard for commissioning

  • Supply voltage

    Ex d, Ex e, non-Ex:
    10.5...35V DC
    Ex i: 10.5...30V DC

  • Reference Accuracy

    Standard:
    up to 0.075 %
    Platinum:
    up to 0.055 %

  • Long term stability

    0.05 % of URL/ year
    0.13 % of URL/ 5 years
    0.23 % of URL/ 10 years

  • Process temperature

    -40°C...+110°C
    (-40°F...+230°F)

  • Ambient temperature

    -40°C...+85°C
    (-40°F...+185°F)

  • Measuring cell

    30 mbar...40 bar
    (0.45 psi...600 psi)

  • Smallest calibratable span

    0.3 mbar (0.0045 psi)

  • Max. Turn down

    100:1

  • Max. overpressure limit

    250 bar (3750 psi)

  • Process connection

    NPT1/4-18,
    RC1/4"

  • Material process membrane

    316L, AlloyC

  • Material gasket

    PTFE, FKM, EPDM, FFKM

  • Fill fluid

    Silicone oil,
    Inert oil

  • Material housing

    Aluminium

  • Communication

    4...20 mA HART
    PROFINET with Ethernet-APL
    Bluetooth® wireless
    technology and app (optional)

  • Certificates / Approvals

    ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex

  • Safety approvals

    SIL

  • Design approvals

    EN10204-3.1,
    NACE MR0175,
    NACE MR0103

  • Drinking water approvals

    NSF, KTW

  • Specialities

    Bluetooth® Operation and maintenance SmartBlue App,
    RFID TAG for easy identification,
    Plug and play functionalities

  • Measuring principle

    Differential pressure

  • Characteristic / Application

    Transmitter with metal membrane for differential pressure monitoring in liquids or gases.
    Intuitive and clear wizard for commissioning

  • Specialities

    Bluetooth® Operation and maintenance with SmartBlue App,
    RFID TAG for easy identification,
    Plug and play functionalities

  • Supply / Communication

    Ex d, Ex e, non-Ex::
    10.5...35V DC
    Ex i: 10.5...30V DC

  • Accuracy

    Standard:
    up to 0.075 %
    Platinum:
    up to 0.055 %

  • Long term stability

    0.05 % of URL/ year
    0.13 % of URL/ 5 years
    0.23 % of URL/ 10 years

  • Ambient temperature

    -40°C...+85°C (-40°F...+185°F)

  • Process temperature

    -40°C...+110°C (-40°F...+230°F)

  • Process pressure / max. overpressure limit

    250 bar (3750 psi)

  • Pressure measuring range

    30 mbar.... 40 bar (0.45 psi... 600 psi)

  • Main wetted parts

    316L, AlloyC

  • Process connection

    NPT 1/4-18, RC1/4"

  • Communication

    4...20 mA HART
    PROFINET with Ethernet-APL
    Bluetooth® wireless
    technology and app (optional)

  • Certificates / Approvals

    ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex

  • Safety approvals

    SIL

  • Design approvals

    EN 10204-3.1,
    NACE MR0175,
    NACE MR0103,
    AD2000

  • Drinking water approvals

    NSF, KTW

  • Application limits

    None

  • Measuring principle

    Differential pressure

  • Product headline

    Transmitter with metal membrane for differential pressure monitoring in liquids or gases.
    Intuitive and clear wizard for commissioning

  • Sensor features

    Fill fluid:
    Inert oil,
    Silicone oil

  • Transmitter features

    Bluetooth® Operation and maintenance SmartBlue App,
    RFID TAG for easy identification,
    Plug and play functionalities

  • Wetted materials

    316L, Alloy

  • Measuring range

    30 mbar...40 bar
    (0.45 psi...600 psi)

  • Medium temperature range

    -40°C...+110°C
    (-40°F...+230°F)

  • Ambient temperature range

    -40°C...+85°C
    (-40°F...+185°F)

  • Transmitter housing material

    Aluminium

  • Display/Operation

    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4...20 mA HART

  • Digital communication

    HART

  • Hazardous area approvals

    ATEX, CSA, IECEx

  • Functional safety

    SIL

  • Material certificates

    EN10204-3.1,
    NACE MR0175,
    NACE MR0103

  • Measuring principle

    Differential pressure

  • Measuring principle

    Differential pressure

  • Product headline

    Transmitter with metal membrane for differential pressure monitoring in liquids or gases.
    Intuitive and clear wizard for Commissioning

  • Sensor features

    Fill fluid:
    Inert oil,
    Silicone oil

  • Transmitter features

    Bluetooth® Operation and maintenance SmartBlue App,
    RFID TAG for easy identification,
    Plug and play functionalities

  • Wetted materials

    316L, Alloy

  • Measuring range

    30 mbar...40 bar
    (0.45 psi...600 psi)

  • Medium temperature range

    -40°C...+110°C
    (-40°F...+230°F)

  • Ambient temperature range

    -40°C...+85°C
    (-40°F...+185°F)

  • Transmitter housing material

    Aluminium

  • Display/Operation

    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4...20 mA HART

  • Digital communication

    HART

  • Hazardous area approvals

    ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex

  • Functional safety

    SIL

  • Material certificates

    EN10204-3.1,
    NACE MR0175,
    NACE MR0103
    AD2000