Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Deltabar PMD75B

Deltabar PMD75B - differential pressure transmitter

Smart pressure transmitter which detects process anomalies like plugged impulse lines

PMD75B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Differential pressure

  • Characteristic

    Differential pressure transmitter which detects process anomalies like plugged impulse lines.
    Intuitive and clear wizards for commissioning, proof tests and verification.

  • Supply voltage

    Ex d, Ex e, non-Ex:
    10.5...35V DC
    Ex i: 10.5...30V DC

  • Reference Accuracy

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.035 %

  • Long term stability

    0.025 % of URL/ year
    0.05 % of URL/ 5 years
    0.10 % of URL/ 10 years

  • Process temperature

    -40°C...+110°C
    (-40°F...+230°F)

  • Ambient temperature

    -40°C...+85°C
    (-40°F...+185°F)

  • Measuring cell

    10 mbar...250 bar
    (0.15 psi...3750 psi)

  • Smallest calibratable span

    0.25 mbar (0.00375 psi)

  • Vacuum resistance

    50 mbar (0.73 psi)

  • Max. Turn down

    100:1

  • Max. overpressure limit

    1600 bar (23,200 psi)

  • Process connection

    NPT1/4-18
    RC1/4"

  • Material process membrane

    316L, AlloyC,
    Tantal,
    Monel,
    Gold

  • Material gasket

    PTFE, FKM, EPDM, FFKM

  • Fill fluid

    Silicone oil,
    Inert oil

  • Material housing

    Aluminium, 316L

  • Communication

    4...20 mA HART
    PROFINET with Ethernet-APL
    Bluetooth® wireless
    technology and app (optional)

  • Certificates / Approvals

    ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex

  • Safety approvals

    SIL

  • Design approvals

    EN10204-3.1,
    NACE MR0103,
    NACE MR0175

  • Drinking water approvals

    NSF, KTW

  • Specialities

    Heartbeat Technology,
    Bluetooth® Operation and maintenance SmartBlue App,
    LED Module,
    RFID TAG for easy identification,
    Plug and play functionalities,
    HistoROM

  • Measuring principle

    Differential pressure

  • Characteristic / Application

    Differential pressure transmitter which detects process anomalies like plugged impulse lines.
    Intuitive and clear wizards for commissioning, proof tests and verification.

  • Specialities

    Heartbeat Technology,
    Bluetooth® Operation and maintenance with SmartBlue App,
    LED Module,
    RFID TAG for easy identification,
    Plug and play functionalities
    HistoROM

  • Supply / Communication

    Ex d, Ex e, non-Ex:
    10.5...35V DC
    Ex i:
    10.5...30V DC

  • Accuracy

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.035 %

  • Long term stability

    0.025 % of URL/ year
    0.05 % of URL/ 5 years
    0.10 % of URL/ 10 years

  • Ambient temperature

    -54°C...+85°C
    (-65°F...+185°F)

  • Process temperature

    -40°C...+110°C
    (-40°F...+230°F)

  • Process pressure / max. overpressure limit

    420 bar (6300 psi)

  • Pressure measuring range

    10 mbar...250 bar
    (0.15 psi...3750 psi)

  • Main wetted parts

    316L, AlloyC,
    Tantal, Monel,
    Gold

  • Process connection

    NPT1/4-18,
    RC1/4"

  • Max. measurement distance

    400 m (1,312 ft) H2O

  • Communication

    4...20 mA HART
    PROFINET with Ethernet-APL
    Bluetooth® wireless
    technology and app (optional)

  • Certificates / Approvals

    ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex

  • Safety approvals

    SIL

  • Design approvals

    EN 10204-3.1,
    NACE MR0175,
    NACE MR0103

  • Drinking water approvals

    NSF, KTW

  • Options

    Touch control display

  • Application limits

    None

  • Measuring principle

    Differential pressure

  • Product headline

    Differential pressure transmitter which detects process anomalies like plugged impulse lines,
    Intuitive and clear wizards for commissioning, proof tests and verification

  • Sensor features

    Fill fluid:
    Silicone oil,
    Inert oil

  • Transmitter features

    LED Module,
    RFID TAG for easy identification,
    Plug and play functionalities,
    HistoROM

  • Wetted materials

    316L,
    AlloyC,
    Tantal,
    Monel,
    Gold

  • Measured variables

    Differential pressure

  • Max. measurement error

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.035 %

  • Measuring range

    10 mbar...250 bar
    (0.15 psi...3750 psi)

  • Max. process pressure

    420 bar (6300 psi)

  • Ambient temperature range

    -40°C...+85°C
    (-40°F...+185°F)

  • Transmitter housing material

    Aluminium, 316L

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Bluetooth® Operation and maintenance SmartBlue App,
    Configuration via local display and operating tools possible

  • Outputs

    4...20 mA HART

  • Digital communication

    HART

  • Hazardous area approvals

    ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex

  • Functional safety

    SIL

  • Metrological approvals and certificates

    Heartbeat Technology

  • Pressure approvals and certificates

    CRN

  • Material certificates

    EN10204-3.1,
    NACE MR0175,
    NACE MR0103

  • Measuring principle

    Differential pressure

  • Product headline

    Differential pressure transmitter which detects process anomalies like plugged impulse lines,
    Intuitive and clear wizards for commissioning, proof tests and verification

  • Sensor features

    Fill fluid:
    Silicone oil,
    Inert oil

  • Transmitter features

    LED Module,
    RFID TAG for easy identification,
    Plug and play functionalities,
    HistoROM

  • Wetted materials

    316L,
    AlloyC,
    Tantal,
    Monel,
    Gold

  • Measured variables

    Differential pressure

  • Max. measurement error

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.035 %

  • Measuring range

    10 mbar...250 bar
    (0.15 psi...3750 psi)

  • Max. process pressure

    420 bar (6300 psi)

  • Ambient temperature range

    -40°C...+85°C
    (-40°F...+185°F)

  • Transmitter housing material

    Aluminium, 316L

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Bluetooth® Operation and maintenance SmartBlue App,
    Configuration via local display and operating tools possible

  • Outputs

    4...20 mA HART

  • Digital communication

    HART

  • Hazardous area approvals

    ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex

  • Functional safety

    SIL

  • Metrological approvals and certificates

    Heartbeat Technology

  • Pressure approvals and certificates

    CRN

  • Material certificates

    EN10204-3.1,
    NACE MR0175,
    NACE MR0103

  • Measuring principle

    Differential pressure

  • Product headline

    Differential pressure transmitter which detects process anomalies like plugged impulse lines,
    Intuitive and clear wizards for commissioning, proof tests and verification

  • Sensor features

    Fill fluid:
    Silicone oil,
    Inert oil

  • Transmitter features

    LED Module,
    RFID TAG for easy identification,
    Plug and play functionalities,
    HistoROM

  • Wetted materials

    316L,
    AlloyC,
    Tantal,
    Monel,
    Gold

  • Measured variables

    Differential pressure

  • Max. measurement error

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.035 %

  • Measuring range

    10 mbar...250 bar
    (0.15 psi...3750 psi)

  • Max. process pressure

    420 bar (6300 psi)

  • Ambient temperature range

    -40°C...+85°C
    (-40°F...+185°F)

  • Transmitter housing material

    Aluminium, 316L

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Bluetooth® Operation and maintenance SmartBlue App,
    Configuration via local display and operating tools possible

  • Outputs

    4...20 mA HART

  • Digital communication

    HART

  • Hazardous area approvals

    ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex

  • Functional safety

    SIL

  • Metrological approvals and certificates

    Heartbeat Technology

  • Pressure approvals and certificates

    CRN

  • Material certificates

    EN10204-3.1,
    NACE MR0175,
    NACE MR0103