Measured variablesVolumetric flow a. c., volume a. c., gas velocity, Speed of sound, optional volume correction via integrated, electronic volume corrector (EVC)
Measuring MediumNatural gas (with up to 30% hydrogen), air, natural gases containing increased levels of CO2, N2, H2S, O2, H2
Nominal pipe size3 ″ ... 56 ″ (DN 80 ... DN 1400), other nominal pipe sizes on request
Max. measurement errorVolume flow (standard): ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Volume flow (optional calibration): ‐ ±0.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±1.0 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Corrected volume flow (standard): ‐ ±1.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±2.5 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Corrected volume flow (optional calibration): ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±1.5 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Sound Velocity: ±0.2 % o.r.
Measuring rangeGas: 0.3 m/s to 40 m/s
Medium temperature range-50 to 150 °C (-58 to +302°F) -50 to 100 °C (-58 to +212°F) with integrated pressure cell
Max. process pressure0.7 to 101 bar a (10.15 to 1464.88 psi a)
Max. measurement errorVolume flow: ±3% o.r. for DN 15 ±2% o.r. for DN 25 to DN 200 ±2% o.r. above DN 200
Measuring range0 to 15 m/s (0 to 50 ft/s)
Medium temperature rangeDN 15 to 65 (½to 2½"): –40 to +150°C (–40 +302 °F) DN 50 to 4000 (2 to 160"): –40 to +170°C (–40 to +338 °F) DN 50 to 600 (2" to 24"): 150°C to 550°C (+302 to +1022 °F)
Measured variablesMass flow rate, volumetric flow s. c. (standard condition), volumetric flow a. c. (actual condition), molecular weight, gas volume and mass, gas velocity, sound velocity
Measuring range0,03 m/s ... 120 m/s (0.1 ft/s ... 394 ft/s)
Measured variablesVolume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Measured variablesVolume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Number of applicationsSupport up to 4 gas runs or 2 liquid runs per module (Flow-X/M, Flow-X/C)
Inputs6x analog transmitter input, high accuracy Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V Accuracy mA inputs; 0.002% FS at 21 °C, 0.008% at full ambient range of 0-60 °C, long-term stability 0.01% per year Resolution: 24 bits. Analog inputs have the same earthing relative to all other electronic devices.
16x digital status inputs. Resolution 100ns (10MHz)
Outputs4x analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS. Analog outputs share same ground floating in relation to all other electronics.
16x digital output, open collector. Rating 100mA @24V
Max. measurement errorVolume flow (standard): ‐ ±1.5 % o.r. for 3 to 30 m/s (9.84 to 98.4 ft/s) ‐ ±3 % o.r. for 1 to 3 m/s (3.28 to 9.84 ft/s) Volume flow (option): ‐ ±0.1 % o.f.s. for 0.3 to 1 m/s (0.98 to 3.28 ft/s) ‐ ±1.5 % o.r. for 1 to 30 m/s (3.28 to 98.4 ft/s)
Measuring rangeStandard: 1 to 30 m/s (3.28 to 98.4 ft/s) Option: 0.3 to 30 m/s (0.98 to 98.4 ft/s)
Medium temperature range0 to +80 °C (+32 to +176 °F)