Highest quality in dairy processing with precise measurement technology
Dairy production is a business with tight margins and high quality requirements. Milk processing can be optimized to control costs while maintaining product quality at a consistently high level. Thermal milk processing, in particular, is of paramount importance to consumer safety and plant efficiency. Accurate, innovative measurement technology sensors ensure thermal processing in the correct temperature range and compliance with strict rules.
4000 EUR/år
energitab
og endnu mere energitab unøjagtighed i temperaturmålingen på et UHT. Kun to grader over setpunktet kan føre til høje meromkostninger til unødigt brugt energi. Hold dine ressourcer under kontrol med præcis måleteknologi.
Vi tilbyder
Endress+Hauser understands the high demands and challenges in dairy processing. We offer a complete portfolio of hygienic flow, level, temperature, pressure and analytical sensors designed, manufactured and optimized for the food and beverage industry. Our common goal: ensure product safety and customer health.
Precise, robust and reliable measurement technology optimized for industry requirements.
Easy to clean and absolutely tight sensors. Ingress protection class up to IP69K availalable to withstands high pressure and steam cleaning.
Hygienic sensors meet 3-A sanitary standards and are certified according to test procedure of EHEDG.
Food contact material compliant to FDA "GRAS", EC 1935/2004 and China GB4806.
Seamless integration into any control system.
Anvendelser
Fast temperature sensors improve heating control
The critical control point for successful pasteurization control is temperature. Accuracy and response time ensure that no energy is wasted and the product is not exposed to more thermal stress than necessary.
Vores ekspertise
Endress+Hauser has invented the fastest temperature sensor for hygienic processes. This innovative technology helps you to improve quality and reduce cost. Furthermore, the combination of precise, fast and stable temperature measurement delivers the highest degree of process quality and reliable product quality.
Install our innovative temperature sensor iTHERM TM411 to improve your temperature monitoring in UHT processing.
Benefit from the shortest response times (t90 = 0.75 s) in the market thanks to iTHERM QuickSens technology.
Take advantage from significant time savings during recalibration (up to 20 minutes per measuring point) with iTHERM QuickNeck.
Reduce risk and improve process safety in critical applications with the help of our self-calibrating temperature sensor iTHERM TrustSens.
One of the more challenging applications in thermal processing systems is the level control of the balance tank. The small tank sees rapid level and temperature changes.
Vores ekspertise
Hydrostatic level sensor are ideal for this application. Temperature compensated and with ranges down to 100mm H2O, they set the standard for reliability.
Use Deltapilot FMB50 with remote electronics. It also help you to reduce risk in the often harsh environment and cleaning cycles.
Alternatively, the compact point level switch Liquiphant FTL33 for hygienic applications can be used.
The microbiological stability of dairy products is crucial for their shelf life and quality, which is often regulated by law. However, heating milk also leads to contamination on the inner walls. This contamination affects the efficiency of the heating cycle and is a potential cause of product contamination. Therefore, controlling the fouling behavior throughout the heating process and the presence of product in the holding tube is key to process control and optimization of product quality.
Vores ekspertise
Our compact multiparameter instrument Liquitrend QMW43 is able to measure the buildup thickness and conductivity of media simultaneously. Installed in the holding tube of the pasteurization process, it can continuously monitor the formation and degree of buildup. This helps to decide if a cleaning process is necessary or if the production time can still be extended without affecting the product quality.
Keep your measurement up-to-date
Regular maintenance and calibration ensures that the measuring instruments controlling critical processes remain in spec, which is essential to safeguard food safety and quality.
Vores ekspertise
From on-site to fully accredited laboratory calibration, Endress+Hauser provides timely, traceable, and cost-effective maintenance services to ensure both high plant availability and compliance of your instruments. Our calibration experts will support you in optimizing all activities across your installed base.
Keep the quality of your instruments up-to-date with minimal process interruption thanks to our maintenance services.
Click through these maps and learn in detail how you can optimize your dairy production!
Meet a customer
“Promass Q kan måle masseflow, volumenflow, densitet og temperatur. Det er en fantastisk fordel for os, fordi vi kan få pålidelige oplysninger til ressourceplanlægning og regulering af vores råmaterialer.”
Fordele
Apart from our industry expertise and broad product portfolio, we want to support our customers with valuable process knowledge. We will help ensure that all local and international requirements are met. The promise to be a reliable partner is our goal. We strongly believe in long-lasting relationships with our customers, not just the short range profit.
0.75 seconds
response time (t90)
iTHERM QuickSens offers the fastest response times in the market for optimum process control.
3 million
Proline Promag
electromagnetic flowmeters sold since launch in 1977 in a wide range of applications.
8,700
patents and patent applications
protect the intellectual property behind Endress+Hauser’s products, solutions and services.
Chr. Hansen opnåede nemmere temperaturovervågning og kalibrering, hvilke begge er kritiske for UHT-behandlingen af ernæringsoplysningen, vha. iTHERM TM411-temperatursensoren
With the help of the Memosens CPS77E sensor a safe monitoring of the pH values is possible, which must be guaranteed with the high requirements in the food industry.
Vand, drikkevarer, mælkeprodukter, kemikalier eller lægemidler skal analyseres hver dag. Vælg det instrument, der er bedst egnet til jeres procesbehov, fra vores omfattende produktsortiment.
Flowmåler
Flowmåler
Vand, naturgas, damp, mineralolie og kemikalier er nogle af de væsker, som skal måles konstant. Vælg den flowmåler, som passer bedst til dine procesbehov.
Niveau
Niveau
Kontinuerlig niveaumåling og punktniveaudetektering til væske og bulktørstoffer
Tryk
Tryk
Effektive instrumenter til procestryk, differenstryk, niveau og flow.
Software
Software
Ud over alle relevante måle- og systemteknologier tilbyder vi også den relevante software til alle industrisektorer, så driftsprocessernes fulde potentiale kan udnyttes.
Systemprodukter
Systemprodukter
Applicator
Temperaturmåling
Temperaturmåling
Temperaturfølere og transmittere til procesindustrien
Relaterede historier
Effektivitet
Optimer CIP-processer (Clean-In-Place) i fødevareindustrien
Optimer CIP-processer (Clean-In-Place) i fødevareindustrien med innovativ teknologi inden for flow-, niveau-, tryk- og temperatursensorer samt analytiske sensorer.
Fødevareindustrien bruger primært vand som råmateriale i produktionen og til rengøringsopgaver. Optimeringspotentialet ligger i reduktion, overvågning og behandling af spildevand.
Endress+Hauser hjælper dig målrettet med at opnå dine driftsmål igennem hele vandcyklussen ved at forene et innovativt udvalg af måleinstrumenter, ekspertydelser og industriekspertise.
Forsyning: Damp og behandling af industrivand
Forsyning: Damp og behandling af industrivand
Få mere effektiv, sikker og pålidelig styring af jeres forsyningsanlæg. Endress+Hauser hjælper jer med at forbedre jeres dampenergisystemer og behandling af industrivand. Læs mere om vores løsninger her.
Life science: Innovativ teknologi til fremragende processer
Life science: Innovativ teknologi til fremragende processer
Samarbejd med os om at fremskynde din rejse fra laboratoriet til produktionen og minimer risikoen på hvert trin.
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .