The flowmeter for minimized cost of ownership combined with a compact field transmitter. Highly accurate measurement of liquids and gases for a wide range of standard applications.
Sensor features
Cost-effective – multi-purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, temp). Space-saving installation – no in/outlet run needs. Compact dual-tube system. Medium temperature up to +140 °C (+284°F).
Transmitter features
Cost-effective – dedicated design for low-end applications and direct integration. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2-line backlit display without local operation. Device in compact version.
Mass flow (liquid): ±0.5 % Volume flow (liquid): ±0.5 % Mass flow (gas): ±1.0 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 180 000 kg/h (0 to 6600 lb/min)
Max. process pressure
PN 100, Class 600, 63K
Medium temperature range
–40 to +140 °C (–40 to +284 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F) Option: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
Transmitter housing material
Powder-coated die-cast aluminium
Degree of protection
IP67, type 4X enclosure
Display/Operation
2-line backlit display without push buttons (direct integration) Configuration via operating tools possible
Outputs
3 outputs: 0-20 mA (active)/4-20 mA (active/passive) Pulse/frequency/switch output (passive)
Inputs
Status input
Digital communication
HART
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI, JPN
Product safety
CE, C-tick, EAC marking
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Marine approvals and certificates
Marine approval
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A
Measuring principle
Coriolis
Product headline
The flowmeter for minimized cost of ownership combined with a compact field transmitter. Highly accurate measurement of liquids and gases for a wide range of standard applications.
Sensor features
Cost-effective – multi-purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, temp). Space-saving installation – no in/outlet run needs. Compact dual-tube system. Medium temperature up to +140 °C (+284°F).
Transmitter features
Cost-effective – dedicated design for low-end applications and direct integration. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2-line backlit display without local operation. Device in compact version.
Coriolis Mass Flow Measuring System Promass 40 E, the new mass flow measuring system with low cost and basic functionality – the economical alternative to conventional volume flow meters. The description of the device functions are in a separate documentation.
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .