Title

Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.

TOCeq measurement in wastewater treatment

Capture even low values with the Viomax CAS51D

The water from wastewater treatment plants must conform to specific WHO specifications so that it can be reused. In any case, it must be ensured that the treated water poses no danger to humans or the environment. For this purpose, many different parameters are monitored and analyzed. One of these values is the total organic carbon (TOC).

Wastewater treatment and TOC measurement with the CAS51D ©Endress+Hauser

Benefits of the TOCeq measurement

  • Reliable process information in real time

  • Continous recording of the measured values

  • Reduced operating costs through chemical-free application

Challenge

The TOC value indicates the degree of pollution of the water and is measured in the outlet of the WWTP. Ideally, the measured value is very low between 3-6 ppm. This measurement, however, is very complex, as it is related to other parameters. Usually the measurement is done with analyzers, for this operators consume costly reagents. Anyhow, the plant operator and the regulators must be able to rely on the measured values.

Our solution

For the measurement of low TOC values, a measurement with the optical UV254 technology can be used instead of an analyzer. The sensor can continuously record the measured values in a very narrow interval. For this you only need a transmitter and the Viomax CAS51D. With the Endress+Hauser solution, the plant operators benefits from consistent measured values, and fast detections of deviations.

Kontakt os

Er du interesseret i vores løsninger? Skal vi tage en snak om din applikation?

Anmod om mere information

For at anmode om flere oplysninger, bedes du venligst udfylde formularen nedenfor.

Angiv venligst så mange oplysninger som muligt, så vi kan hjælpe dig bedst muligt.

  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel