PFAS ensure that products such as outdoor jackets and pizza boxes are water-repellent and greaserepellent. Their chemical stability is functionally useful, but it poses a significant risk to the environment and human health, as these substances do not readily degrade and can enter the soil and water bodies.
@University of Stuttgart - IWS/VEGAS
@University of Stuttgart - IWS/VEGAS
Benefits with the Endress+Hauser solution
Simplified operation for efficient workflows
Reliable results through digital measurement
Transparent data for clear documentation
Efficient use in lab and field applications
High-quality data for confident decisions
Thanks to digital data acquisition and the smartphone app, we always have access to accurate measurement results that can be processed immediately.
Dr. Simon Kleinknecht
University of Stuttgart - IWS/VEGAS
Customer challenge
PFAS are highly persistent chemicals that accumulate in soil and water and can migrate into groundwater, posing long-term risks to drinking water, ecosystems and human health. Reliable monitoring requires accurate and comparable data from key hydrochemical parameters such as pH, conductivity and dissolved oxygen. The challenge is to obtain consistent and precise measurement data in both laboratory and field conditions using robust and mobile instrumentation.
Our solution
Together with digital Memosens sensors, the Liquiline Mobile CML18 provides a flexible and reliable solution for precise environmental measurements. Plug-and-play sensor replacement enables fast parameter changes with a single device, while digital signal transmission ensures stable results even under demanding conditions. Combined with Memobase Pro, the system simplifies data handling and reduces manual effort.
Vand, drikkevarer, mælkeprodukter, kemikalier eller lægemidler skal analyseres hver dag. Vælg det instrument, der er bedst egnet til jeres procesbehov, fra vores omfattende produktsortiment.
Kender du den smarteste måde at beskytte din vand/damp-cyklus mod urenheder? Se vores SWAS-løsninger til kraftværker og kedler med al den teknologi, der kræves for at overvåge vandkvaliteten.
Oplev Endress+Hausers intelligente overvågningsløsning til rensningsanlæg. Overhold lovbestemte grænseværdier med større nøjagtighed med vores brugervenlige, omkostningseffektive nøglefærdige overvågningssystemer.
Endress+Hauser hjælper dig målrettet med at opnå dine driftsmål igennem hele vandcyklussen ved at forene et innovativt udvalg af måleinstrumenter, ekspertydelser og industriekspertise.
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .