Title

Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Free bromine panel for seawater and process water

Free bromine process water panel

Ready-to-use bundle for disinfection monitoring in seawater and process water

71518460
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
Pris efter konfiguration i indkøbskurv

Oversigt over fordele

  • The panel is the complete solution to measure free bromine together with pH compensation. It provides high-precision, stable measurement in seawater for desalination plants, process or cooling water, swimming pools and fish farming industry.
    Its standardized piping with fittings and process connections simplifies integration into your process. For you, this means easier planning and installation, faster commissioning, and security when selecting the measurement technology.

  • Fast commissioning

    The panel comes fully wired and piped. You only need to mount it, connect it to power and water, and you are ready for operation.

  • Memosens for simple and safe operation

    The Memosens sensors for free bromine and pH are pre-calibrated. Just plug them in and benefit from reliable measurement, not affected by moisture or corrosion.

  • Consistent medium flow

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational. The status indication light indicates the NAMUR NE107 status, allowing for direct reaction to errors.

  • Perfect adaption to process requirements

    Thanks to the modular design of the assembly, the bundle can easily be extended to more parameters such as ORP, conductivity or dissolved oxygen. This offers you the necessary flexibility to adapt the panel to your process requirements at any time.

Samlet løsning i detaljer

Overview of all bundle components

Komponenter og Prækonfigurationer

  • Bindinger

    For at sikre den indbyrdes kompatibilitet mellem komponenterne er der visse bindinger. Åbne parametre giver dig frihed til individuel konfiguration.

    Komponenter kan konfigureres med den samlede løsning i indkøbskurven
  • Komponenter
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Bindinger:
    CSOL-PA3WP1
    >>Parameter, Transmitter:
    SK
    Chlorine/Chlorine dioxide
    Description:
    P
    Panel
    Application:
    A3
    Surface water
    Modification:
    WP1
    Wetted parts (plastic)
    >Bundle specification:
    TB
    Bundle 02 CDP50 free bromine Panel
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Bindinger:
    CM442-AAM2 _ FD _ _ _
    Approval:
    AA
    Non-hazardous area
    Additional Features:
    FD
    2x digital input, 2x digital output
    Sensor Input:
    M2
    2x digital sensor
  • Flowfit CYA27 - modular multiparameter assembly for drinking and process water
    3

    Flow assembly for multi-parameter measurements Flowfit CYA27

    Bindinger:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    Approval:
    AA
    Non-hazardous area
    Material Module/seals:
    1
    PMMA/FKM
    Material Additional Parts/seals:
    A
    PVC/FKM
    Process Connection:
    12
    G1/4
    Module Configuration:
    10
    Disinfection+pH+flow indication
    Module 1:
    AA
    W/o
    Module 2:
    AA
    W/o
    Module 3:
    AA
    W/o
    Module 4:
    AA
    W/o
    Module 5:
    AA
    W/o
    Module 6:
    AA
    W/o
    Device Model:
    A1
    1
    >>Accessory Mounted:
    NC
    Sampling valve
    >>Accessory Mounted:
    ND
    Flow switch
    Flow Range:
    A
    >30 l/h (standard flow setting)
    >>Accessory Mounted:
    NB
    Status indication light
    >>Accessory Enclosed:
    RB
    2x cable M12, 10m
  • Digital sensor for free bromine Memosens CCS55E
    4

    Digital free bromine sensor
    Memosens CCS55E

    Bindinger:
    CCS55E-AA31 _ NA
    Approval:
    AA
    Non-hazardous area
    Application:
    31
    Process water, seawater
    Adapter Mounted:
    NA
    CYA27
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    5

    Digital pH sensor
    Memosens CPS11E

    Bindinger:
    CPS11E-AA7AAS2
    Approval:
    AA
    Non-hazardous area
    Electrode Type:
    7
    Basic version, zero point pH 7,0, temperature sensor NTC 30k
    Application Range:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Reference System:
    AS
    PTFE ring junction, salt storage, saturated KCl, Ag/AgCl
    Shaft Length:
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Bindinger:
    CYK10-A031
    Cable Length:
    03
    3m
    Approval:
    A
    Non-hazardous area
    Cable Length:
    01
    1,5m
    Cable Connection:
    1
    Wire terminals