Title

Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Bundle for pH measuring point in demanding environements in wastewater applications

pH measuring point including sensor with polymer housing

Ready to use pH measuring point with digital Memosens 2.0 sensor with polymer housing to manage your process in the harsh environment of wastewater

71518461
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
Pris efter konfiguration i indkøbskurv

Oversigt over fordele

  • Monitor your wastewater applications reliable with the digital Memosens 2.0 sensor CPF81E even in demanding and harsh environments such as the influent of a WWTP. Profit from reliable measurement in abrasive media, maximum process integrity and simple operation. Moreover, the great flexibility of the Liquiline transmitter plattform makes the measuring point future-proof and adaptable according to your needs.

  • Digital Memosens 2.0 technology

    Simple operation thanks to true plug and play system and helpful overview of the last eight calibrations and adjustments.

  • Ready for predictive maintenance

    State of the art technologies as the pH load matrix and Heartbeat Technology allow full predictive maintenance. A PLC is not needed with the Liquiline transmitter, providing maximum flexibility for operators.

  • Flexibile adaptation

    The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.

  • Buffer solution from accredited production

    NIST traceable buffer solutions offer precision in measurement and adjustments, ensuring best performance.

Samlet løsning i detaljer

Overview bundle parts of pH measuring point with rugged pH sensor with polymer housing

Komponenter og Prækonfigurationer

  • Bindinger

    For at sikre den indbyrdes kompatibilitet mellem komponenterne er der visse bindinger. Åbne parametre giver dig frihed til individuel konfiguration.

    Komponenter kan konfigureres med den samlede løsning i indkøbskurven
  • Komponenter
    Memosens CPF81E - Digital pH sensor for wastewater, mining, minerals and metal industries
    1

    Digital pH sensor
    Memosens CPF81E

    Bindinger:
    CPF81E- _ 5NAD1
    Electrode Type:
    5
    Basic version, process connection NPT 3/4", zero point pH 7,0, temperature sensor NTC 30k
    Application Range:
    N
    0–11 pH, 0…80oC, 0,8…11 bar (abs)
    Reference System:
    AD
    PTFE ring junction, double chamber, 3 M KNO3, 3 M KCl, Ag/AgCl
    Insertion Length:
    1
    23mm, bulb membrane, electrode guard
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    2

    Digital measuring cable
    CYK10

    Bindinger:
    CYK10- _ _ _
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    Bindinger:
    CM442- _ _ _ _ _ _ A
    Cable Entry Set:
    A
    enclosed
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    4

    Modular holder system
    Flexdip CYH112

    Bindinger:
    CYH112-A _ _ B _ _ 1
    Approval:
    A
    Non-hazardous area
    Traverse Mounting:
    B
    cross clamp
    Adapter:
    1
    w/o
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    5

    Immersion assembly
    Flexdip CYA112

    Bindinger:
    CYA112-A _ _ 1AB
    Connection angle sensor:
    1A
    PVC, straight
    Approval:
    A
    Non-hazardous area
    Sensor adapter:
    B
    NPT3/4
  • 6

    Weather protection cover CYY101

    Bindinger:
    CYY101-A
    Version:
    A
    Stainless steel 1.4301, 320x300x270mm
  • The certified reference pH buffer solutions are available for pH 4, pH 7 and pH 10.
    7

    pH buffer solutions
    CPY20

    Bindinger:
    CPY20- _ _ A1
    Certificate:
    A
    ***Calibration certificate buffer solution
    Version:
    1
    Basic version
  • The certified reference pH buffer solutions are available for pH 4, pH 7 and pH 10.
    8

    pH buffer solutions
    CPY20

    Bindinger:
    CPY20- _ _ A1
    Certificate:
    A
    ***Calibration certificate buffer solution
    Version:
    1
    Basic version