Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Complete turbidity measuring point

Low-turbidity measuring point for drinking and process water

All you need for reliable and highly accurate turbidity measurement

71481762
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Price after configuration in cart

Benefits at a glance

  • Elevate your turbidity monitoring with the Turbimax CUS52D turbidity sensor. Whether directly in a pipeline or through a bypass setup, it provides precise measurements in the lowest measurement ranges. The bundle includes a user-friendly transmitter, a robust flow assembly, an ultrasonic cleaning system, an air bubble trap, and a solid-state reference. Equip yourself to seamlessly monitor the turbidity value at all key control points and ensure the efficiency of your water treatment processes.

  • Accurate and reliable turbidity measurement

    Turbimax CUS52D delivers measurement results as precise as in the laboratory - even at very low turbidity. It is, therefore, also suitable for monitoring the Critical Control Points (CCPs) in your water treatment plant or distribution network.

  • Suitable for all turbidity measuring points

    Thanks to its measurement range, the sensor is suitable for all turbidity measuring points in your plant and can be mounted both directly in the pipe and in a bypass installation.

  • Low-maintenance operation

    The air bubble trap and ultrasonic cleaning system keep the sensor clean so that the measured value cannot be affected by air bubbles and deposits.

  • Ruggedized flow assembly

    The flow assembly withstands high pressures and temperatures and is ideal for low turbidity ranges thanks to its very low backscattering.

  • Sensor verification and calibration without Formazin

    With the solid-state reference, you can verify and calibrate the turbidity sensor safely - without any liquid calibration standards. This protects your employees and your process from contact with hazardous liquids such as Formazin.

Bundle in Detail

Overview of all bundle parts

Components and Pre-Configurations

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    CUS52D is a smart inline/immersion turbidity sensor for all water production measuring points.
    1

    Turbidity sensor
    Turbimax CUS52D

    Fixations:
    CUS52D-AA1B _ _
    Approval:
    AA
    Non-hazardous area
    Measuring Method:
    1
    ISO 7027, IR
    Process Connection:
    B
    Clamp 2"
  • Flowfit CUA252 is a turbidity flow cell with extremely low backscattering.
    2

    Turbidity assembly
    Flowfit CUA252

    Fixations:
    CUA252-AA _ 21
    Material, Wetted Parts:
    2
    PE100 - 316L/1.4404 (Clamp Adapter)
    Approval:
    AA
    Non-hazardous area
    Seal, Wetted Parts:
    1
    EPDM
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    Fixations:
    CM442-AA _ _ _ _ _ A
    Approval:
    AA
    Non-hazardous area
    Cable Entry Set:
    A
    enclosed
  • CYR52: Automatic ultrasonic cleaning system for turbidity sensors.
    4

    Ultrasonic cleaning system
    CYR52

    Fixations:
    CYR52-AA _ _
    Approval:
    AA
    Non-hazardous area
    >>Accessory Enclosed:
    RQ
    Set mounting bracket, CUA252
  • The CUY52 solid state reference is a verification tool for all Turbimax CUS52D turbidity sensors.
    5

    Solid state reference
    CUY52

    Fixations:
    CUY52-AA
    Approval:
    AA
    Non-hazardous area
  • Endress+Hauser
    6

    Air bubble trap, CUA252

    Fixations:
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable