billedet viser et eksempel på en tilgængelig løsning
Netilion Network Insights is the solution of choice for user-friendly and low-maintenance water network monitoring. It connects all levels of a water supply system: from the field measuring devices to components for data transmission and data recording to data evaluation – your smart water network management solution from one single source. Recorded measurements from all process steps are displayed in a customizable visualization in the integrated dashboard of the web-based solution.
Solution overview:
Available for:
Vand, spildevand og affald
Hardware & Software:
High quality measuring devices for flow, level, pressure, temperature, analysis, or registration
Secure connectivity solutions: via cable or wireless, providing tamper-proof encrypted communication
Web-based SCADA with tailor-made dashboard and visualization
Netilion – our state-of-the-art IIoT ecosystem
Heartbeat Technology – our unique diagnostics, monitoring, and verification concept
Services:
Project management & engineering
FAT & SAT services
Project start-up and commissioning
Customer training
Calibration services
Maintenance services
1st digital water solution
with cloud-based instrument verification
Our Netilion Network Insights solution enables simple and remote device verification during operations thanks to Heartbeat Technology. The integrated Heartbeat Verification functionality is a traceable verification method according to ISO 9001 and can be triggered directly within the solution for all supported flowmeters – anytime, anywhere. This automated, cloud-based instrument verification allows you to effortlessly meet regulatory requirements while saving costs and time.
From drinking water quality to treated wastewater residual emissions, our customizable and web-based solution, Netilion Network Insights, allows for real-time monitoring of your KPIs around the clock – whether in the field or in the control center. The comprehensive visualization of all water flows guarantees complete transparency in your water network and helps you to optimize all processes where sensors gather valuable information.
Increase efficiency with remote data collection, eliminating manual measurements and on-site sampling.
Rely on automated reports that are less prone to errors.
Enhance energy efficiency and costs through lower energy consumption thanks to reliable detection of leaks in the water network and by optimizing pumping times.
Optimize water availability by predicting water consumption thanks to comprehensive trend analyses and forecasts using current weather data (e.g. runoff, water demand, availability, etc.).
Assure legal compliance of material loads and reliable billing of costs through permanent monitoring of incoming wastewater volume and quality, allowing you to detect deviations at an early stage.
Benefit from cloud-based flowmeter verification with Heartbeat Technology and save time with integrated verification reports that enable remote device verification.
Med Netilion Water kan Oberzents vandforsyningseksperter nu se alle relevante datapunkter for deres vandsystem på et cloud-baseret kontrolpanel, uden at de behøver besøge anlæggene.
Interested in our solutions? Our consultants can answer all your questions
Få større driftseffektivitet og pålidelige målinger i felten, og imødegå kvalitetsmæssige, sikkerhedsmæssige og miljømæssige risici med vedligeholdelsesservices fra Endress+Hauser.
Netilion Water increases transparency and operational efficiency in water and wastewater operations by providing up-to-date visibility, enabling faster decisions and early deviation detection.
Nitrogen removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable nitrogen removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of energy.
Fjernelse af fosfor fra spildevand med Liquiline Control
Oplev automationsløsningen Liquiline Control til pålidelig fjernelse af fosfor i spildevand, stabile processer selv under spidsbelastning, og udgiftsbesparelser ved meget optimeret anvendelse af fældningsmidler.
Water quality monitoring systems for drinking water
Explore Endress+Hauser water industry solutions for cost-effective and reliable drinking water quality monitoring, today and into the future.
Overvågningssystemer til kommunale rensningsanlæg
Oplev Endress+Hausers intelligente overvågningsløsning til rensningsanlæg. Overhold lovbestemte grænseværdier med større nøjagtighed med vores brugervenlige, omkostningseffektive nøglefærdige overvågningssystemer.
Wastewater effluent monitoring systems for all industries
Learn more about our robust, turnkey wastewater monitoring systems with smart maintenance that help you comply with your legal and contractual limits.
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .