Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.

Safe monitoring of water quality in fish farming

Netilion Smart System for Aquaculture of the Office for Forests of Basel (Amt für Wald beider Basel)

A continuous monitoring of the water quality in the fish farming tanks enables the Office for Forests of Basel, to make sure that their fish grow in optimal environmental conditions. It also enables the user to react quickly in the event of deviation.

sensors at water inlet

Installed sensors at the water inlet

Netilion Smart Systems App

Netilion Smart Systems App ‒ overview of the examples: device information, geo-map and display of measured values

Results

  • Continuous monitoring of the water quality

  • Direct information in the event of deviations

  • Optimum water quality for healthy fish

  • Diagnostic information on instrument status

  • Data export to Excel for statistical analysis

Daniel Zopfi

"Netilion Smart System for aquaculture gives us security in our daily work".

Daniel Zopfi
Hunting and Fishing Division, Amt für Wald beider Basel

The challenge

The Office for Forests operates a fish farm in Giebenach with the aim to reintroduce or stabilize populations of extinct and endangered fish, as well as crayfish species, in the open waters within Basel and its surroundings. In the past, the water quality of the breeding tanks was only monitored on a selective basis. Therefore, deviations from the target water quality would often be detected late or even never.

Our solution

Netilion Smart System for Aquaculture SSP200 ensures reliable breeding operations:

  • The digital, optical sensor Oxymax COS61D measures dissolved oxygen quickly and continuously

  • The digital and compressed air self-cleaning ISEmax CAS40D sensor measures nitrate and ammonium

  • Multichannel transmitter Liquiline CM444 collects measuring data

  • Modbus Edge Device transfers this data to the Netilion Cloud

  • A smartphone App brings the measuring, diagnosis and alarm information directly to the customer

All of this results in continuous water monitoring, even if no employee is on site. Alarms ensure that staff are immediately informed in the event of deviations in water quality to react quickly. The information about instrument status reveals maintenance requirements and underlines the reliability of the displayed measured values. Furthermore, the compressed air cleaning system reduces maintenance efforts.

Components

The Netilion System for Aquaculture SSP200 includes:

  • Oxymax COS61D sensor

  • ISEmax CAS40D sensor

  • Liquiline CM444

  • Modbus Edge Device

  • Netilion Smart Systems App

Kontakt os

Er du interesseret i vores løsninger? Skal vi tage en snak om din applikation?

Anmod om mere information

For at anmode om flere oplysninger, bedes du venligst udfylde formularen nedenfor.

Angiv venligst så mange oplysninger som muligt, så vi kan hjælpe dig bedst muligt.