Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.

RMA42
Process transmitter with control unit

Process transmitter RMA42 ©Endress+Hauser

Universal transmitter, loop power supply, barrier and limit switch in one device!

Analog measured values are indicated, evaluated and calculated by the process transmitter. With the integrated loop power supply two-wire sensors can be powered. The universal inputs enable the connection of current, voltage, RTDs and TCs. Limit values can be monitored and relays can be switched. Via analog outputs process signals can be forwarded. The integrated application package "differential pressure" allows the quick and easy commissioning for differential pressure applications.

  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel

  • Oversigt over specifikationer

    • Input

      2 x universal (current, voltage, R, RTD, TC, resistance)

    • Output

      2 x Analog (current, voltage)

    • Output

      2 x Analog (current, voltage)

    • Display

      LCD
      7 segment
      Multicolour
      Bargraph
      TAG unit
      Colour change in case of failure

    • Power Supply

      Not defined

please wait Loading alternative products

Hurtigvalg

Vælg blandt de foreslåede muligheder
Salgspris
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

Individuel konfiguration

Fortsæt dit valg blandt alle muligheder
  • Fordele

    • SIL 2 approval (optional);

      Marine approval

    • 1 or 2 calculated values and linearization table

    • Min./max. value saved

    • 5-digit 7-segment LC display, backlit

    • 1 or 2 universal inputs

    • 2 relays (optional)

    • Digital status output (Open Collector)

  • Anvendelsesområde

    The RMA42 process transmitter exhibits a display, analog inputs for process and status signals, analog and digital outputs, and an interface for configuration. Connected sensors can be powered by the integrated LPS. All measured and calculated values...

Funktioner og specifikationer

Tilbage

Details

  • Measuring principle

    Process transmitter

  • Function

    Universal process and temperature transmitter with control unit

  • Certification

    ATEX

    FM

    NEPSI

    CSA

    CSA GP

    UR C/US

    Marine approval

    KTA

    German WHG overfill protection

  • Input

    2 x universal (current, voltage, R, RTD, TC, resistance)

  • Output

    2 x Analog (current, voltage)

  • Relay output

    2 x relay

    1 x open collector

  • Auxiliary power supply / Loop power supply

    24 V intrinsically safe loop power supply

  • Dimensions (wxhxd)

    45 x 115 x 118 mm

    (1.77" x 4.53" x 4.65")

  • Software

    Internal software for calculations, linearization, limit monitoring

    Monitoring of sensor wires according NAMUR NE43

    Application package differential pressure measurement

  • Operation

    On site via 3 buttons

    PC configuration via FieldCare

  • Display

    LCD

    7 segment

    Multicolour

    Bargraph

    TAG unit

    Colour change in case of failure

  • Operating Voltage

    20-250V AC/DC wide range power supply

  • Number of poles

    .

  • Measuring principle

    Process transmitter

  • Measuring principle

    Process transmitter

  • Function

    Universal process and temperature transmitter with control unit

  • Loop power supply

    24 V intrinsically safe loop power supply

  • Power Supply

    Not defined

  • Input

    2 x universal (current, voltage, R, RTD, TC, resistance)

  • Output

    2 x Analog (current, voltage)

  • Software functions

    Internal software for calculations, linearization, limit monitoring

    Monitoring of sensor wires according NAMUR NE43

    Application package differential pressure measurement

  • Certificates

    ATEX

    FM

    NEPSI

    CSA

    CSA GP

    UR C/US

    marine approval

    KTA

    German WHG overfill protection

  • SIL

    2

  • Display

    LCD

    7 segment

    Multicolour

    Bargraph

    TAG unit

    Colour change in case of failure

  • Interface

    Not defined

  • Dimensions (WxHxD)

    45 x 115 x 118 mm (1.77" x 4.53" x 4.65")

Dokumenter / Vejledninger / Software

Tilbehør / Reservedele

Nr
Order code
Specification