Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Cerabar PMP51B - pressure transmitter

Cerabar PMP51B - pressure transmitter

Smart pressure transmitter with metal membrane for highly accurate measurement of liquids and gases

PMP51B
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-
Filtrer måle- / anvendelsesopgave
Måle- / Anvendelsesopgave

Konfigurer for at downloade CAD-tegninger af dette produkt

  • Measuring principle

    Absolute and gauge pressure

  • Characteristic

    Pressure transmitter with metal membrane for accurate measurement in liquids or gases.
    Available with diaphragm seals.
    Intuitive and clear wizard for commissioning

  • Supply voltage

    Ex d, Ex e, non-Ex:
    10.5...35V DC
    Ex i: 10.5...30V DC

  • Reference Accuracy

    Standard:
    up to 0.075 %
    Platinum:
    up to 0.055 %

  • Long term stability

    0.1% of URL/year
    0.2% of URL/ 5 years
    0.25% of URL/ 10 years

  • Process temperature

    Standard:
    -40°C…+125°C
    (-40°F…+257°F)
    Diaphragm seal:
    -70°C...+400°C
    (-x°F...+752°F)

  • Ambient temperature

    -40°C...+85°C
    (-40°F...+185°F)

  • Measuring cell

    400 mbar...400 bar
    (6psi...6,000psi)

  • Smallest calibratable span

    20 mbar (0.3 psi)

  • Vacuum resistance

    50 mbar (0.725 psi)

  • Max. Turn down

    100:1

  • Max. overpressure limit

    2,800 bar (40,600 psi)

  • Process connection

    Thread:
    G1/2...G2, R1/2, MNPT3/4...MNPT2,
    FNPT1/2
    Flange:
    DN25...DN80,
    NPS 1"...3"

  • Process connection hygienic

    Process connection hygienic

  • Material process membrane

    316L, AlloyC,
    Tantal, Monel,
    PTFE

  • Material gasket

    PTFE

  • Fill fluid

    Silicone oil, Inert oil,
    Vegetable oil,
    High/ low temperature oil

  • Material housing

    Aluminium

  • Communication

    4...20 mA,
    4...20 mA HART
    PROFINET with Ethernet-APL
    Bluetooth® wireless
    technology and app (optional)

  • Certificates / Approvals

    ATEX, IEC Ex, CSA C/US, NEPSI

  • Safety approvals

    SIL

  • Design approvals

    EN10204-3.1,
    NACE MR0175,
    NACE MR0103

  • Hygienic approvals

    Hygienic approvals

  • Marine approvals

    Marine approvals

  • Drinking water approvals

    NSF

  • Specialities

    Bluetooth® Operation and maintenance SmartBlue App,
    RFID TAG for easy identification,
    Plug and play functionalities

  • Measuring principle

    Absolute and gauge pressure

  • Characteristic / Application

    Pressure transmitter with metal membrane for accurate measurement in liquids or gases.
    Available with diaphragm seals.
    Intuitive and clear wizard for commissioning

  • Specialities

    Bluetooth® Operation and maintenance SmartBlue App,
    RFID TAG for easy identification,
    Plug and play functionalities

  • Supply / Communication

    Ex d, Ex e, non-Ex:
    10.5...35V DC
    Ex i: 10.5...30V DC

  • Accuracy

    Standard:
    up to 0.075 %
    Platinum
    up to 0.055 %

  • Long term stability

    0.1 % of URL/ year
    0.2 % of URL/ 5 years
    0.25 % of URL/ 10 years

  • Ambient temperature

    -40°C...+85°C
    (-40°F...+185°F)

  • Process temperature

    Standard:
    -40°C…+125°C
    (-40°F…+257°F)
    Diaphragm seal:
    -40°C...+400°C
    (-40°F...+752°F)

  • Process pressure / max. overpressure limit

    700 bar (10,500 psi)

  • Pressure measuring range

    400 mbar... 400 bar
    (6psi...6,000psi)

  • Main wetted parts

    316L, AlloyC,
    Tantal, Monel,
    PTFE

  • Process connection

    Thread:
    G1/2...G2, R1/2, MNPT3/4...MNPT2,
    FNPT1/2
    Flange:
    DN25...DN80,
    NPS 1"...3"

  • Max. measurement distance

    4000 m (13,123 ft) H2O

  • Communication

    4...20 mA,
    4...20 mA HART
    PROFINET with Ethernet-APL
    Bluetooth® wireless
    technology and app (optional)

  • Certificates / Approvals

    ATEX, IEC Ex, CSA C/US, NEPSI

  • Safety approvals

    SIL

  • Design approvals

    EN 10204-3.1
    NACE MR0175,
    NACE MR0103,
    AD2000

  • Hygienic approvals

    Hygienic approvals

  • Marine approval

    Marine approval

  • Drinking water approvals

    NSF

  • Options

    Diaphragm seal

  • Application limits

    Measuring cell: Metal welded
    If pressurized, possibly use differential pressure measurement with two pressure transmitters (electronic dp). Observe ratio head pressure: hydrostatic pressure