Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Micropilot FMR10

Radar measurement Time-of-Flight Micropilot FMR10

Level measurement in liquids for water & wastewater and utilities in all industries

FMR10
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-
Filtrer måle- / anvendelsesopgave
Måle- / Anvendelsesopgave

Konfigurer for at downloade CAD-tegninger af dette produkt

  • Measuring principle

    Level radar

  • Characteristic / Application

    Simple applications in Water & Wastewater
    Utility applications in all industries
    Easy storage tanks

  • Specialities

    Bluetooth® commissioning,
    Operation and maintenance via SmartBlue App

  • Supply / Communication

    2-wire (4…20 mA)
    Bluetooth® wireless technology and App

  • Frequency

    K-band (~26 GHz)

  • Accuracy

    +/- 5 mm (0,2")

  • Process temperature

    -40…+60°C
    (-40…+140°F)

  • Process pressure / max. overpressure limit

    -1…3 bar (-14,50…43 psi)

  • Main wetted parts

    PVDF, PBT

  • Process connection

    Thread:
    G1", NPT1"; G1 1/2", NPT1 1/2"

  • Max. measurement distance

    Standard: 8 m (26.2 ft)
    With flooding protection tube: 12 m (39.4 ft)

  • Communication

    Bluetooth® wireless technology

  • Certificates / Approvals

    CSA C/US

  • Options

    Flooding protection tube
    Different mounting possibilities

  • Application limits

    DK < 4:
    FMR5x;
    Turbulent surfaces:
    FMR5x;
    Ammoniacal gas phase:
    FMR54 in stilling well;
    Strong build-up formation:
    FMR54 with air purge;
    Only PTFE resistant:
    FMR52;
    Custody transfer measurement:
    FMR5xx or NMR8x