Oversigt over specifikationer
-
Accuracy
up to 0.5 mm
-
Process temperature
-40°C...200°C
(-40°F...392°F) -
Process pressure / max. overpressure limit
Vacuum.....16 bar abs
-
Max. measurement distance
70 m (230 ft)
For calibration to regulatory standards:
30 m (98 ft) -
Main wetted parts
316L, PTFE
Anvendelsesområde
Micropilot NMR81 is used for custody transfer and inventory control applications with NMi- and PTB-approvals and meets the requirements according to OIML R85 and API 3.1B. NMR81 is particularly suited for free space applications up to 70m. The drip-off lens antenna with 80 GHz transmitting frequency produces a sharply focused beam angle of 3° and avoids obstacles even close to tank wall.
80GHz drip-off lens antenna suited for free space applications up to 70m offers high beam focusing for applications with nozzle situated close to tank wall.
Process connections: Flanges
Temperature: -40 to +170°C (-40 to +338°F)
Pressure: Vacuum to +16bar (Vacuum to +232psi)
Maximum measuring range: 70m (230ft)
Accuracy: ±0.5mm (±0.02")
Transmitting frequency: 80GHz
International explosion protection and custody transfer certificates, overfill prevention WHG, SIL
Fordele
-
Hardware and software developed according to IEC 61508 up to SIL3 (in homogeneous redundancy) for high level of safety
-
Maximum reliability through accuracy up to ±0.5mm (±0.02")
-
Developed according to international metrology recommendations such as OIML R85 and API MPMS
-
Local and country-specific certifications like NMi or PTB for custody transfer applications
-
Simplified installation and trouble-free operations due to easy connection to major DCS systems via open protocols
-
80GHz technology for narrow beam angle for sharper focus, without interference from tank wall and obstructions
Videoer
Xpert
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
TI Micropilot NMR81
Tank Gauging
EN DA 25/03/202415/09/202228/09/202101/06/202007/06/2018Sprog:
Engelsk
Version:
25/03/2024
Filstørrelse:
2.3 MB
Filnavn:
TI01252GEN_0723-00.pdf
-
-
-
Betjeningsvejledning (BA)
BA Micropilot NMR81
Tank Gauging
EN DA 25/03/202415/09/202204/11/202105/10/202013/07/2018Sprog:
Engelsk
Version:
25/03/2024
Filstørrelse:
5.2 MB
Filnavn:
BA01450GEN_0823-00.pdf
-
-
-
Enhedsparameter (GP)
Micropilot NMR81
Tank Gauging
EN DA 24/02/202222/06/201701/03/2016Sprog:
Engelsk
Version:
24/02/2022
Filstørrelse:
3.6 MB
Filnavn:
GP01068GEN_0422-00.pdf
-
-
-
Kort anvisning (KA)
KA Micropilot NMR81
Tankmåling
EN DA 25/03/202404/11/202122/09/202019/11/201824/05/2017Sprog:
Dansk
Version:
25/03/2024
Filstørrelse:
2 MB
Filnavn:
KA01194GDA_0623-00.pdf
-
-
-
Installationsanvisninger (EA)
Cover, cover clamp, O-ring Installation Instructions
Microwave Level Measurement
EN DA 14/12/201830/11/2016Sprog:
Engelsk
Version:
14/12/2018
Filstørrelse:
900.5 KB
Filnavn:
EA01176GA2_0218.pdf
-
-
-
Installationsanvisninger (EA)
SD card with holder Installation Instructions
Micropilot NMR8x; ProservoNMS8x; Tankside Monitor NRF81
EN DA 30/09/201730/11/2016Sprog:
Engelsk
Version:
30/09/2017
Filstørrelse:
1 MB
Filnavn:
EA01184GA2_0217.pdf
-
-
-
Installationsanvisninger (EA)
Electronic insert, cable set NMR84 Installation Instructions
Micropilot NMR84
EN DA 28/07/2017Sprog:
Engelsk
Version:
28/07/2017
Filstørrelse:
1.2 MB
Filnavn:
EA01218GA2_0117.pdf
-
-
-
Installationsanvisninger (EA)
Housing filter Installation Instructions
Micropilot, Proservo, Tankside Monitor
EN DA 28/02/201830/11/2016Sprog:
Engelsk
Version:
28/02/2018
Filstørrelse:
404 KB
Filnavn:
EA01183GA2_0218.pdf
-
-
-
Installationsanvisninger (EA)
Antenna NMR81 Installation Instructions
Micropilot NMR81
EN DA 30/06/2017Sprog:
Engelsk
Version:
30/06/2017
Filstørrelse:
450.1 KB
Filnavn:
EA01216GA2_0117.pdf
-
-
-
Installationsanvisninger (EA)
Display set, display holder Installation Instructions
Micropilot NMR8x; Proservo NMS8x; Tankside Monitor NRF81
EN DA 30/11/2016Sprog:
Engelsk
Version:
30/11/2016
Filstørrelse:
1.1 MB
Filnavn:
EA01185GA2_0116.pdf
-