Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Steam generation for Mining and Metal industries

Steam and water analysis system for mining & metal processes

SWAS solutions reliably protect your steam generation equipment from build-up and corrosion

Steam quality plays a crucial role in many areas of Mining and Metal industries. It is important to measure all water quality parameters accurately, reliably and completely to protect steam generators. Insufficient steam quality leads to downtime in the process and high costs for repairs and replacement. Endress+Hauser's SWAS panels offer the latest measurement technologies for the critical steam and water parameters, minimizing operating costs and cooling water consumption.

  • SWAS Compact saves up to 70% of water consumption

    compared to conventional SWAS systems

    The outstanding SWAS Compact system, optimally suited for Mining and Metal industries, offers highest reliability, availability and traceability with lowest sample and cooling water consumption. This is ensured by the patented flow-through assembly with sophisticated sensor arrangement. Efficient steam and water monitoring for cost- and resource-saving mining and metal processes.

Turnkey SWAS panels for reliable water quality monitoring ©Endress+Hauser

Ready-to-measure SWAS panels for safe and reliable steam/water monitoring in Mining and Metals

Efficient SWAS Compact panel for mining and metal processes ©Endress+Hauser

SWAS Compact panel for efficient water monitoring in steam generation of mining and metal processes – a water- and cost-saving solution

Comprehensive SWAS solution customized for Mining and Metal industries ©Endress+Hauser

Complete SWAS solutions customizable for the Mining and Metal industries – designed for high temperatures and pressures

Industrial steam generation ©Endress+Hauser

Industrial steam generation, as also used in Mining and Metal industries

How we can help

With water quality that complies with the specified values, you reliably protect your steam generators for mining and metal processes against contamination – so that the sensitive technology of turbines, boilers and pipes is not damaged. Reliable steam and water monitoring with our SWAS solutions help you reduce maintenance costs and extend the service life of your steam generators. All our SWAS panels minimize process downtime, and can save precious water thanks to the SWAS Compact solution.

  • Get support and save working time with a compact system that is easy to operate and maintain and perfectly fits to your requirements. All our SWAS panels enable highly efficient, and thanks to CE marking, also strictly compliant monitoring.

  • Benefit from a complete, turnkey SWAS system that analyzes pH, dissolved oxygen, conductivity, and acid conductivity in a single panel solution. Accurate real-time data from your steam/water circuit without process interruption.

  • You can save money on raw materials due to a sample consumption of only 10 l/h, thanks to our patented measurement arrangement in the SWAS Compact panel, and 70% less cooling water and energy required compared to similar systems.

  • Comprehensive, customized SWAS solutions are your choice when you have very high temperatures and pressures in your steam applications. The panels are modularly expandable with additional parameters and provide an ideal solution for your application.

  • You can conveniently and seamlessly integrate all SWAS panels into your existing PLCs (interfaces: analog, digital or IIoT connectivity). You also get secure data management that proves your water quality at any time.

  • Hvad vi tilbyder

    With steam and water analysis systems from Endress+Hauser, you can rely on proven, high-tech solutions from one single source for your mining and metal processes. State-of-the-art analysis instrumentation that fits your requirements exactly and makes...

  • Hardware og software

    • Water analysis of all typical critical parameters: e.g., pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, differential), silica, sodium, turbidity, TOC. Additional parameters and third-party sensors on demand.

    • Measurement of up to eight...

  • Services

    • Consulting

    • Project management

    • Factory acceptance test (FAT)    

    • Site acceptance test (SAT)

    • Certification (CE)

    • Commissioning by experienced Endress+Hauser service engineers

    • Worldwide installation, maintenance, and service from a single source
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
Downloads

    Længe leve dit kraftværk!

    Modulopbyggede SWAS-paneler giver en sikker vand/damp-cyklus

    Maximum operational safety in water/steam circuits

    Innovation brochure on the Electro-Deionization cation exchanger EDI for steam and water analysis systems

Kontakt vores løsningskonsulenter

Hvis du har specifikke spørgsmål, kan du udfylde formularen, og så vil en af vores løsningskonsulenter kontakte dig. Hvis du ønsker det, kan du angive mere detaljerede oplysninger i meddelelsesfeltet.

Inkluder venligst så mange oplysninger som muligt om din henvendelse, så vi kan hjælpe dig bedst muligt.

Se andre anvendelsesformål for denne branche