Oversigt over specifikationer
-
Max. measurement error
Density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: 2m/s -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
Density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 100 °C (32 to 212 °F)
-
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
Anvendelsesområde
The insertion measuring device Teqwave I was developed for accurate real-time liquid analysis in vessels and larger pipes. Dedicated to in situ concentration measurement, Teqwave monitors various measuring parameters at once, and thus reduces operational expenditure. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous concentration measurement of liquids in vessels or large pipes.
Device properties
Insertion length: 180 mm (7 in) or 500 mm (20 in)
Accurate and independent of flow profile
Industry-compliant, easy installation via DIN rail
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Fordele
Easy and efficient – real-time in situ liquid analysis
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – fewer measuring points due to multivariable measurement
Customized usage – innovative application concept, expendable for changing measuring tasks
Simplified process control – user-friendly operation and clear status visualization
Local data backup – integrated data storage for measured values up to 7,5 years
Xpert
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
Teqwave F/I Technical Information
Measuring device with surface acousticwave technology
Smart, flexible concentration measuring device – individually for your
processEN DA 10/09/201906/11/2017Sprog:
Engelsk
Version:
10/09/2019
Filstørrelse:
1.7 MB
Filnavn:
TI01381DEN_0219.pdf
-
-
-
Betjeningsvejledning (BA)
Teqwave F/I Modbus TCP Operating Instructions
Measuring device with acoustic surface wave technology
EN DA 10/09/201906/11/2017Sprog:
Engelsk
Version:
10/09/2019
Filstørrelse:
2.1 MB
Filnavn:
BA01823DEN_0219.pdf
-
-
-
Kort anvisning (KA)
Teqwave F/I Brief Operating Instructions
Device with acoustic surface wave technology
EN DA 10/09/201906/11/2017Sprog:
Engelsk
Version:
10/09/2019
Filstørrelse:
1.7 MB
Filnavn:
KA01371DEN_0219.pdf
-
-
-
Installationsanvisninger (EA)
Replacing the connection cable
Teqwave F, I, T, H
EN DA 26/03/202101/12/2017Sprog:
Engelsk
Version:
26/03/2021
Filstørrelse:
526.9 KB
Filnavn:
EA01229DA2_0221.pdf
-
-
-
Specialdokumentation (SD)
UKCA marking
Flow, density, concentration, viscosity
EN DA 04/11/202201/10/2021Sprog:
Engelsk
Version:
04/11/2022
Filstørrelse:
357.4 KB
Filnavn:
SD02752DEN_0222-00.pdf
-
-
-
Specialdokumentation (SD)
Concentration App Questionaire
Concentration App
QuestionaireEN DA 21/06/202229/05/201905/03/201819/12/2017Sprog:
Engelsk
Version:
21/06/2022
Filstørrelse:
223.6 KB
Filnavn:
SD02148DEN_0422.pdf
-
-
-
Casestudie (CS)
Messbar und testbar: Monitoring mit Teqwave
Borer Chemie AG vertraut auf Endress+Hauser für
effiziente BauteilreinigungSprog:
Tysk
Version:
13/01/2023
Filstørrelse:
1.5 MB
Filnavn:
CS01770D06DE0122_Borer_Chemie_221129.pdf
-
-
-
Casestudie (CS)
Measurable and testable: Monitoring with Teqwave
Borer Chemie AG relies on
Endress+Hauser for efficient component cleaningSprog:
Engelsk
Version:
13/01/2023
Filstørrelse:
1.5 MB
Filnavn:
CS01770D06EN0122_Borer_Chemie_221129.pdf
-
-
-
Casestudie (CS)
Waldbrand Distillery monitors alcohol concentration using Teqwave
Simplified quality control in distilleries
Sprog:
Engelsk
Version:
01/05/2022
Filstørrelse:
1.8 MB
Filnavn:
CS01715DEN_0121_Waldbrand.pdf
-
-
-
Casestudie (CS)
Die Waldbrand Destillerie überwacht Alkoholkonzentration mit Teqwave
Vereinfachte Qualitätskontrolle in Brennereien
Sprog:
Tysk
Version:
01/05/2022
Filstørrelse:
1.8 MB
Filnavn:
CS01715DDE_0121_Waldbrand.pdf
-