Indtast mindst 2 tegn for at starte søgningen.

TC88
Modular thermometer

Product picture of TC thermometer TC88 ©Endress+Hauser
Product picture of TC thermometer TC88 in application

Comprehensive and common temperature measurement technology for almost all branches of industry

The high modular and robust thermometer finds its use in several applications in almost all industries, and is perfectly suited for use in the Chemical and Food & Beverages industry. An optional head transmitter, with all common communication protocols, makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. A variety of process connections, dimensions and materials offer flexible application possibilities.
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
  • Oversigt over specifikationer

    • Accuracy

      class 1 acc. to IEC 60584

    • Response time

      depending on configuration
      t50 = 1 s
      t90 = 2 s

    • Max. process pressure (static)

      at 20 °C: 500 bar (7.252 psi)

    • Operating temperature range

      Type K:
      -40 °C ...1.100 °C
      (-40 °F ...2.012 °F)
      Type J:
      -40 °C ...750 °C
      (-40 °F ...1.382 °F)

    • Max. immersion length on request

      up to 30.000,00 mm (1.181,10'')

Hurtigvalg

Vælg blandt de foreslåede muligheder
Salgspris
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

Individuel konfiguration

Fortsæt dit valg blandt alle muligheder
  • Fordele

    • High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths

    • Variable total length in suitable thermowells thanks to compression fitting on extension neck

    • Types of protection...

  • Anvendelsesområde

    • Universal range of application

    • Suitable for installation in already existing thermowells

    • Measuring range: –40 to 1100 °C (–40 to 2012 °F)

    • Degree of protection up to IP68

Funktioner og specifikationer

Tilbage

Details

  • Measuring principle

    Thermocouple

  • Characteristic / Application

    metric style

    modular temperature assembly

    universal range of application

    suitable for hazardous areas

    suitable for high process pressures

    threaded process connection

    with neck

    to use with thermowell

  • Thermowell / protection tube

    to use with thermowell

  • Insert / probe

    mineral insulated (MI), flexible

  • Outer diameter protection tube / Insert

    Insert Diameter

    3,0 mm (0,12'')

    6,0 mm (0,24'')

  • Max. immersion length on request

    up to 30.000,00 mm (1.181,10'')

  • Material protection tube/ thermowell

    1.4404 (316L)

    1.4571 (316Ti)

    Alloy 600

  • Optional coating

    Not defined

  • Process connection

    male thread:

    G1/2"

    NPT1/2"

    M14x1.5

    M18x1.5

  • Tip shape

    straight

  • Surface roughness Ra

    0,8 μm (31,5 μin.)

  • Operating temperature range

    Type K:

    -40 °C ...1.100 °C

    (-40 °F ...2.012 °F)

    Type J:

    -40 °C ...750 °C

    (-40 °F ...1.382 °F)

  • Max. process pressure (static)

    at 20 °C: 500 bar (7.252 psi)

  • Accuracy

    class 1 acc. to IEC 60584

  • Response time

    depending on configuration

    t50 = 1 s

    t90 = 2 s

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Ex - approvals

    ATEX II

    NEPSI

    IECEx

    NEPSI

    EAC Ex

  • Certification

    Gost Metrology

    SIL (transmitter only)

Dokumenter / Vejledninger / Software

Tilbehør / Reservedele

Nr
Order code
Specification
  • C
  • A
    • Order code 71182602

      Spare parts kit sealing TA30A/TA30D

      5x O-ring 3.69x1.78 5x 0-ring 74.7x2.75

  • E
    • Nr E Order code TN15-

      Extension Neck for Thermowell

      Neck tube made from welded parts, with thread connection to a terminal head form DIN B and different connections to a separate thermowell.

  • D
    • Nr D Order code TA20A-

      Terminal Head TA20A

      Product being phased out, limited availability. Connection head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material: Aluminium epoxy resin coating Area temperature : max. +100 oC; ATEX: +95 oC.

    • Nr D Order code TA20B-

      Terminal Head TA20B

      Connecting head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material:Polyamid black. Ambient temperature: max. +80 oC. Protection: IP65.

    • Nr D Order code TA21E-

      Terminal Head TA21E

      Retainer for terminal block or head transmitter. Cover: srewable. Material: aluminum. Max. temp.: +100 oC; ATEX +95 oC. Protection: IP65.

  • F
  • B
    • Nr B Order code TMT84-

      iTEMP TMT84, Transmitter PA

      Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Nr B Order code TMT85-

      iTEMP TMT85, Transmitter FF

      Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Order code TID10-

      Display Unit Head Transmitter

      to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84, TMT82.

    • Order code READWIN-

      Readwin 2000 Operation + Read. software

    • Order code TXU10-

      Configuration Kit TXU10

      for PC-programmable devices. set-up programme+interface cable for PC with USB-Port.

    • Order code FXA195-

      Commubox FXA195

      Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.

  • D
    • Nr D Order code TA30A-

      Terminal Head TA30A

      Retainer for terminal block or head transmitter + optional display. Cover: low, hinged, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).

    • Nr D Order code TA30D-

      Terminal Head TA30D

      Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).

    • Nr D Order code TA30P-

      Terminal Head TA30P

      Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: Polyamid PA12 antistatic. Colour: black. Ambient temp.: -40...120oC (housing). Protection: IP65 (housing).

  • B
    • Nr B Order code TMT181-

      iTEMP TMT181, Head Transmitter PCP

      Product being phased out, limited availability. Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Nr B Order code TMT182-

      iTEMP TMT182, Head Transmitter HART

      Product being phased out, limited availability. Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanicisolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Order code TMT82-

      iTEMP TMT82, Transmitter HART

      2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.

  • Afløser