Indtast mindst 2 tegn for at starte søgningen.

TR24
Modular RTD thermometer

TR24
Modular RTD thermometer ©Endress+Hauser

Comprehensive and common temperature measurement technology for almost all branches of industry

The high modular and robust thermometer finds its use in several applications in almost all industries. An optional head transmitter, with all common communication protocols, makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. A variety of process connections, dimensions and materials offer flexible application possibilities.

  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel

  • Oversigt over specifikationer

    • Accuracy

      class A acc. to IEC 60751
      class AA acc. to IEC 60751

    • Response time

      depending on configuration
      t50 = 2 s
      t90 = 5 s

    • Max. process pressure (static)

      at 20 °C: 40 bar (580 psi)

    • Operating temperature range

      PT 100:
      -200 °C ...500 °C
      (-328 °F ...932 °F)

    • Max. immersion length on request

      up to 10.000,00 mm (393,70'')

Hurtigvalg

Vælg blandt de foreslåede muligheder
Salgspris
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

Individuel konfiguration

Fortsæt dit valg blandt alle muligheder
  • Fordele

    • High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths

    • High degree of insert compatibility and design as per DIN 43772

    • Fast response time with reduced tip form

    • Types of...

  • Anvendelsesområde

    • Universal range of application

    • Measuring range: -200 to +600 °C (-328 to 1112 °F)

    • Pressure range up to 50 bar (725 psi)

    • Degree of protection: up to IP68

Funktioner og specifikationer

Tilbage

Details

  • Measuring principle

    Resistance Temperature Detector

  • Characteristic / Application

    metric style

    modular temperature assembly

    process connection as compression fitting

    without neck

  • Thermowell / protection tube

    without (not intended to use with thermowell)

  • Insert / probe

    mineral insulated (MI), flexible

  • Outer diameter protection tube / Insert

    3,0 mm (0,12'')

    6,0 mm (0,24'')

  • Max. immersion length on request

    up to 10.000,00 mm (393,70'')

  • Material protection tube/ thermowell

    1.4404 (316L)

  • Process connection

    compression fitting:

    G1/2"

    NPT1/2"

    weld in version

  • Tip shape

    straight

    reduced

  • Surface roughness Ra

    Not defined

  • Operating temperature range

    PT 100:

    -200 °C ...500 °C

    (-328 °F ...932 °F)

  • Max. process pressure (static)

    at 20 °C: 40 bar (580 psi)

  • Accuracy

    class A acc. to IEC 60751

    class AA acc. to IEC 60751

  • Response time

    depending on configuration

    t50 = 2 s

    t90 = 5 s

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Ex - approvals

    ATEX II

    NEPSI

    IECEx

  • Certification

    Gost Metrology

    SIL (transmitter only)

Dokumenter / Vejledninger / Software

Tilbehør / Reservedele

Nr
Order code
Specification
    • Order code 71044061

      Fixing kit cpl.TMT82/85/84 (european)

      2x screws, 2x springs, 2x spring rings, 1x sealing CDI-connector

    • Order code 52028179

      Gasket 67.5x2.9x1.5 VMQ/PTFE, 5 pieces

      Profile gasket cover. Usage: housing F15 stainless steel.

    • Order code 60011599

      Gasket spares TA50-GB/NB/HB/PB/BB/CB/DB

      D=6.1mm, AISI316, set includes 10 gaskets

    • Order code 60011600

      Gasket spares TA50-GP/NP/HP/PP/BP/CP/DP

      D=6.1mm, PTFE, set includes 10 gaskets

    • Order code 60017971

      Display LC for TA20J

    • Order code 71043745

      Housing filter plastic F15, 3 pieces

      Consists of: filter plug plastic, Pressure compensation filter, O-ring. Usage: housing F15. Non Ex.

    • Order code 71313382

      Connector 4p M20/M12 150mm

    • Order code 71367427

      Spare parts kit ring D21/di 10xgreen,10p

      Packing unit: 10 pieces

  • C
  • A
    • Nr A Order code TPR100-

      Insert TPR100

      Mineral insulated cable (MgO). Replaceable insert acc.EN60751. max. measuring range: -200...600oC (depending on configuration).

  • F
  • B
    • Nr B Order code TMT84-

      iTEMP TMT84, Transmitter PA

      Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Nr B Order code TMT85-

      iTEMP TMT85, Transmitter FF

      Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Nr B Order code TID10-

      Display for head transmitter TID10

      to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84, TMT82.

    • Order code TA70-

      Compression Fitting TA70

      Product being phased out, limited availability. Conical sealing. incl. weld in adapter. Food + Pharma.

  • D
    • Nr D Order code TA20A-

      Terminal Head TA20A

      Product being phased out, limited availability. Connection head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material: Aluminium epoxy resin coating Area temperature : max. +100 oC; ATEX: +95 oC.

    • Nr D Order code TA20B-

      Terminal Head TA20B

      "Product being phased out, limited availability." Connecting head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material:Polyamid black. Ambient temperature: max. +80 oC. Protection: IP65.

    • Nr D Order code TA20D-

      Terminal head TA20D

      Product being phased out, limited availability. Connection head to mount a measuring insert with up to two head transmitters or a connection socket and one head transmitter. For mounting on armature or protection sleeve. Material: Aluminium, varnished Ambient temperature: max. +100 oC; ATEX: +95 oC. Protection: IP66

    • Nr D Order code TA20R-

      Terminal Head TA20R

      Product being phased out, limited availability. Connecting head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material: AISI316L/1.4404. max temperature 100oC, ATEX: +95oC. Protection class IP66/IP67.

    • Nr D Order code TA20W-

      Terminal head TA20W

      Product being phased out, limited availability. Connection head hinged to mount a measuring insert with head transmitter or connection socket. To be mounted on an armature or a protection sleeve. Material: Aluminium Area temperature: max. +100 oC; ATEX: +95 oC Protection: IP66

    • Nr D Order code TA21E-

      Terminal Head TA21E

      Retainer for terminal block or head transmitter. Cover: srewable. Material: aluminum. Max. temp.: +100 oC; ATEX +95 oC. Protection: IP65.

    • Order code READWIN-

      Readwin 2000 Operation + Read. software

    • Order code TXU10-

      Configuration kit TXU10-

      for PC-programmable devices. set-up programme+interface cable for PC with USB-Port.

    • Order code FXA195-

      Commubox FXA195

      Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.

  • D
    • Nr D Order code TA30A-

      Terminal Head TA30A

      Retainer for terminal block or head transmitter + optional display. Cover: low, hinged, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).

    • Nr D Order code TA30D-

      Terminal Head TA30D

      Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).

    • Nr D Order code TA30P-

      Terminal Head TA30P

      Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: Polyamid PA12 antistatic. Colour: black. Ambient temp.: -40...120oC (housing). Protection: IP65 (housing).

  • B
    • Nr B Order code TMT180-

      iTEMP TMT180, Head Transmitter Pt100

      Temperature transmitter,PC-programable. Application: RTD. 2-wire 4-20mA. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Nr B Order code TMT181-

      iTEMP TMT181, Head Transmitter PCP

      Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Nr B Order code TMT182-

      iTEMP TMT182, Head Transmitter HART

      Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanicisolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Nr B Order code TMT82-

      iTEMP TMT82, Transmitter HART

      2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.

  • Afløser