Oversigt over specifikationer
-
Accuracy
Standard 0.1%
Platinum 0.075% -
Process temperature
-40°C...130°C
(-40°F...266°F) -
Pressure measuring range
1 bar...400 bar
(15 psi...6000 psi) -
Process pressure / max. overpressure limit
600 bar (9000 psi)
-
Main wetted parts
316L
-
Max. measurement distance
4000 m (13.123 ft) H2O
-
Material process membrane
316L, AlloyC,
Rhodium>Gold -
Measuring cell
400mbar...400bar
(5.8 psi...6000psi)
relative/ absolute
Anvendelsesområde
The Cerabar PMP51 digital pressure transmitter with metal membrane is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. PMP51 is designed for high pressure applications up to 400bar. Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2 according to IEC 61508 and IEC 61511.
Single chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -40 to +130°C (-40 to +266°F), 150°C (302°F) for 1h
Measuring range: -1/0 up to +400bar (-15/0 up to +6,000psi)
Accuracy: ±0.1%, "Platinum" ±0.075%
International explosion protection certificates, SIL, hygienic approvals, marine approvals
Fordele
Accurate measurement of the process value even in the case of changing process temperature
Process safety assured with small flush mounted process connections in hygienic applications
For process pressure monitoring up to SIL2, certified to IEC 61508 and IEC 61511
Modular concept for easy replacement of display or electronics
Easy menu-guided commissioning via on-site display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
Seamless and independent system integration (HART/PA/FF)
-
Available with mounted manifolds: always fit, always tested for leaks
Videoer
Lean
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
Forgænger
-
-
Tekniske oplysninger (TI)
TI Cerabar M PMC51, PMP51 , PMP55
Engelsk version - 04/2024
Process pressure measurement 4 to 20 mA, HART, IO-Link, PA, FF
EN DA 01/04/202422/08/202206/09/202101/04/202016/04/2019Sprog:
Engelsk
Version:
01/04/2024
Filstørrelse:
3.8 MB
Filnavn:
TI00436PEN_3224-00.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar M PMC51, PMP51/55 Analog
Engelsk version - 07/2016
With ceramic and silicon sensors modular design and easy operation
EN DA 13/07/201610/12/201411/06/201417/08/201225/01/2012Sprog:
Engelsk
Version:
13/07/2016
Filstørrelse:
1.1 MB
Filnavn:
BA00385PEN_2016.pdf
-
-
-
Tekniske oplysninger (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN DA 25/03/202415/09/202328/10/202130/07/202119/06/2020Sprog:
Engelsk
Version:
25/03/2024
Filstørrelse:
1.1 MB
Filnavn:
TI00426FEN_2524.pdf
-
-
-
Tekniske oplysninger (TI)
TI Cerabar M PMC51, PMP51 , PMP55
Process pressure measurement
4 to 20 mA, HART, IO-Link, PA, FFEN DA 01/04/202422/08/202206/09/202101/04/202016/04/2019Sprog:
Engelsk
Version:
01/04/2024
Filstørrelse:
3.8 MB
Filnavn:
TI00436PEN_3224-00.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar M PMC51, PMP51/55 Analog
With ceramic and silicon sensors
modular design and easy
operationEN DA 13/07/201610/12/201411/06/201417/08/201225/01/2012Sprog:
Engelsk
Version:
13/07/2016
Filstørrelse:
1.1 MB
Filnavn:
BA00385PEN_2016.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar M /Deltabar M /Deltapilot M Operating Instructions PROFIBUS PA
Cerabar M PMC51, PMP51, PMP55, Pressure transmitter
Deltabar M
PMD55 Differential pressure transmitter Deltapilot M FMEN DA 13/07/201610/12/201411/06/201417/08/201225/01/2012Sprog:
Engelsk
Version:
13/07/2016
Filstørrelse:
7.8 MB
Filnavn:
BA00383PEN_0816.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar M, Deltabar M, Deltapilot M HART (V 01.00.zz)
Cerabar M PMC51, PMP51/55 Pressure transmitter
Deltabar M
PMD55
Differential pressure transmitter
Deltapilot M FMB50/5EN DA 13/07/201610/12/201411/06/201417/08/201225/01/2012Sprog:
Engelsk
Version:
13/07/2016
Filstørrelse:
4.8 MB
Filnavn:
BA00382PEN_2016.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar M / Deltabar M / Deltapilot M, Operating Instructions FOUNDATION Fieldbus
Cerabar M PMC51, PMP51, PMP55 Pressure transmitter
Deltabar M PMD55 Differential pressure transmitter
Deltapilot M FMB50 Hydrostatic pressure transmitterEN DA 13/07/201610/12/201411/06/201417/08/201225/01/2012Sprog:
Engelsk
Version:
13/07/2016
Filstørrelse:
7.8 MB
Filnavn:
BA00384PEN_0816.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar M, Deltapilot M
Pressure / hydrostatics
IO-LinkEN DA 22/08/202231/07/2021Sprog:
Engelsk
Version:
22/08/2022
Filstørrelse:
1.7 MB
Filnavn:
BA02136PEN_0222-00.pdf
-
-
-
Kort anvisning (KA)
Cerabar M PMC51, PMP51, PMP55
Procestrykmåling
FOUNDATION FieldbusEN DA 30/09/202113/07/201610/12/201411/06/201425/01/2012Sprog:
Dansk
Version:
30/09/2021
Filstørrelse:
917.6 KB
Filnavn:
KA01032PDA_0621-00.pdf
-
-
-
Kort anvisning (KA)
Cerabar M PMC51, PMP51, PMP55
Procestrykmåling
PROFIBUS PAEN DA 30/09/202113/07/201610/12/201411/06/201425/01/2012Sprog:
Dansk
Version:
30/09/2021
Filstørrelse:
947 KB
Filnavn:
KA01031PDA_0621-00.pdf
-
-
-
Kort anvisning (KA)
Cerabar M PMC51, PMP51, PMP55
Procestrykmåling
AnalogEN DA 15/12/202113/07/201610/12/201411/06/201425/01/2012Sprog:
Dansk
Version:
15/12/2021
Filstørrelse:
832.5 KB
Filnavn:
KA01036PDA_1821-00.pdf
-
-
-
Kort anvisning (KA)
Cerabar M PMC51, PMP51, PMP55
Procestrykmåling
HARTEN DA 15/12/202113/07/201610/12/201411/06/201425/01/2012Sprog:
Dansk
Version:
15/12/2021
Filstørrelse:
973.5 KB
Filnavn:
KA01030PDA_1821-00.pdf
-
-
-
Kort anvisning (KA)
Cerabar M PMC51, PMP51, PMP55
Procestrykmåling
IO-LinkEN DA 22/08/202209/09/202101/07/2021Sprog:
Dansk
Version:
22/08/2022
Filstørrelse:
1000.8 KB
Filnavn:
KA01522PDA_0222-00.pdf
-
-
-
Installationsanvisninger (EA)
M12 plug, IO-Link
Deltapilot M FMB50
Cerabar M PMC51, PMP51, PMP55EN DA 23/11/2022Sprog:
Engelsk
Version:
23/11/2022
Filstørrelse:
730.3 KB
Filnavn:
EA01457PEN_0122-00.pdf
-
-
-
Installationsanvisninger (EA)
Cable separate version Installation Instructions
Cerabar M, Cerabar S, Deltabar S, Deltapilot M, Deltapilot S
EN DA 31/01/2017Sprog:
Engelsk
Version:
31/01/2017
Filstørrelse:
324.7 KB
Filnavn:
EA01192PA2_0117.pdf
-
-
-
Installationsanvisninger (EA)
Installation instruction - Ground terminal T14/T15/T17, F30/F31
Cerabar S, Deltabar S, Deltabar, Cerabar M, Deltabar M, Deltapilot M
EN DA 22/06/2015Sprog:
Engelsk
Version:
22/06/2015
Filstørrelse:
282.8 KB
Filnavn:
EA01131PA2_0115.pdf
-
-
-
Installationsanvisninger (EA)
Electronics for Cerabar M, Deltapilot M Installation Instruction
CerabarM PMC51, PMP51, PMP55,
Deltapilot M FMB5xEN DA 30/09/201312/04/2012Sprog:
Engelsk
Version:
30/09/2013
Filstørrelse:
556.1 KB
Filnavn:
EA00016PA2_1313.pdf
-
-
-
Installationsanvisninger (EA)
Harting plug HAN7D Installation instruction
Cerabar M/S, Deltabar M/S, Deltapilot M/S
EN DA 11/04/2012Sprog:
Engelsk
Version:
11/04/2012
Filstørrelse:
292.8 KB
Filnavn:
EA0006PA2_0810.pdf
-
-
-
Installationsanvisninger (EA)
Sealing kit Installation Instruction
Cerabar
EN DA 08/08/201623/07/201507/04/2015Sprog:
Engelsk
Version:
08/08/2016
Filstørrelse:
205.3 KB
Filnavn:
EA01128PA2_0316.pdf
-
-
-
Installationsanvisninger (EA)
Plug 3-pole, M12/M20 Installation instruction
Cerabar S, Deltabar S, Deltapilot S
EN DA 25/04/2012Sprog:
Engelsk
Version:
25/04/2012
Filstørrelse:
596.1 KB
Filnavn:
EA00060PA2_0112.pdf
-
-
-
Installationsanvisninger (EA)
Display module VU340 Installation instruction
Cerabar M, Deltabar M, Deltapilot M
EN DA 12/04/2012Sprog:
Engelsk
Version:
12/04/2012
Filstørrelse:
233.2 KB
Filnavn:
EA0015P-a2_0909.pdf
-