Oversigt over specifikationer
-
Accuracy
0,075% + influence of diaphragm seal
-
Process temperature
-70°C...400°C
(-94°F...752°F) -
Pressure measuring range
400 mbar...400 bar
(5.8 psi...6000 psi) -
Process pressure / max. overpressure limit
1050bar (15,200psi)
-
Main wetted parts
Alloy C276
316L
Monel
Tantalum
PTFE-Foil -
Max. measurement distance
7000m (22.966ft) H2O
-
Material process membrane
316L, AlloyC,
Tantal
Rhodium> Gold
PTFE -
Measuring cell
400 mbar...400 bar
(5.8 psi...6000 psi)
relative/ absolute
Anvendelsesområde
The Cerabar PMP75 digital pressure transmitter with metal diaphragm seal is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. Suitable for high pressure as well as extreme process temperature applications from -70 up to +400°C (-94 to 750°F). Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. Designed according to IEC 61508 for use in SIL2/3 safety applications.
Two chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -70 to +400°C (-94 to +752°F)
Pressure: -1/0 up to 400bar (-15/0 up to +6,000psi)
Accuracy: ±0.075%
International explosion protection certificates, overfill prevention WHG, SIL, hygienic approvals, marine approvals
Fordele
Large variety of different process connections and membrane materials
New TempC Membrane minimizes influences of ambient and process temperature fluctuations
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
Highest safety due to gas tight feedthrough with capabilities up to SIL2/3, certified to IEC 61508
Cost savings with modular concept for easy replacement of sensor, display or electronics
Overload-resistant and function-monitored from the measuring cell to the electronics
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
TI Cerabar S PMC71, PMP71, PMP75
Engelsk version - 04/2024
Process pressure measurement 1-5 V DC, HART, PA, FF
EN DA 01/04/202413/01/202229/09/202001/04/202016/04/2019Sprog:
Engelsk
Version:
01/04/2024
Filstørrelse:
3.5 MB
Filnavn:
TI00383PEN_3624-00.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar S PMC71, PMP71, PMP75 HART V02.30.zz Operating Instructions
Engelsk version - 03/2018
Pressure transmitter with ceramic and metal sensors
EN DA 01/03/201810/12/201401/11/201407/05/201417/01/2013Sprog:
Engelsk
Version:
01/03/2018
Filstørrelse:
2 MB
Filnavn:
BA00271PEN_1916.pdf
-
-
-
Tekniske oplysninger (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN DA 25/03/202415/09/202328/10/202130/07/202119/06/2020Sprog:
Engelsk
Version:
25/03/2024
Filstørrelse:
1.1 MB
Filnavn:
TI00426FEN_2524.pdf
-
-
-
Tekniske oplysninger (TI)
TI Cerabar S PMC71, PMP71, PMP75
Process pressure measurement
1-5 V DC, HART, PA, FFEN DA 01/04/202413/01/202229/09/202001/04/202016/04/2019Sprog:
Engelsk
Version:
01/04/2024
Filstørrelse:
3.5 MB
Filnavn:
TI00383PEN_3624-00.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar S /Deltabar S /Deltapilot S Description of device functions PROFIBUS PA V04.01.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN DA 03/04/201710/12/201407/08/201301/10/201101/05/2010Sprog:
Engelsk
Version:
03/04/2017
Filstørrelse:
4.8 MB
Filnavn:
BA00296PEN_1616.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar S PMC71, PMP71, PMP75 HART V02.30.zz Operating Instructions
Pressure transmitter with ceramic and metal sensors
EN DA 01/03/201810/12/201401/11/201407/05/201417/01/2013Sprog:
Engelsk
Version:
01/03/2018
Filstørrelse:
2 MB
Filnavn:
BA00271PEN_1916.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar S PMC71, PMP71, PMP75 PROFIBUS PA (V 04.01.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors
Overload-resistant and function-monitored;
Communication via
PROFIBUSPAEN DA 03/04/201710/12/201407/05/201407/08/201303/02/2012Sprog:
Engelsk
Version:
03/04/2017
Filstørrelse:
3.3 MB
Filnavn:
BA00295PEN_1816.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar S / Deltabar S / Deltapilot S, Description of device functions FOUNDATION Fieldbus V 04.00.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN DA 03/04/201710/12/201407/05/201430/04/201301/10/2011Sprog:
Engelsk
Version:
03/04/2017
Filstørrelse:
6.3 MB
Filnavn:
BA00303PEN_1716.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar S PMC71, PMP71, PMP75 FOUNDATION Fieldbus (V 04.00.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors
Overload-resistant and function-monitored;
Communication via
FOUNDATION FieldbusEN DA 03/04/201710/12/201407/05/201430/04/201303/02/2012Sprog:
Engelsk
Version:
03/04/2017
Filstørrelse:
4.3 MB
Filnavn:
BA00302PEN_1816.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar S / Deltabar S / Deltapilot S HART V02.30.zz Description of Instrument Functions
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN DA 01/03/201810/12/201401/11/201407/05/201417/01/2013Sprog:
Engelsk
Version:
01/03/2018
Filstørrelse:
4.8 MB
Filnavn:
BA00274PEN_1816.pdf
-
-
-
Kort anvisning (KA)
Cerabar S, Deltabar S, Deltapilot S
Cerabar S, Deltabar S, Deltapilot S
Process pressure measurement/differntial pressure
measurement/hydrostatic level measurement
V 04.00.zzEN DA 10/12/201430/04/201301/10/201122/09/200815/05/2008Sprog:
Engelsk
Version:
10/12/2014
Filstørrelse:
579.8 KB
Filnavn:
KA00252PA2_1514.pdf
-
-
-
Kort anvisning (KA)
Cerabar S, Deltabar S, Deltapilot S
Cearabar S - pressure transmitter
Deltabar S - differential
pressure transmitter
Deltapilot S - hydrostatic transmitterEN DA 10/12/201407/08/201301/10/201115/05/200801/06/2007Sprog:
Engelsk
Version:
10/12/2014
Filstørrelse:
580 KB
Filnavn:
KA00244PA2_1514.pdf
-
-
-
Kort anvisning (KA)
Cerabar S PMC71, PMP71, PMP75
Procestrykmåling
EN DA 30/06/202203/04/201710/12/201407/05/201430/04/2013Sprog:
Dansk
Version:
30/06/2022
Filstørrelse:
1.2 MB
Filnavn:
KA01025PDA_1922-00.pdf
-
-
-
Kort anvisning (KA)
Cerabar S, Deltabar S, Deltapilot S
Cearabar S - pressure transmitter
Deltabar S - differential pressure transmitter
Deltapilot S - hydrostatic level measurement
V02.30.zzEN DA 01/03/201810/12/201415/04/201417/01/201301/10/2011Sprog:
Engelsk
Version:
01/03/2018
Filstørrelse:
61.8 KB
Filnavn:
KA00218PA2_1717.pdf
-
-
-
Kort anvisning (KA)
Cerabar S PMC71, PMP71, PMP75
Procestrykmåling
EN DA 30/06/202201/03/201804/04/201710/12/201407/05/2014Sprog:
Dansk
Version:
30/06/2022
Filstørrelse:
1.2 MB
Filnavn:
KA01019PDA_1822-00.pdf
-
-
-
Kort anvisning (KA)
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
EN DA 17/05/2021Sprog:
Engelsk
Version:
17/05/2021
Filstørrelse:
396.6 KB
Filnavn:
KA00610PA2_0312.pdf
-
-
-
Kort anvisning (KA)
Cerabar S, Deltabar S, Deltapilot S - Exchange of HistoROM module
CerabarS, Deltabar S, Deltapilot S - Exchange of HistoROM module
EN DA 20/04/2021Sprog:
Engelsk
Version:
20/04/2021
Filstørrelse:
435.4 KB
Filnavn:
KA00599P_A2.pdf
-
-
-
Kort anvisning (KA)
Cerabar S PMC71, PMP71, PMP75
Procestrykmåling
EN DA 30/06/202203/04/201710/12/201407/05/201407/08/2013Sprog:
Dansk
Version:
30/06/2022
Filstørrelse:
1.3 MB
Filnavn:
KA01022PDA_1922-00.pdf
-
-
-
Kort anvisning (KA)
Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S Austausch der Elektronik am Cerabar S, Deltabar S, Deltapilot S
Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S
FMB70-, FMD72-, FMD76-, FMD77-, FMD78-, PMC71-, PMD70-, PMD75-,
PMP71-, PMP72-, PMP75-EN DA 24/04/2012Sprog:
Engelsk
Version:
24/04/2012
Filstørrelse:
264.7 KB
Filnavn:
KA678P-a2_0808.pdf
-
-
-
Kort anvisning (KA)
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S
PMD/FMD7x from software version 1.x to software Version 2.x or higherEN DA 19/05/2021Sprog:
Engelsk
Version:
19/05/2021
Filstørrelse:
2.3 MB
Filnavn:
KA00615PA2_0108.pdf
-
-
-
Installationsanvisninger (EA)
Electronics Installation Instructions
Cerabar S PMC71, PMP71, PMP75, Deltabar S FMD77, FMD78, PMD75, Deltabar
FMD71, FMD72, Deltapilot S FMB70EN DA 31/12/201731/05/2017Sprog:
Engelsk
Version:
31/12/2017
Filstørrelse:
409.2 KB
Filnavn:
EA01210PA2_0217.pdf
-
-
-
Installationsanvisninger (EA)
Cable separate version Installation Instructions
Cerabar M, Cerabar S, Deltabar S, Deltapilot M, Deltapilot S
EN DA 31/01/2017Sprog:
Engelsk
Version:
31/01/2017
Filstørrelse:
324.7 KB
Filnavn:
EA01192PA2_0117.pdf
-
-
-
Installationsanvisninger (EA)
Terminal module Installation Instructions
Cerabar S PMC71, PMP71, PMP75,Deltabar S FMD77, FMD78, PMD75, Deltabar
FMD71, FMD72, Deltapilot S FMB70EN DA 19/04/201726/01/2015Sprog:
Engelsk
Version:
19/04/2017
Filstørrelse:
385.4 KB
Filnavn:
EA01115PA2_0217.pdf
-
-
-
Installationsanvisninger (EA)
Installation instruction - Ground terminal T14/T15/T17, F30/F31
Cerabar S, Deltabar S, Deltabar, Cerabar M, Deltabar M, Deltapilot M
EN DA 22/06/2015Sprog:
Engelsk
Version:
22/06/2015
Filstørrelse:
282.8 KB
Filnavn:
EA01131PA2_0115.pdf
-
-
-
Installationsanvisninger (EA)
Display Installation Instruction
Cerabar S, Deltabar, Deltabar S, Deltapilot S
EN DA 10/02/2015Sprog:
Engelsk
Version:
10/02/2015
Filstørrelse:
386.6 KB
Filnavn:
EA01121PA2_0115.pdf
-
-
-
Installationsanvisninger (EA)
Harting plug HAN7D Installation instruction
Cerabar M/S, Deltabar M/S, Deltapilot M/S
EN DA 11/04/2012Sprog:
Engelsk
Version:
11/04/2012
Filstørrelse:
292.8 KB
Filnavn:
EA0006PA2_0810.pdf
-
-
-
Installationsanvisninger (EA)
Mounting set for housing T14/15 Installation instruction
Cerabar S, Deltabar S, Deltapilot S
EN DA 16/05/2012Sprog:
Engelsk
Version:
16/05/2012
Filstørrelse:
225.1 KB
Filnavn:
EA01016PA2_0112.pdf
-
-
-
Installationsanvisninger (EA)
Aluminum housing T14 Installation instruction
Cerabar S, Deltabar S, Deltapilot S
EN DA 16/05/2012Sprog:
Engelsk
Version:
16/05/2012
Filstørrelse:
460.8 KB
Filnavn:
EA01015PA2_0112.pdf
-
-
-
Installationsanvisninger (EA)
Mounting kits for housing T14/T15/T17
Cerabar S PMC71, PMP71/75
DeltabarS PMD75, FMD77/78
Deltabar FMD71/72
Deltapilot S FMB70EN DA 05/03/2021Sprog:
Engelsk
Version:
05/03/2021
Filstørrelse:
518.4 KB
Filnavn:
EA01359PEN_0121.pdf
-
-
-
Installationsanvisninger (EA)
Feed-through and adapter for T15 Installation Instruction
Cerabar S, Deltabar S, Deltapilot S
EN DA 22/07/2014Sprog:
Engelsk
Version:
22/07/2014
Filstørrelse:
1 MB
Filnavn:
EA01110PA2_0114.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Cerabar S PMP71, PMP75
4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus
Exd IIC T4/T6 GbEN DA 16/07/2020Sprog:
Engelsk
Version:
16/07/2020
Filstørrelse:
227.1 KB
Filnavn:
XA02097PEN_0120.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Cerabar S PMC71, PMP71, PMP75 EAC: Ga/Gb Ex ia IIC T6...T4 Ga/Gb Ex ia IIC T6...T3 Ex ia IIIC T85°C Da/Db Safety Instructions
Process Pressure
EN DA 24/09/201831/03/201810/11/2016Sprog:
Engelsk
Version:
24/09/2018
Filstørrelse:
131.8 KB
Filnavn:
XA01592PEN_0318.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Cerabar S PMP71, PMP75
4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus
II1/2 D Ex ta/tb IIIC T<sub>200</sub> 125°C Da/Db
II 1/3 D Ex ta/tc IIIC T<sub>200</sub> 125°CDa/DcSprog:
Engelsk
Version:
30/08/2021
Filstørrelse:
386.5 KB
Filnavn:
XA02666PEN_0121-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Safety Instructions Cerabar S PMP71, PMP75
CSA Control Drawing
960006762 I
IS + XPEN DA 22/02/201710/10/201220/02/201201/06/2011Sprog:
Engelsk
Version:
22/02/2017
Filstørrelse:
443.6 KB
Filnavn:
XA00592PEN_1617.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Cerabar S PMP71, PMP72, PMP75 Deltabar S FMD77, FMD78, PMD75
CSA
Drawing No.: 960006752 F
Drawing Type: Control DrawingEN DA 22/02/201720/02/201201/06/2011Sprog:
Engelsk
Version:
22/02/2017
Filstørrelse:
456.6 KB
Filnavn:
XA00590PEN_1517.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Safety Instructions Cerabar S PMC71, PMP71, PMP75
CSA Control Drawing
960008824 E
HART, PA, FF, 1-5 V
XPEN DA 11/07/201722/02/201720/02/201201/06/2011Sprog:
Engelsk
Version:
11/07/2017
Filstørrelse:
431.2 KB
Filnavn:
XA00599PEN_1617.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Cerabar S PMC71, PMP71, PMP75
4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus
Ex ia IIC T3/T4/T6 Ga/GbEN DA 20/07/202017/09/201508/01/201413/10/2010Sprog:
Engelsk
Version:
20/07/2020
Filstørrelse:
235.4 KB
Filnavn:
XA00549PEN_1620.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Cerabar S PMC71, PMP71, PMP72, PMP75
Approval No.: NEPSI GYJ05165/GYJ05634
Ex ia IIC T6EN DA 01/09/200924/07/2006Sprog:
Engelsk
Version:
01/09/2009
Filstørrelse:
659.2 KB
Filnavn:
XC003PB2_0909.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Cerabar S PMP71, PMP75 ATEX: II 1/3 D Ex ta/tc IIIC T85°C Da/Dc Safety Instructions
Process Pressure
EN DA 06/11/201728/02/201705/04/201610/10/201201/01/2009Sprog:
Engelsk
Version:
06/11/2017
Filstørrelse:
1.4 MB
Filnavn:
XA00248PA3_1617.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Cerabar S PMC71, PMP71, PMP75
4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus
II 1 G Ex ia IIC Ga
II 1 D Ex ia IIIC DaEN DA 15/11/202106/11/201705/04/201621/03/201316/05/2011Sprog:
Dansk
Version:
15/11/2021
Filstørrelse:
400.8 KB
Filnavn:
XA00276PDA_1721-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Cerabar S PMP71, PMP75
4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus
II1/2 G Ex ia IIC Ga/Gb
II 2 G Ex db IIC GbEN DA 25/04/202230/03/201805/04/201621/03/201316/05/2011Sprog:
Dansk
Version:
25/04/2022
Filstørrelse:
428.1 KB
Filnavn:
XA00252PDA_1722-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Cerabar S PMC71, PMP71, PMP72, PMP75
KEMA 03 ATEX 1561
ATEX II 1/2GD EEx iaEN DA 12/10/2004Sprog:
Engelsk
Version:
12/10/2004
Filstørrelse:
455.2 KB
Filnavn:
XA253PA2.pdf
-