Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Micropilot FMR20B - product picture

Micropilot FMR20B - radar sensor for basic applications

Simple and efficient level measurement in liquids and solids

FMR20B
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes

Oversigt over specifikationer

  • Accuracy

    Liquids: +/- 2 mm (0.08")
    Solids: +/- 4 mm (0.16")

  • Process temperature

    -40…+80°C
    (-40…+176°F)

  • Process pressure / max. overpressure limit

    -1…3 bar
    (-14,5…43 psi)

  • Max. measurement distance

    30m (98.4 ft)

  • Main wetted parts

    PVDF, PBT/PC

Anvendelsesområde

The Micropilot FMR20B offers continuous non-contact level measurement with 80 GHz technology. Guiding wizards enable easy handling for installation, commissioning and operation. Efficiency through reduced downtime can be realized with on-demand process verification and device diagnostics, thanks to Heartbeat Technology. The compact design of the device also allows use in narrow installation conditions.

The Micropilot FMR20B is a free space radar device with a measuring range of up to 30m (98ft) for liquid and solid applications in the Water, Wastewater & Waste, Mining, Minerals & Metals and Food & Beverage industries, as well as for utility applications across all industries:

  • Open baisins

  • River monitoring

  • Sewer management

  • Pump station / lift station

  • Open channel flow

  • IBC and storage tanks

  • Silos

  • Stockpiles

  • Pneumatic conveying

Fordele

  • Fast commissioning and operation thanks to guided setup sequences (wizards)

  • Bluetooth connectivity enables easy, reliable and encrypted wireless remote access

  • Device identification during Bluetooth connection thanks to “It’s me-function” (LED flashing) and status indication via LED

  • Simple device selection thanks to clear segmentation and easy configuration

  • Heartbeat Technology allows on-demand verification and diagnostics guided through the wizard without process interruption

Videoer

Please Wait (spinning wheel) Loading alternative products
  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel