Specs at a glance
-
Measured variables
NO, NO2, NH3, SO2
-
Process temperature
≤ +550 °C
-
Ambient temperature range
–20 °C ... +55 °C
Temperature change maximum ±10 °C/h -
Hazardous area approvals
IECEx: Ex pzc op is [ia] IIC T3 Gc
ATEX: II 3G Ex pzc op is [ia] IIC T3 Gc
Field of application
The GM32 in-situ gas analyzer measures SO2, NO, NO2 and NH3, pressure and temperature in the gas duct. Direct, fast and without gas sampling and transport. Due to self-monitoring, the measured values are reliable. In case of a malfunction, an early warning will be shown. For emission measurement of SO2 and NO, the GM32 is tested for suitability according to European standard EN 15267. An Ex-type with extensive safety functions and sophisticated system technology is also available.
For monitoring and control in flue gas purification, such as denitrification plants, desulfurization plants and converters
Emissions monitoring according to EU directives or local regulations
Device properties:
No gas sampling, no gas transport, no gas conditioning
Up to four measurands at the same time, plus process temperature and pressures
Numerous independent measuring ranges with consistent accuracy
Automated self-test function (QAL3) without test gases
Overpressure encapsulated type Ex-zone 2
Benefits
Nearly uncompromised measured values measured directly in the gas duct
Short-term process deviations can be measured
Representative measurement by selection of cross-duct or measuring probe type
Fast on-site service possible due to modular design
Long maintenance-free intervals
Cost-effective in-situ gas analyzer — Ex-type also available
Low cost of installation and operation, no test gases required
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
GM32, measuring probe (TI)
In-situ Gas Analyzer, Measuring Probe Version
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
6.8 MB
File name:
8030993_AE00_TI_GM32_Probe_en_V1-4_2013-11_EHS.pdf
-
-
-
Operating Instruction (BA)
GM32 Ex Cross-Duct
In-situ Gas Analyzer, Cross Duct Version
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
7.9 MB
File name:
8029936_AE00_OI_GM32_Ex_3G_CrossDuct_en_V1-8_2017-08_EHS.pdf
-
-
-
Operating Instruction (BA)
GMK03 - Gas Test Unit
The GMK03 gas test unit is used to test the linearity of the
measurement results of gas analyzers as required for a
metrological quality test (e.g. for QAL2, QAL3). For this purpose,
the GMK03 gas test unit can simulate several graded test gas
concentrations with a single (suitable) test gas.EN 01/05/2025Language:
English
Version:
01/05/2025
File size:
4.5 MB
File name:
8031018_AE00_OI_GMK03_en_V3-0_2025-05_EHS.pdf
-
-
-
Operating Instruction (BA)
GM32 Cross-Duct
In-situ Gas Analyzer, Cross-Duct Version
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
3.9 MB
File name:
8029940_ZVF9_OI_GM32_CrossDuct_en_V2-1_2019-04_EHS.pdf
-
-
-
Operating Instruction (BA)
GM32 Measuring Probe
In-situ Gas Analyzer, Measuring Probe Version
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
3.9 MB
File name:
8029938_ZVF9_OI_GM32_Probe_en_V2-1_2019-04_EHS.pdf
-
-
-
Operating Instruction (BA)
GM32 Ex Measuring Probe
In-situ Gas Analyzer, Measuring Probe Version
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
6.5 MB
File name:
8029934_AE00_OI_GM32_Ex_3G_Probe_en_V1-9_2024-08_EHS.pdf
-
-
-
Short Instruction (KA)
Instrument Air Adapter for in-situ gas analyzers
Description of installation, commissioning and
maintenanceEN 01/01/2025Language:
English
Version:
01/01/2025
File size:
969.6 KB
File name:
8029821_AE00_KA_Instrument_Air_Adapter_en_V1-0_2024-05_EHS.pdf
-
-
-
Short Instruction (KA)
Air Heater
The air heater is used in in-situ and dust measurement devices.
It serves to warm up the purge air in applications with gas temperatures
close to water dew point or ambient temperatures down to –25 °C.EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
1.2 MB
File name:
8031185_AE00_KA_Air_Heater_en_V2-0_2019-11_EHS.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Information
for non-Ex analyzer devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT,
LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
-
-
-
Ex Safety Instruction (XA)
GM32 Ex safety information
Safety Information for Ex Devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT,
LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)Language:
English
Version:
01/01/2025
File size:
1.9 MB
File name:
8030259_AE00_XA_GM32_Ex_V2-0_ml_2017-07_EHS_WEB.pdf
-