billedet viser et eksempel på en tilgængelig løsning
Our standardized LNG bunkering solutions are designed for both onshore and offshore LNG bunkering operation. Coming with a variety of options to meet the needs of bunkering and maritime operators, they support a wide range of sizes and flow conditions.
Solution overview:
Available for:
Olie & Gas / marine
Hardware & Software:
Coriolis mass flowmeters (especially Proline Promass Q)
Raman analyzer (Rxn4), Rxn-41 Raman probe and fiber cable (max. up to 500 m)
Temperature sensors
Pressure sensors
Fully integrated control system with energy calculations, including flow computers and HMI
LNG & BOG mass quantity delivered
Total energy transferred of LNG & BOG
GCV & NCV (mass based)
Gross and net Wobbe index
Methane number (selectable calculation method AVL/MWM/PKI/CARB/ISO 15403)
Services:
Application consultancy & onsite inspection
Project management & engineering
FAT & SAT
Project commissioning & startup
System performance verification services
Life cycle services
Customer training
1st solution on the market
that calculates energy transfers of LNG fuel in real-time
Endress+Hauser's LNG bunkering solution is the first one to provide real-time metering and composition analysis. This enables reliable measurement of the quality of the cargo transferred leading to unprecedented precision in LNG energy measurement. This is essential for maintaining safe and efficient bunkering operation, whether onshore or offshore, and for bunker vessels of all types – from ships to barges.
Endress+Hauser is committed to supporting the maritime energy transition by providing state-of-the-art LNG bunkering solutions, helping you to move away from maintenance-intensive measuring systems based on gas chromatography. Whether you operate at dedicated bunkering terminals or perform ship-to-ship transfers, our solutions integrate seamlessly with your infrastructure, ensuring reliable and consistent measurement of LNG mass, energy, and composition as well as boil-off-gas (BOG).
Benefit from highest accuracy when measuring LNG quantities thanks to highly accurate and direct mass measurement with Coriolis flowmeters, eliminating the need for complex tank gauging calculations while ensuring reliable and transparent bunkering
Monitor LNG composition in real time with patented Raman technology and a fully integrated control system with energy calculations, allowing for precise measurement of energy content, impurity detection, and compliance with international standards
Reduce overall operating costs thanks to low-maintenance measuring instrumentation
Ensure efficient space management onboard the barge while complying with emissions reduction regulations – all thanks to the space-saving installation with a smaller overall footprint compared to conventional systems using gas chromatographs
Benefit from one a single source provider for all equipment
Interested in our solutions? Our consultants can answer all your questions
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Påfyldnings- og tømningssystemer til olietankskibe
Lær, hvordan Endress+Hausers løsninger giver havneanlægget en højere effektivitet og hurtigere tømning af væske fra skibe
Måleplatform til påfyldning og tømning
Udforsk Endress+Hausers løsninger til nøjagtig og sikker custody transfer af råolieprodukter fra lastvogne og tog i industrien.
Fugtanalysator til dehydrering af glykol i naturgas
Se, hvordan de hurtige, pålidelige målinger fra vores TDLAS H2O-analysator forbedrer dehydreringsprocesser, opretholder overholdelse iht. kvalitetsspecifikationerne med øget gennemstrømning, sikkerhed og effektivitet.
Registrering af H2O i molekylærsigtetørrere
Lær, hvordan du øger effektiviteten og reducerer udgifterne i dit LNG- og NGL-anlæg med Endress+Hausers TDLAS-måleløsning til registrering af H2O i molekylærsigtetørrere.
Måling af LNG-sammensætning ved nedlukning af tank
Find ud af, hvordan Måling af LNG-sammensætning med Endress+Hauser Raman-analysatorsystemer kan optimere kondenseringsprocessen og forbedre lagersikkerheden.
H2S-analysator til naturgasrensning
Find ud af, hvordan Endress+Hausers H2S- og CO2-analysatorløsninger bringer effektivitet, lavere udgifter og større langtidsholdbar driftstabilitet til gasrensningsprocesser i olie- og gasindustrien.
Bunkringssystemer med masseflowmåler til søtransport af brændstof
Der pumpes dagligt enorme mængder bunkerbrændstof i brændstoftankene på skibsfartøjer. Selv den mindste unøjagtighed i målingen forårsager "huller i kassen". Vores løsning sikrer transparens.
Tankmålingssystem
Få effektiv custody transfer og opbevaring af bulkvæsker med tankmålingsløsninger fra Endress+Hauser.
Måling af LNG-sammensætning ved påfyldning på tankbil
Find ud af, hvordan Raman-måling håndterer udfordringer med levering af konstante, hurtige og præcise aflæsninger ved påfyldning på LNG-tankbil.
LNG-tankmåler i verdensklasse til flydende gas
Tankmåling og driftsikkerhed til LNG-lagerstyring
Måling af LNG-sammensætning til custody transfer af grundlast
Lær, hvordan du præcist kan måle LNG-sammensætningen under kritisk grundlastning ved custody transfers med reduceret OPEX.
Overvågning af skyllevand fra skibenes udstødningsgasskrubbere
Har dine kunder behov for at overvåge skyllevandskvaliteten i et rengøringssystem til marineudstødningsgas (EGCS)? Se vores robuste og kompliante overvågningssystem til skrubbbervand.
Registrering af H2O i rørledninger med naturgas
Find ud af, hvordan Endress+Hausers TDLAS-løsninger til måling af fugt hjælper med optimering af gennemstrømningen i naturgasrørledningen, mens sikkerhed og oppetid maksimeres.
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .