Optimized dewatering, digester, and disposal processes help reduce operating costs and protect the environment
Sludge treatment and disposal into the environment are increasingly regulated worldwide, driving the wastewater industry to explore new solutions, at high costs. To minimize operating costs, sludge preparation and optimizing the dewatering process are essential to reduce its volume for drying or incineration. Anaerobic digestion of sludge further reduces the volume and weight, and as a by-product, biogas and biomethane can be captured and reused as biofuel and electricity.
~40%
of the total operating costs of wastewater treatment process
are related to sludge treatment process. Endress+Hauser's portfolio helps reduce operating costs and optimize the treatment processes.
Endress+Hauser's portfolio helps plant operators to increase cost efficiency by accurately tracking dewatering rates against target and consumption of polymers required for sludge conditioning.
Optimized polymer consumption and enhanced dewatering results
Improved digester process and condition monitoring
Anvendelser
Sludge conditioner preparation
Polymer solutions for sludge conditioning must be prepared by dilution on-site. Flocculants are costly, and to achieve stable dewatering results and maximize dewatering cycles, achieving the right polymer concentration is essential.
Vores ekspertise
Our proven portfolio of highly accurate electromagnetic flowmeters enables optimal polymer solution concentration and polymer consumption.
Improve dewatering results for optimal sludge concentration
Because the achieved polymer concentration can vary, an optimal ratio between polymers and suspended solids in the sludge is only sometimes guaranteed. Optimized dewatering results depend upon controlled incoming sludge concentration and density measurement.
Vores ekspertise
Our Coriolis mass flowmeters combine flow and media density measurement for the constant and accurate dosing of polymer solutions. Alternatively, combining a precise electromagnetic flowmeter with a suspended solids measurement ensures stable and good dewatered sludge results.
Ensure optimum flow and density measurement with very dark sludge by using Proline Promass A500 Coriolis flowmeter
Achieve stable sludge dewatering results by combining our highly accurate electromagnetic flowmeter Proline Promag W 400 with the suspended solids sensor Turbimax CUS51D
The centrate water from the sludge dewatering process is heavily contaminated with ammonium nitrogen and may only be fed to the wastewater treatment system in dosed quantities. For this purpose, it is buffered in a retention basin. Since the resulting foam of the medium strongly impairs the process, monitoring is indispensable.
Vores ekspertise
Our Micropilot FMR60 radar meter continuously measures the level of the centrate water and can detect the foam formation with the help of the integrated Heartbeat Technology. In addition, the optimum dosing quantity of the defoamer and efficient pump control can be ensured.
Efficient digester processes
Beneficial bacteria must be protected from critical conditions in the sludge digestion process.
Vores ekspertise
Our process instrumentation guarantees an environment where digester bacteria can flourish: maintained darkness, an absence of oxygen, constant temperature and a nearly neutral pH value.
Ensure a constant temperature in the digester using our modular RTD thermometer TR15
Precise flow and methane measurements in wet biogas
Biogas flow rate and methane concentration are critical parameters indicating process disturbances in anaerobic sludge digestion. However, environmental conditions such as significant flow dynamics, water-saturated biogas, changing methane concentration and extremely low pressure make measuring these parameters difficult for most devices.
Vores ekspertise
Our unique inline Proline Prosonic Flow B 200 ultrasonic flowmeter provides accurate, reliable measurement of wet biogas flow rates and methane concentration under fluctuating process conditions.
Learn more about wastewater sludge treatment
Fordele
Striking a balance between legislative obligations and cost efficiency is one of the main challenges in the wastewater industry today. Our industry consultants worldwide are familiar with your local requirements and can make specific recommendations on improving your processes. Based on their expertise and and our dedicated instrumentation portfolio, they achieved remarkable results together with our customers.
20%
cost savings
from reduced consumption of polymers
25%
longer filter life
thanks to improved dewatering results
3 million
Proline Promag electromagnetic flowmeters have been sold since their launch in 1977 in a wide range of applications.
Styring af blandeproceduren for slamkonditioneringsmiddel via kontinuerlig densitets- og massemåling giver forbedrede afvandingsresultater for polymer- og kalkopløsninger.
Vand, drikkevarer, mælkeprodukter, kemikalier eller lægemidler skal analyseres hver dag. Vælg det instrument, der er bedst egnet til jeres procesbehov, fra vores omfattende produktsortiment.
Flowmåler
Flowmåler
Vand, naturgas, damp, mineralolie og kemikalier er nogle af de væsker, som skal måles konstant. Vælg den flowmåler, som passer bedst til dine procesbehov.
Niveau
Niveau
Kontinuerlig niveaumåling og punktniveaudetektering til væske og bulktørstoffer
Tryk
Tryk
Effektive instrumenter til procestryk, differenstryk, niveau og flow.
Software
Software
Ud over alle relevante måle- og systemteknologier tilbyder vi også den relevante software til alle industrisektorer, så driftsprocessernes fulde potentiale kan udnyttes.
Systemprodukter
Systemprodukter
Applicator
Temperaturmåling
Temperaturmåling
Temperaturfølere og transmittere til procesindustrien
Relaterede historier
Vandsikkerhed
Spildevandsovervågning for COVID-19
Overvågning af patogener og strengere desinficering har været i fokus hos mange større anlægsoperatører
Beluftning i forbindelse med spildevandsbehandling
Beluftning i forbindelse med spildevandsbehandling er af højeste vigtighed, og præcis overvågning hjælper dig med at optimere beluftningsprocessen, samtidig med at du sparer energi
Få ekstra projektfærdigheder og knowhow til at øge anlæggets sikkerhed og præstation
Life science: fokus på life science
Life science: fokus på life science
Stol på en pålidelig partner, der hjælper jer med at opnå uovertruffen drift
Mining, Minerals & Metals: Extracting a sustainable future
Mining, Minerals & Metals: Extracting a sustainable future
Drive efficiency while achieving your ESG goals. Our products and expertise enhance processing, production, storage and distribution of natural resources and raw materials for a sustainable future.
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .