Promag W 300/400/500
for unrestricted measurement

The world's first magmeter to measure flow independently of flow profile and mounting location

In the water and wastewater industry, high measurement accuracy is indispensable for optimal process control. A variety of influences, such as a close-knit pipeline network or obstacles in the pipe, cause flow turbulences that affect accuracy. Promag W from Endress+Hauser features the “0 x DN full bore” option, a solution for this challenge that is the only one of its kind in the world: maximum measuring performance without tube restriction and thus without pressure loss.

Fordele

  • Best measuring performance independent of flow profiles

  • The first and only electromagnetic flowmeter with no inlet and outlet runs (0 x DN), no measuring tube restriction (full bore) and thus no pressure loss

  • Perfect solution for installation in space-restricted situations, e.g. on skids; especially after fittings and other turbulence-generating obstacles in the pipe

Promag W 300/400/500 flowmeters with the “0 x DN full bore” option measure with high accuracy (±0.5%). They are particularly suitable for installation in tight spaces, e.g. on skids, as they do not need any inlet or outlet runs. Thus, Promag W can easily handle frequently occurring swirl downstream of obstacles such as pipe bends, insertion devices, build-up on the pipe wall, protruding seals or different inside diameters. Thanks to the design without restriction, there is no pressure loss.

Innovative measurement signal analysis

The new and innovative measuring concept of Promag W (0 x DN) features multiple measuring electrodes that detect the flow. This generates a substantially higher density of measured data than for standard devices. Together with the refined signal analysis, reliable measurement results also for swirl are possible.

Flexible installation without pressure loss

Previously, in case of flow disturbances, plant operators either had to comply with the recommended inlet/outlet runs or use a device with a restricted measuring tube that calms swirl. Yet sufficiently long straight pipe sections are often not present and restrictions cause pressure loss along with higher energy consumption and costs for pump operation.
With the new option “0 x DN full bore”, reliable measured values, flexible installation and cost-efficient operation can now be combined easily.

Transmitter technology for seamless system integration

Promag W can be combined with different transmitters: as a compact (Proline 300/400) or remote version (Proline 400/500) with up to 4 in- and outputs. They make no compromise in terms of performance and accuracy. The digital signal processing begins in the intelligent sensor and is the basis for a reliable, accurate measurement. Full access to all measurement data, including diagnostic data acquired by Heartbeat Technology, is always possible via digital data transmission or the in- and outputs.

Promag W – The world's first electromagnetic flowmeter for unrestricted measurements

Picture of electromagnetic full-bore flowmeter Proline Promag W 400 with no inlet and outlet runs ©Endress+Hauser

Proline Promag W 400 for water and wastewater – with additional electrodes for accurate measurements independent of flow profile

Picture of Electromagnetic flowmeter Proline Promag W 300 / 5W3B for the water & wastewater industry ©Endress+Hauser

Proline Promag W 300 for water and wastewater – new with additional electrodes for accurate measurements independent of flow profile

Picture of Electromagnetic flowmeter Proline Promag W 500 / 5W5B for the water & wastewater industry ©Endress+Hauser

Proline Promag W 500 for water and wastewater – new with additional electrodes for accurate measurements independent of flow profile