Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.

Fast composition measurement of gas turbine fuel feed

Accurate, non-destructive analysis of gas turbine fuel feed composition

Raman Rxn5 analyzer

billedet viser et eksempel på en tilgængelig løsning

Kontakt vores løsningskonsulenter

Hvis du har specifikke spørgsmål, kan du udfylde formularen, og så vil en af vores løsningskonsulenter kontakte dig. Hvis du ønsker det, kan du angive mere detaljerede oplysninger i meddelelsesfeltet.

Inkluder venligst så mange oplysninger som muligt om din henvendelse, så vi kan hjælpe dig bedst muligt.

The Raman Rxn5 analyzer equipped with an Rxn-30 probe delivers fast composition measurement of gas turbine fuel feeds. Reduce risk, optimize turbine operational conditions, and meet quality compliance specifications.

Solution overview:

Available for:
Power & Energy

Hardware & Software:

  • Raman Rxn5 analyzer
  • Raman RunTime embedded control software with Modbus TCP/IP or RS485
  • Raman Rxn-30 probe
  • Fiber optic cable up to 150 m
  • Sunshade racks, cabinets and shelters
  • Calibration with reference gas
  • Power and communications distribution
  • HTTPS remote access

Services:

  • Application Consultancy & Onsite Inspection
  • Project Management & Engineering
  • FAT & SAT
  • Project Commissioning
  • System Performance Verification Services
  • Customer Training

Multi-component measurement in seconds

for optimized turbine efficiency

Endress+Hauser’s Raman Rxn5 analyzer performs full composition measurement of gas turbine fuel feeds without sacrificing speed. Fast results allow you to quickly detect fuel composition fluctuations and make critical changes to optimize operational efficiency. Easily adjust combustion conditions to accommodate the properties of the blended fuel. Quickly adjust for flame speed and reduce flashback risks. Minimize the risk of turbine issues such as stage down, blow out, or excess emissions.

Heighten the safety and efficiency of your gas turbine operations using fast and reliable, real-time composition measurement with low maintenance requirements.

Quickly detect transient events by receiving results in seconds.

Simultaneously measure H2, N2, CH4, C2H6, CO2, C3H8, O2, Btu, and Wobbe index from one system

Calculate the hydrocarbon dewpoint via composition measurement to avoid condensate and burner coke up

Conduct minimal sample conditioning with little maintenance, infrequent calibration, no sample transfer, and no carrier gases

Avoid potential damage to injection nozzles caused by flame flashback

Interested in our solutions? Our consultants can answer all your questions

Kontakt vores løsningskonsulenter

Hvis du har specifikke spørgsmål, kan du udfylde formularen, og så vil en af vores løsningskonsulenter kontakte dig. Hvis du ønsker det, kan du angive mere detaljerede oplysninger i meddelelsesfeltet.

Inkluder venligst så mange oplysninger som muligt om din henvendelse, så vi kan hjælpe dig bedst muligt.

Offering highlights

/

Downloads

Udforsk yderligere indhold

document icon
Raman composition analysis of gas turbine fuel feeds 
Learn why Raman analyzers are an extremely effective composition measurement tool for a wide range of fuels used to power gas turbines today. 
download icon Download
document icon
Raman Rxn5 analyzer for laser-based composition analysis
Raman Rxn5 analyzer for laser-based composition analysis
download icon Download
document icon
Raman Rxn-30 - Gas-phase probe
Raman Rxn-30 - Gas-phase probe
download icon Download

Interested in our solutions? Our consultants can answer all your questions

Kontakt vores løsningskonsulenter

Hvis du har specifikke spørgsmål, kan du udfylde formularen, og så vil en af vores løsningskonsulenter kontakte dig. Hvis du ønsker det, kan du angive mere detaljerede oplysninger i meddelelsesfeltet.

Inkluder venligst så mange oplysninger som muligt om din henvendelse, så vi kan hjælpe dig bedst muligt.