Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Condumax CLS15 is a reliable conductivity sensor for pure and ultrapure water applications.

Analog conductivity sensor
Condumax CLS15

Conductive conductivity sensor for standard applications in pure and ultrapure water

CLS15
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes

Oversigt over specifikationer

  • Measuring range

    k=0,01: 0-20 µS/cm
    k=0,1: 0-200 µS/cm

  • Process temperature

    max. 130°C (150°C / 30 min.)
    (max. 266°F (302°F/30 min.)

  • Process pressure

    max. 12 bar at 20°C
    (174 psi at 68°F)

Anvendelsesområde

Condumax CLS15 is the ideal choice for conductivity measurement in low measuring ranges. It performs reliably and accurately in a wide range of applications - even in hazardous areas. Designed for low maintenance and a long operating life, the sensor offers real value for money.

Condumax CLS15 measures conductivity in pure and ultrapure water applications for the monitoring and control of:

  • Ion exchangers

  • Reverse osmosis

  • Cooling water

  • Distillation

  • Chip cleaning

The sensor can be used in power plants for:

  • Degassed conductivity

  • pH measurement with differential conductivity

With its international explosion protection approvals, such as ATEX and FM, the sensor is suitable for hazardous area use.

Fordele

  • Reliable and accurate measuring values at low conductivities

  • Easy to clean thanks to polished measuring surfaces

  • Sterilizable

  • Robust design for high durability

  • Different cell constants provide a wide measuring range

  • Quality certificate stating the individual cell constant

Videoer

Forgænger

  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel