Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.

Temperature measurement in hydrogen production

Non-invasive temperature measurement redefined with the iTHERM SurfaceLine TM611

In some applications of hydrogen production invasive temperature sensors reach their limits. The iTHERM SurfaceLine TM611 by Endress+Hauser revolutionizes temperature measurement in hydrogen production with its noninvasive technology. This innovative solution provides precise and rapid measurements, minimizes the risk of leaks and contamination, and allows for easy installation without process interruptions.

Non-invasive temperature measurement in hydrogen production ©Endress+Hauser

Benefits

  • Accurate and quick measurement

  • Reduced or eliminated risk of leakages

  • Easy installation without opening the process

  • Availability of different communication protocols

The challenge

Hydrogen production has been developed for years and includes a variety of different process steps, such as water treatment, cooling and heating circuits, the electrolyzer or hydrogen storage and compression. Each of these steps involves different requirements and challenges for temperature measurement. Sometimes a simple sensor is sufficient, but for applications with high pressure or purified water, an invasive temperature sensor can cause many difficulties.

Our solution

For temperature measurement in hydrogen applications with high pressure and purified water, the non-invasive measurement iTHERM SurfaceLine TM611 is a cost-effective, maintenance-free and accurate alternative to invasive measurement with conventional measuring devices.

Kontakt os

Er du interesseret i vores løsninger? Skal vi tage en snak om din applikation?

Anmod om mere information

For at anmode om flere oplysninger, bedes du venligst udfylde formularen nedenfor.

Angiv venligst så mange oplysninger som muligt, så vi kan hjælpe dig bedst muligt.

  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel